TIDA-01057

TIDA-01057

Design files

Overview

This reference design is designed for high performance data acquisition(DAQ) systems to improve the dynamic range of 20 bit differential input ADCs. Many DAQ systems require the measurement capability at a wide FSR (Full Scale Range) in order to obtain sufficient signal dynamic range. Many earlier reference designs for SAR ADCs have used the THS4551 FDA (fully differential amplifier). However, the THS4551 is limited to a 5.4V maximum supply which is not sufficient for realizing the true 10Vpp differential output (10V FSR) required to maximize the dynamic range of SAR ADCs with a 5V reference. This reference design explores the benefits of a true 10Vpp differential output by implementing TI's new THS4561 FDA which has a maximum supply of 12.6V. You will see that this design was able to achieve superior performance to the previous design (TIDA-01054) while also lowering overall power consumption.

Features
  • True 10VPP differential analog front end to 20-Bit ADC
  • Modular front-end reference design for high channel count systems that can be repeated
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDX5.PDF (949 KB)

Reference design overview and verified performance test data

TIDRVP0.PDF (984 KB)

Detailed overview of design layout for component placement

TIDRVO9.PDF (124 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVP2.ZIP (30898 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEI7.ZIP (2100 KB)

Design file that contains information on physical board layer of design PCB

TIDRVP1.PDF (4280 KB)

PCB layer plot file used for generating PCB design layout

TIDRVO8.PDF (845 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock buffers

LMK00804BLow skew, 1-to-4 multiplexed differential/LVCMOS-to-LVCMOS/TTL fanout buffer

Data sheet: PDF | HTML
D-type flip-flops

SN74AUP1G80Low-Power Single Postitive-Edge-Triggered D-Type Flip-Flop

Data sheet: PDF | HTML
DC/DC converters

LM460013.5 to 60V, 1A Synchronous Step-Down Voltage Converter

Data sheet: PDF | HTML
DC/DC converters

LM557475V, 0.5A Step-Down Switching Regulator

Data sheet: PDF | HTML
DC/DC converters

LM7705Low Noise Negative Bias Generator

Data sheet: PDF | HTML
DC/DC converters

LMS3635-Q13.5-A, 36-V synchronous, 400-kHz, step-down converter

Data sheet: PDF | HTML
Fully differential amplifiers

THS4561Low-power, 60-MHz, wide-supply-range fully differential amplifier

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA625High Bandwidth, High Precision, Low Noise & Distortion Amplifier SAR ADC Driver with Power Scaling

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74AHC1G04Single 2-V to 5.5-V inverter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A3001-EPEnhanced product, negative VIN, 200-mA, ultra-low noise, high PSRR, LDO regular

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS7A471A, 36V low-noise high-PSRR low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Oscillators

LMK61E2Ultra-low jitter, EEPROM programmable oscillator for medical imaging and test and measurement

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ14201SIMPLE SWITCHER® 6V to 42V, 1A Power Module in Leaded Surface Mount TO Package

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ14202SIMPLE SWITCHER® 6V to 42V, 2A Power Module in Leaded SMT-TO Package

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ14203SIMPLE SWITCHER® 6V to 42V, 3A Power Module in Leaded Surface Mount TO Package

Data sheet: PDF | HTML
Precision ADCs

ADS8900B20-bit, 1-MSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA378Low-noise, 900-kHz, RRIO, precision operational amplifier, zero-drift series

Data sheet: PDF
Precision op amps (Vos<1mV)

OPA827Low-noise, high-precision, JFET-input operational amplifier

Data sheet: PDF | HTML
Series voltage references

REF50Low-noise, very low-drift, wide-VIN precision voltage reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Ref Design for Maximizing Signal Dynamic Range for True 10Vpp Differential Input Feb 23, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00732 18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate TIDA-01035 20-bit Isolated Data Acquisition Reference Design Optimizing Jitter for Max SNR and Sample Rate TIDA-01037 20-bit, 1-MSPS Isolator Optimized Data Acquisition Reference Design Maximizing SNR and Sample Rate TIDA-01050 Optimized Analog Front End DAQ System Reference Design for 18 bit SAR Data Converters TIDA-01051 Reference Design Optimizing FPGA Utilization and Data Throughput for Automatic Test Equipment TIDA-01052 ADC Driver Reference Design Improving Full Scale THD Using Negative Supply TIDA-01053 ADC Driver Reference Design Optimizing THD, Noise, and SNR for High Dynamic Range Instrumentation TIDA-01054 Multi-Rail Power Reference Design for Eliminating EMI Effects in High Performance DAQ Systems TIDA-01055 ADC Voltage Reference Buffer Optimization Reference Design for High Performance DAQ Systems TIDA-01056 20-bit 1MSPS DAQ Reference Design Optimizing Power Supply Efficiency While Minimizing EMI

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos