TIDA-01036

TIDA-01036

Design files

Overview

The TIDA-01036 reference design demonstrates a high quality factor (Q factor) active differential bandpass filter. Such filters improve signal source SNR and may be used for data acquisition (DAQ) module testing. This filter may also be used to design a signal conditioning circuit in a DAQ system analog front end.

Features
  • Differential input filter supports up to 100 KHz center frequency with high quality factor
  • Designed fully differential amplifier (FDS) for low distortion and high SNR
  • Multiple feedback topology (MFT) is used for high quality factor
  • High performance device characterization (A/D and D/A) and validation
  • Compact solution that replaces bulky high order passive filter
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCC9A.PDF (1847 KB)

Reference design overview and verified performance test data

TIDRNX7.PDF (606 KB)

Detailed overview of design layout for component placement

TIDRNX6.PDF (92 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNX8.ZIP (4059 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCQ1.ZIP (2269 KB)

Design file that contains information on physical board layer of design PCB

TIDRNX9.PDF (3814 KB)

PCB layer plot file used for generating PCB design layout

TIDRNX5.PDF (617 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Fully differential amplifiers

THS4551Low Noise, Precision, 150MHz, Fully Differential Amplifier

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

ADS9110EVM-PDK — ADS9110 performance demonstration kit for 18-bit, 2-MSPS, one-channel SAR ADC with enhanced SPI

The TIDA-01036 reference design demonstrates a high quality factor (Q factor) active differential bandpass filter. Such filters improve signal source SNR and may be used for data acquisition (DAQ) module testing. This filter may also be used to design a signal conditioning circuit in a DAQ (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00732 18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate TIDA-01036 High-Q Active Differential Bandpass Filter Reference Design for Instrumentation Qualification
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ADS9110EVM-PDK ADS9110 performance demonstration kit for 18-bit, 2-MSPS, one-channel SAR ADC with enhanced SPI

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00732 18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate TIDA-01036 High-Q Active Differential Bandpass Filter Reference Design for Instrumentation Qualification

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide High-Q Active Differential Band-Pass Filter Reference Design (Rev. A) Mar 28, 2016
Application note Fully-Differential Amplifiers (Rev. E) Sep 19, 2016
Application note Noise Analysis In Operational Amplifier Circuits (Rev. B) May 23, 2007

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00732 18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate TIDA-01035 20-bit Isolated Data Acquisition Reference Design Optimizing Jitter for Max SNR and Sample Rate TIDA-01037 20-bit, 1-MSPS Isolator Optimized Data Acquisition Reference Design Maximizing SNR and Sample Rate

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos