TIDA-010003

TIDA-010003

Design files

Overview

This reference design implements a simple RF mesh network end node for smart meter Advanced Metering Infrastructure (AMI) networks. The network is an IPv6 over low-power wireless personal area networks (6LoWPAN) solution. The design implements this network in a single CC1310 SimpleLink™ Wireless MCU to optimize performance and minimize system cost. The complete 6LoWPAN mesh network runs on top of the TI-15.4 stack based on IEEE-802.15.4e/g protocols and implements an un-slotted channel hopping (USCH) mode to provide protection against network interference.

Features
  • IPv6 networking over low-power RF in the <1GHz ISM bands
  • Implements mesh network protocols of 6LoWPAN, RPL, IPv6/ICMPv6 and UDP
  • Implements TI-15.4 stack with IEEE 802.15.4e based frequency hopping and MAC data encryption
  • Software layer architecture identical to Wi-SUN FAN v1.0
  • Supports low-power mode configuration for the battery-powered end nodes
Download View video with transcript Video
Important note

This reference design contains example software for implementing 6LoWPAN networks based on the Contiki-OS RTOS. This example implementation included the uIP TCP/IP stack, identified to be potentially vulnerable outlined in the following advisory: Amnesia open-source TCP/IP stack vulnerabilities (AMNESIA:33).

We have discontinued this example software and recommend you evaluate our Wi-SUN solution. If you plan to use the previous version of this reference design, please note it is considered OBSOLETE, and there is no plan to update it at this time. It is recommended that TI customers who referenced example software that included Contiki-OS evaluate the recommendations provided by the ICS Advisory and either:

  1. Ensure to take appropriate actions to mitigate these potential vulnerabilities in Contiki-OS, or
  2. Move to Contiki-NG 4.6.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE96A.PDF (5205 KB)

Reference design overview and verified performance test data

TIDRWJ6.PDF (372 KB)

Detailed overview of design layout for component placement

TIDRWJ5.PDF (46 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWJ8.ZIP (2460 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEQ8.ZIP (267 KB)

Design file that contains information on physical board layer of design PCB

TIDRWJ7.PDF (1266 KB)

PCB layer plot file used for generating PCB design layout

TIDRWJ4.PDF (420 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

ESD protection diodes

TPD6E0046 channel 1.6-pF, 5.5-V, 8-kV ESD protection diode for High Speed Interfaces

Data sheet: PDF | HTML
General-purpose MCUs

TM4C1294NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS7961-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Shunt voltage references

LM4040Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1310SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Voltage translators

SN74AVC4T245Four-bit dual-supply bus transceiver with configurable voltage-level shifting

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

LAUNCHXL-CC1310 — SimpleLink™ Sub-1 GHz wireless microcontroller (MCU) LaunchPad™ development kit

This reference design implements a simple RF mesh network end node for smart meter Advanced Metering Infrastructure (AMI) networks. The network is an IPv6 over low-power wireless personal area networks (6LoWPAN) solution. The design implements this network in a single CC1310 SimpleLink™ (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00816 Grid IoT Reference Design: Connecting Fault Indicators, Data Collector, Mini-RTU Using Sub-1GHz RF TIDA-010003 Simple 6LoWPAN mesh end-node improves network performance reference design TIDA-01066 Low-Power Door and Window Sensor With Sub-1GHz and 10-Year Coin Cell Battery Life Reference Design TIDA-01236 Reference Design to Extend Coin Cell Battery Run Time in Wireless Ultrasonic Gas Leak Detector TIDA-01518 Low-Power Flood/Freeze Detector Reference Design With Sub-1 GHz and 10-Year Coin Cell Battery Life TIDA-01531 Low-Power Wireless M-Bus Communications Module Reference Design TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDC-01004 Dual-Band RF Spectrum Analyzer Reference Design TIDEP0084 Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-CC1310 SimpleLink™ Sub-1 GHz wireless microcontroller (MCU) LaunchPad™ development kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00816 Grid IoT Reference Design: Connecting Fault Indicators, Data Collector, Mini-RTU Using Sub-1GHz RF TIDA-010003 Simple 6LoWPAN mesh end-node improves network performance reference design TIDA-01066 Low-Power Door and Window Sensor With Sub-1GHz and 10-Year Coin Cell Battery Life Reference Design TIDA-01236 Reference Design to Extend Coin Cell Battery Run Time in Wireless Ultrasonic Gas Leak Detector TIDA-01518 Low-Power Flood/Freeze Detector Reference Design With Sub-1 GHz and 10-Year Coin Cell Battery Life TIDA-01531 Low-Power Wireless M-Bus Communications Module Reference Design TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDC-01004 Dual-Band RF Spectrum Analyzer Reference Design TIDEP0084 Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Design guide Simple 6LoWPAN Mesh End-Node Improves Network Performance Reference Design (Rev. A) Apr 11, 2019
Cybersecurity advisory Amnesia Open-Source TCP/IP Stack Vulnerabilities (AMNESIA:33) (Rev. A) PDF | HTML Jan 11, 2021
Application note Implementing a Pairwise Key Mechanism for the 6LoWPAN Mesh TI Designs Sep 25, 2018
Application note Integrating the 6LoWPAN Mesh Designs into a New TI-15.4 Stack Example Sep 25, 2018
Application note How to Configure Different Frequency Bands for the 6LoWPAN Mesh TI Designs Sep 25, 2018
More literature Wireless Network Challenges and Solutions for a Smarter Grid IoT Jun 18, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-010024 Secured 6LoWPAN mesh end-node with enhanced network capacity reference design TIDA-010032 Universal data concentrator reference design supporting Ethernet, 6LoWPAN RF mesh & more

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-CC13X0-SDK SimpleLink™ Sub-1 GHz CC13x0 Software Development Kit

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos