TIDA-01518
Low-Power Flood/Freeze Detector Reference Design With Sub-1 GHz and 10-Year Coin Cell Battery Life
TIDA-01518
Overview
This reference design uses Texas Instruments low-power consumption digital dual temperature and humidity sensors and the SimpleLink™ ultra-low power Sub-1 GHz wireless microcontroller (MCU) platform to demonstrate a flood and freeze detector with extremely long battery life and no wiring required.
Features
- Ultra-low-power design resulting in 10-year battery life from single CR2032 coin cell
- Conductive water sensing always powered on to enable continuous monitoring
- Designed for SimpleLink™ Sub-1 GH CC1310 wireless microcontroller (MCU) LaunchPad™ development kit (LAUNCHXL-CC1310)
- Ability to take high-resolution temperature and humidity data
- Simple design that leads to lower cost
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | Low-Power Flood and Freeze Detector Reference Design | Oct 17, 2017 | |
| * | Design guide | Fire, CO Alarm Detector Ref Design w/ Low BOM Cost and Integrated Battery Backup | Oct 10, 2017 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.