TIDA-01519

TIDA-01519

Design files

Overview

This reference design is a carbon monoxide (CO) and fire alarm detector reference design which can identify typical alarm sounds, and has the wireless capabilities to alert the user if one is detected. This design is intended for home automation and "smart" environmental sensing. Once a 3kHz or 520Hz signal frequency is identified based on FFT power spectral density analysis, this system determines whether an alarm is occurring which can then be used with sensor to cloud to alert the homeowner in the case of an alarm outside of their detectible hearing range.

Features
  • 3kHz and 520Hz alarm target frequencies
  • CO and fire alarm detection
  • Low BOM cost design
  • Variable microphone gain based on proximity to alarm
  • Sub-1GHz wireless communication enabled for sensor to cloud configuration
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDD1.PDF (22195 KB)

Reference design overview and verified performance test data

TIDRT52.PDF (440 KB)

Detailed overview of design layout for component placement

TIDRT51.PDF (20 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRT54.ZIP (1461 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDX5.ZIP (2095 KB)

Design file that contains information on physical board layer of design PCB

TIDRT53.PDF (2093 KB)

PCB layer plot file used for generating PCB design layout

TIDRT50.PDF (1493 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC converters

UCC28881700-V Lowest Quiescent current off-line switcher

Data sheet: PDF | HTML
Comparators

LM2903Dual differential comparator

Data sheet: PDF | HTML
ESD protection diodes

TPD1E10B0612-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package

Data sheet: PDF | HTML
General-purpose op amps

TLV2313Dual, 5.5-V, 1-MHz, low quiescent current (65-μA), RRIO operational amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS780150-mA, nano-IQ, low-dropout voltage regulator with pin-selectable, dual-level output voltage

Data sheet: PDF | HTML
Load switches

TPS27081A8-V, 3-A, 44-mΩ load switch with adj. rise time

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1310SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCDX6 — TIDA-01519_Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01519 Fire & Carbon Monoxide Alarm Detector Reference Design with Low BOM Cost & Integrated Battery Backup

TIDCDX6 TIDA-01519_Firmware

close
Latest version
Version: 01.00.00.00
Release date: Oct 9, 2017
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-01519 Fire & Carbon Monoxide Alarm Detector Reference Design with Low BOM Cost & Integrated Battery Backup

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcdx6 or www.ti.com/lit/xx/tidcdx6/tidcdx6.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCDX6. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Fire, CO Alarm Detector Ref Design w/ Low BOM Cost and Integrated Battery Backup Oct 10, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00484 Humidity & Temp Sensor Node for Sub-1GHz Star Networks Enabling 10+ Year Coin Cell Battery Life TIDA-01476 Low Power Wireless PIR Motion Detector Reference Design Enabling Sensor-to-Cloud Networks

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos