SIMPLELINK-CC13X0-SDK

SimpleLink™ Sub-1 GHz CC13x0 Software Development Kit

SIMPLELINK-CC13X0-SDK

Downloads

Overview

The SimpleLink CC13x0 software development kit (SDK) provides a comprehensive software package for the development of Sub-1 GHz and 2.4 GHz applications including support for proprietary, TI 15.4 stack, Bluetooth® Low Energy and multi-protocol solutions on the SimpleLink CC13x0 Wireless MCUs.

The following highlights some of the supported protocols:

  • TI 15.4-Stack - IEEE 802.15.4e/g-based star topology networking solution for Sub-1 GHz ISM bands (868MHz, 915MHz, and 433MHz),
  • Support for proprietary solutions - proprietary RF examples for Sub-1 GHz based on the RF driver and EasyLink Abstraction Layer.
  • Bluetooth Low Energy – Stack including support for all Bluetooth core specification 4.2 features as well as a BLE micro-stack to support customers using the Dual-Band CC1350 wireless MCU.
Features
  • TI 15.4-Stack
    • WiSun-based frequency hopping with excellent performance for interference mitigation
    • FCC/ETSI certification-ready with worldwide region support for 915, 863, and 433 MHz bands
    • Medium access with CSMA/CA and LBT
    • Network and device management – joining, commissioning, service discovery
    • Synchronous (beacon) and asynchronous (non-beacon) to support various traffic profiles maintaining low power operations
    • Multiple years battery-life on coin-cell for sensor-based applications
    • Flexible PHY options:
      • 802.15.4g @ 50kbps
      • Long range mode @ 5kbps
      • Synchronous mode @ 200kbps
    • Sub-1 GHz over-the-air firmware upgrade @ 50kbps
    • Pre-shared key AES security
    • Sensor, collector and gateway applications, including compatibility with the SimpleLink Sub-1 GHz Sensor-to-cloud and a Linux gateway example application
    • Support for range extension with the CC1190 PA/LNA
    • Large network support for up to 150 nodes
    • Dual protocol support for BLE non-connectable advertisements and BLE over-the-air update
  • Proprietary SW RF Examples
    • TI-RTOS RF driver providing a standardized way to use the CC13x0 RF core
    • Easy to write low power applications using the EasyLink RF abstraction layer and examples
    • Reduced API set for applications, exposing simplified access to the RF core
    • AT command interface for RF core access
    • Support for non-RTOS examples in packet Tx/Rx, PER-meter and EasyLink Rx/Tx
    • Support for any characterized PHY from SmartRF Studio settings through direct import onto the examples
    • RF driver examples:
      • Packet Tx/Rx
      • Tx/Rx bi-directional echo
      • Listen Before Talk
      • Carrier Wave
      • Wake-on radio Tx/Rx
      • Packet Error rate-meter
    • EasyLink examples:
      • EasyLink Rx/Tx
      • EasyLink Network processor
      • EasyLink Tx Listen Before Talk
      • WSN sensor/concentrator
      • WSN Over-the-air-upgrade with on-chip native flash
  • BLE and Multi-Protocol
    • BLE core stack 4.2, version 2.3.2
      • SimpleBLEPeripheral
      • NetworkProcessor
    • OAD support
    • BLE micro-stack
    • 15.4 Stack sensor + BLE advertiser using BLE micro-stack service
    • WSN sensor + BLE advertiser using BLE micro-stack service
    • Seamless OAD upgrade between BLE, 15.4-Stack and EasyLink
  • SimpleLink Platform
    The TI SimpleLink MCU platform enables unprecedented scalability. Invest once in the SimpleLink software development kit (SDK) and use it throughout your entire portfolio with 100 percent code portability.
    • TI Drivers offers standardized set of functional APIs for integrated peripherals
    • Integrated TI-RTOS, a robust, intelligent kernel for complete, out-of-box development
    • POSIX-compatible APIs offer flexible OS/kernels support
    • Encryption-enabled security features
    • IoT stacks and plugins to add functionality to your design
Download View video with transcript Video

Get started

  1. Order LAUNCHXL-CC1350 or LAUNCHXL-CC1310
  2. Download SIMPLELINK-CC13X0-SDK Software Development Kit
  3. Get started with SimpleLink Academy

Downloads

Software development kit (SDK)

SIMPLELINK-CC13X0-SDK SimpleLink™ CC13x0 software development kit

Supported products & hardware

Supported products & hardware

Products
Sub-1 GHz wireless MCUs
CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash
Hardware development
Reference design
TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDEP0084 Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems
Development kit
LAUNCHXL-CC13-90 SimpleLink™ Sub-1 GHz CC1310-1190 Wireless Microcontroller (MCU) LaunchPad™ Development Kit LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU
Evaluation board
LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
Browse Download options

Additional resources you might need

Calculation tool

BT-POWER-CALC Bluetooth Power Calculator for CC13xx, CC26xx, CC23xx, and CC27xx devices

Supported products & hardware

Supported products & hardware

Products
Automotive wireless connectivity products
CC2340R5-Q1 Automotive-qualified SimpleLink™ Bluetooth® Low Energy wireless MCU with 512-kB flash CC2541-Q1 Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU CC2642R-Q1 Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU CC2744R7-Q1 Automotive SimpleLink™ Bluetooth® LE wireless MCU with 864kB flash, HSM, APU CC2745P10-Q1 Automotive SimpleLink™ Bluetooth® LE wireless MCU with 1MB flash, HSM, APU, CAN-FD, +20dBm CC2745R10-Q1 Automotive SimpleLink™ Bluetooth® LE wireless MCU with 1MB flash, HSM, APU, CAN-FD CC2745R7-Q1 Automotive SimpleLink™ Bluetooth® LE wireless MCU with 864kB flash, HSM, APU, CAN-FD
Low-power 2.4-GHz products
CC2340R2 SimpleLink™ 32bit Arm® Cortex®-M0+ 2.4GHz wireless MCU with 256kB flash CC2340R5 SimpleLink™ 32bit Arm® Cortex®-M0+ 2.4GHz wireless MCU with 512kB flash CC2540 Bluetooth® Low Energy wireless MCU with USB CC2540T Extended industrial temperature Bluetooth® Low Energy wireless MCU CC2541 Bluetooth® Low Energy and proprietary wireless MCU CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F SimpleLink™ 32bit Arm® Cortex®-M3 Bluetooth® Low Energy 5.1 wireless MCU with 128kB flash CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU CC2642R SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash CC2651R3SIPA SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated antenna CC2652PSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier CC2652R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash CC2652RB SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator CC2652RSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory
Sub-1 GHz wireless MCUs
CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352R SimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with EdgeAI support
Hardware development
Development kit
LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
Download options

BT-POWER-CALC Bluetooth Power Calculator for CC13xx, CC26xx, CC23xx, and CC27xx devices

close
Latest version
Version: 02.00.00.0B
Release date: Nov 21, 2025
Products
Automotive wireless connectivity products
CC2340R5-Q1 Automotive-qualified SimpleLink™ Bluetooth® Low Energy wireless MCU with 512-kB flash CC2541-Q1 Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU CC2642R-Q1 Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU CC2744R7-Q1 Automotive SimpleLink™ Bluetooth® LE wireless MCU with 864kB flash, HSM, APU CC2745P10-Q1 Automotive SimpleLink™ Bluetooth® LE wireless MCU with 1MB flash, HSM, APU, CAN-FD, +20dBm CC2745R10-Q1 Automotive SimpleLink™ Bluetooth® LE wireless MCU with 1MB flash, HSM, APU, CAN-FD CC2745R7-Q1 Automotive SimpleLink™ Bluetooth® LE wireless MCU with 864kB flash, HSM, APU, CAN-FD
Low-power 2.4-GHz products
CC2340R2 SimpleLink™ 32bit Arm® Cortex®-M0+ 2.4GHz wireless MCU with 256kB flash CC2340R5 SimpleLink™ 32bit Arm® Cortex®-M0+ 2.4GHz wireless MCU with 512kB flash CC2540 Bluetooth® Low Energy wireless MCU with USB CC2540T Extended industrial temperature Bluetooth® Low Energy wireless MCU CC2541 Bluetooth® Low Energy and proprietary wireless MCU CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F SimpleLink™ 32bit Arm® Cortex®-M3 Bluetooth® Low Energy 5.1 wireless MCU with 128kB flash CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU CC2642R SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash CC2651R3SIPA SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated antenna CC2652PSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier CC2652R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash CC2652RB SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator CC2652RSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory
Sub-1 GHz wireless MCUs
CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352R SimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with EdgeAI support
Hardware development
Development kit
LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU

Release Information

This release adds the Power Estimator for CC23xx devices

 

What's new

  • CC23xx Power Estimator
Evaluation board

LAUNCHXL-CC1310 SimpleLink™ Sub-1 GHz wireless microcontroller (MCU) LaunchPad™ development kit

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00816 Grid IoT Reference Design: Connecting Fault Indicators, Data Collector, Mini-RTU Using Sub-1GHz RF TIDA-010003 Simple 6LoWPAN mesh end-node improves network performance reference design TIDA-01066 Low-Power Door and Window Sensor With Sub-1GHz and 10-Year Coin Cell Battery Life Reference Design TIDA-01236 Reference Design to Extend Coin Cell Battery Run Time in Wireless Ultrasonic Gas Leak Detector TIDA-01518 Low-Power Flood/Freeze Detector Reference Design With Sub-1 GHz and 10-Year Coin Cell Battery Life TIDA-01531 Low-Power Wireless M-Bus Communications Module Reference Design TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDC-01004 Dual-Band RF Spectrum Analyzer Reference Design TIDEP0084 Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems

LAUNCHXL-CC1310 SimpleLink™ Sub-1 GHz wireless microcontroller (MCU) LaunchPad™ development kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00816 Grid IoT Reference Design: Connecting Fault Indicators, Data Collector, Mini-RTU Using Sub-1GHz RF TIDA-010003 Simple 6LoWPAN mesh end-node improves network performance reference design TIDA-01066 Low-Power Door and Window Sensor With Sub-1GHz and 10-Year Coin Cell Battery Life Reference Design TIDA-01236 Reference Design to Extend Coin Cell Battery Run Time in Wireless Ultrasonic Gas Leak Detector TIDA-01518 Low-Power Flood/Freeze Detector Reference Design With Sub-1 GHz and 10-Year Coin Cell Battery Life TIDA-01531 Low-Power Wireless M-Bus Communications Module Reference Design TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDC-01004 Dual-Band RF Spectrum Analyzer Reference Design TIDEP0084 Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems
Online training

SIMPLELINK-ACADEMY-CC13X0 Simplelink™ CC13x0 Academy

Supported products & hardware

Supported products & hardware

Products
Sub-1 GHz wireless MCUs
CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash
Hardware development
Evaluation board
LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU

Technical documentation

No results found. Please clear your search and try again.
View all 21
Top documentation Type Title Format options Date
Cybersecurity advisory InjectaBLE: Injecting Malicious Traffic Into Established Bluetooth® Low Energy Jun 22, 2021
Cybersecurity advisory Bluetooth® SIG Erratum – Impersonation in the Passkey Entry Protocol (Rev. A) May 27, 2021
Cybersecurity advisory Bluetooth® SIG Erratum – Authentication of the LE Legacy Pairing Protocol (Rev. A) May 27, 2021
Cybersecurity advisory SimpleLink™ CC13XX, CC26XX, CC32XX and MSP432E4 Integer Overflow Issues Apr 29, 2021
Cybersecurity advisory Bluetooth® Low Energy – Missing Length Check for UNPI Packets Over SPI Oct 8, 2020
Cybersecurity advisory Bluetooth Low Energy – Invalid Connection Request (SweynTooth) (Rev. A) PDF | HTML Jul 17, 2020
Cybersecurity advisory Variable Time Tag Comparison on SimpleLink™ Devices PDF | HTML Jun 5, 2020
Cybersecurity advisory Bluetooth Low Energy, Basic Rate/Enhanced Data Rate – Method Confusion Pairing V PDF | HTML May 18, 2020
White paper Simple and efficient software development with the SimpleLink™ MCU platform (Rev. E) Dec 6, 2019
Product overview Out-of-box star-network solution: TI 15.4-Stack Jan 14, 2019
White paper How the robust, compatible and consistent expansion of SimpleLink™ software lead Dec 5, 2018
Product overview Electronic Smart Locks: Ultra-low power and Multi-Standard operation Nov 5, 2018
User guide Documentation Overview for SimpleLink CC13x0 SDK Jul 25, 2018
Application note Using the SimpleLink™ Sub-1 GHz 15.4-Stack: Choose between Sync / Async mode PDF | HTML Jun 15, 2018
Technical article FreeWave brings IoT to the oil field using TI’s SimpleLink CC13xx and Sitara AM335 PDF | HTML May 23, 2018
White paper Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) Oct 16, 2017
White paper IoT provokes change in ultra-low-power MCUs Jul 19, 2017
More literature SimpleLink™ Sub-1 GHz CC13x0 MCU Security (Rev. A) May 26, 2017
White paper RTOS Power Management Emerges as a Key for MCU-based IoT Nodes (Rev. A) May 11, 2017
Application note TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) Feb 28, 2017
White paper Frequency hopping for long-range IoT networks Jul 18, 2016

Related design resources

Software development

DRIVER OR LIBRARY
TI-15.4-STACK-GATEWAY-LINUX-SDK TI 15.4-Stack Gateway Linux Software Development Kit
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO CCStudio™ integrated development environment (IDE) SENSOR-CONTROLLER-STUDIO Sensor Controller Studio
SOFTWARE PROGRAMMING TOOL
FLASH-PROGRAMMER SmartRF Flash Programmer

Design tools & simulation

CALCULATION TOOL
SMARTRFTM-STUDIO SmartRF Studio

Hardware development

DEBUG PROBE
TMDSEMU200-U XDS200 USB Debug Probe
DEVELOPMENT KIT
LAUNCHXL-CC13-90 SimpleLink™ Sub-1 GHz CC1310-1190 Wireless Microcontroller (MCU) LaunchPad™ Development Kit LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU
EVALUATION BOARD
LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU

Reference designs

REFERENCE DESIGN
TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDEP0084 Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Video series

View all videos

Videos