Product details

Type Wireless MCU Technology 2.4 GHz, Bluetooth® LE Protocols Qualified against Bluetooth® Core 6.0 CPU Arm® Cortex®-M33 Flash memory (kByte) 864 RAM (kByte) 128 Number of GPIOs 23 TX power (max) (dBm) 10 Features AEC-Q100 Grade 2 qualified, Channel Sounding, DC/DC, Integrated Algorithm Processing Unit (APU), Integrated RF switch, Integrated balun, LE 1M PHY, LE 2M PHY, LE Coded PHY (long range), OAD Peripherals 1 Watchdog timer, 1 comparator, 12-bit ADC, 2 SPI, 2 UART, 4 timers, I2C, I2S, Integrated battery monitor, Integrated temperature monitor, Real-time clock (RTC) Security Cryptographic acceleration, Hardware-enforced isolation, ISO21434 automotive cybersecurity compliant, Secure boot, Secure storage Cryptographic accelerators AES, ECC, RSA, SHA-2, TRNG Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category CS Hardware accelerators CDE NPU Edge AI enabled Yes
Type Wireless MCU Technology 2.4 GHz, Bluetooth® LE Protocols Qualified against Bluetooth® Core 6.0 CPU Arm® Cortex®-M33 Flash memory (kByte) 864 RAM (kByte) 128 Number of GPIOs 23 TX power (max) (dBm) 10 Features AEC-Q100 Grade 2 qualified, Channel Sounding, DC/DC, Integrated Algorithm Processing Unit (APU), Integrated RF switch, Integrated balun, LE 1M PHY, LE 2M PHY, LE Coded PHY (long range), OAD Peripherals 1 Watchdog timer, 1 comparator, 12-bit ADC, 2 SPI, 2 UART, 4 timers, I2C, I2S, Integrated battery monitor, Integrated temperature monitor, Real-time clock (RTC) Security Cryptographic acceleration, Hardware-enforced isolation, ISO21434 automotive cybersecurity compliant, Secure boot, Secure storage Cryptographic accelerators AES, ECC, RSA, SHA-2, TRNG Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category CS Hardware accelerators CDE NPU Edge AI enabled Yes
VQFN (RHA) 40 36 mm² 6 x 6
  • Arm Cortex-M33 processor (96MHz) with FPU (floating point unit), TrustZone-M support, and CDE (custom datapath extension) for machine learning acceleration
  • Algorithm Processing Unit (APU) (96MHz)
    • Mathematical accelerator for efficient vector and matrix operations
    • Bluetooth Channel Sounding post-processing support for IFFT and advanced super-resolution algorithms such as MUltiple SIgnal Classification (MUSIC)
  • Up to 1MB of in-system programmable flash
  • Up to 162KB of SRAM
  • 32KB of System ROM with secure boot root of trust (RoT) and a serial (SPI/UART) bootloader
  • Serial wire debug (SWD)
  • AEC-Q100 Grade 2 qualified:
    • –40°C to +125°C junction temperature
  • HBM ESD Classification Level 2 (ESD HBM level 1C on RF pin, per AEC-Q100 Rev. J)
  • CDM ESD Classification Level C2A (ESD CDM level C1 on RF pin, per AEC-Q100 Rev. J)
  • 23 GPIOs, digital peripherals can be routed to multiple GPIOs:
    • Two SWD IO pads, multiplexed with GPIOs
    • Two LFXT IO pads, multiplexed with GPIOs
    • 19 DIOs (analog or digital IOs)
  • All GPIOs with wakeup and interrupt capabilities
  • 3 × 16-bit and 1 × 32-bit general-purpose timers, quadrature decode mode support
  • Real-time clock (RTC)
  • Watchdog timer
  • System timer for radio, RTOS, and application operations for Bluetooth channel sounding postprocessing
  • 12-bit ADC, up to 1.2MSPS, eight external inputs
  • Temperature sensor and battery monitor
  • 1× low-power comparator
  • 2× UART with LIN capability
  • 2× SPI
  • 1× I2C
  • 1× I2S
  • 1× CAN-FD controller with CAN/CAN-FD ISO 16845-1:2016 certification compliance
  • ISO21434 Automotive Cybersecurity Compliant
  • Hardware Security Module (HSM) with proprietary controller and dedicated memories supporting accelerated cryptographic operations and secure key storage:
    • AES (up to 256 bits) crypto accelerator
    • ECC (up to 521 bits), RSA (up to 3072 bits) public key accelerator
    • SHA-2 (up to 512 bits) accelerator
    • True random number generator
    • HSM firmware update support
    • Differential power analysis (DPA) countermeasures for AES and ECC
  • Separate AES 128-bit cryptographic accelerator (LAES) for latency-critical link-layer operations
  • Secure boot and secure firmware updates
  • Cortex®-M33 TrustZone-M, MPU, memory firewalls for software isolation
  • Voltage glitch monitor (VGM)
  • On-chip buck DC/DC converter
  • RX current: 6.1mA
  • TX current at 0dBm: 7.7mA
  • TX current at +10dBm: 24.5mA (R variant)
  • TX current at +20dBm: 143mA (P variant)
  • Active mode MCU 96MHz (CoreMark): 6.8mA
  • Standby: 0.9µA (low power mode, RTC on, full SRAM retention)
  • Shutdown: 160nA
  • Bluetooth® Core 6.0 Qualified
    • Support for Bluetooth Channel Sounding (High Accuracy Distance Measurement)
  • 2.4GHz RF transceiver compatible with Bluetooth Low Energy specification
  • Output power up to +10dBm (R variant)
  • Output power up to +20dBm (P variant)
  • Integrated BALUN
  • Integrated RF switch
  • Receiver sensitivity:
    • Bluetooth LE 125kbps: –103.5dBm
    • Bluetooth LE 1Mbps: –97dBm

Regulatory compliance

  • Designed for systems targeting compliance with worldwide radio frequency regulations
    • EN 300 328 (Europe)
    • FCC CFR47 Part 15 (US)
    • ARIB STD-T66 (Japan)
  • LP-EM-CC2745R10-Q1, LP-EM-CC2755P10 LaunchPad™ Development Kit
  • BP-EM-CS Multiple antenna board for Bluetooth Channel Sounding
  • SimpleLink™ Low Power F3 Software Development Kit (SDK)
    • Fully qualified Bluetooth® software protocol stack in the SDK
      • Up to 32 concurrent multirole connections
      • Bluetooth Low Energy 6.0 Support
      • CCC Digital Key 3 / ICCE Bluetooth APIs support for secure car access systems
  • Automotive SPICE (ASPICE) compliance for SDK components, including the Bluetooth LE stack
  • SysConfig system configuration tool
  • SmartRF™ Studio for simple radio configuration

Operating ranges

  • Junction temperature TJ: –40°C to 125°C
  • Wide supply voltage range 1.71V to 3.8V
Package
  • 6mm × 6mm QFN40 with wettable flanks
  • RoHS-compliant package

  • Arm Cortex-M33 processor (96MHz) with FPU (floating point unit), TrustZone-M support, and CDE (custom datapath extension) for machine learning acceleration
  • Algorithm Processing Unit (APU) (96MHz)
    • Mathematical accelerator for efficient vector and matrix operations
    • Bluetooth Channel Sounding post-processing support for IFFT and advanced super-resolution algorithms such as MUltiple SIgnal Classification (MUSIC)
  • Up to 1MB of in-system programmable flash
  • Up to 162KB of SRAM
  • 32KB of System ROM with secure boot root of trust (RoT) and a serial (SPI/UART) bootloader
  • Serial wire debug (SWD)
  • AEC-Q100 Grade 2 qualified:
    • –40°C to +125°C junction temperature
  • HBM ESD Classification Level 2 (ESD HBM level 1C on RF pin, per AEC-Q100 Rev. J)
  • CDM ESD Classification Level C2A (ESD CDM level C1 on RF pin, per AEC-Q100 Rev. J)
  • 23 GPIOs, digital peripherals can be routed to multiple GPIOs:
    • Two SWD IO pads, multiplexed with GPIOs
    • Two LFXT IO pads, multiplexed with GPIOs
    • 19 DIOs (analog or digital IOs)
  • All GPIOs with wakeup and interrupt capabilities
  • 3 × 16-bit and 1 × 32-bit general-purpose timers, quadrature decode mode support
  • Real-time clock (RTC)
  • Watchdog timer
  • System timer for radio, RTOS, and application operations for Bluetooth channel sounding postprocessing
  • 12-bit ADC, up to 1.2MSPS, eight external inputs
  • Temperature sensor and battery monitor
  • 1× low-power comparator
  • 2× UART with LIN capability
  • 2× SPI
  • 1× I2C
  • 1× I2S
  • 1× CAN-FD controller with CAN/CAN-FD ISO 16845-1:2016 certification compliance
  • ISO21434 Automotive Cybersecurity Compliant
  • Hardware Security Module (HSM) with proprietary controller and dedicated memories supporting accelerated cryptographic operations and secure key storage:
    • AES (up to 256 bits) crypto accelerator
    • ECC (up to 521 bits), RSA (up to 3072 bits) public key accelerator
    • SHA-2 (up to 512 bits) accelerator
    • True random number generator
    • HSM firmware update support
    • Differential power analysis (DPA) countermeasures for AES and ECC
  • Separate AES 128-bit cryptographic accelerator (LAES) for latency-critical link-layer operations
  • Secure boot and secure firmware updates
  • Cortex®-M33 TrustZone-M, MPU, memory firewalls for software isolation
  • Voltage glitch monitor (VGM)
  • On-chip buck DC/DC converter
  • RX current: 6.1mA
  • TX current at 0dBm: 7.7mA
  • TX current at +10dBm: 24.5mA (R variant)
  • TX current at +20dBm: 143mA (P variant)
  • Active mode MCU 96MHz (CoreMark): 6.8mA
  • Standby: 0.9µA (low power mode, RTC on, full SRAM retention)
  • Shutdown: 160nA
  • Bluetooth® Core 6.0 Qualified
    • Support for Bluetooth Channel Sounding (High Accuracy Distance Measurement)
  • 2.4GHz RF transceiver compatible with Bluetooth Low Energy specification
  • Output power up to +10dBm (R variant)
  • Output power up to +20dBm (P variant)
  • Integrated BALUN
  • Integrated RF switch
  • Receiver sensitivity:
    • Bluetooth LE 125kbps: –103.5dBm
    • Bluetooth LE 1Mbps: –97dBm

Regulatory compliance

  • Designed for systems targeting compliance with worldwide radio frequency regulations
    • EN 300 328 (Europe)
    • FCC CFR47 Part 15 (US)
    • ARIB STD-T66 (Japan)
  • LP-EM-CC2745R10-Q1, LP-EM-CC2755P10 LaunchPad™ Development Kit
  • BP-EM-CS Multiple antenna board for Bluetooth Channel Sounding
  • SimpleLink™ Low Power F3 Software Development Kit (SDK)
    • Fully qualified Bluetooth® software protocol stack in the SDK
      • Up to 32 concurrent multirole connections
      • Bluetooth Low Energy 6.0 Support
      • CCC Digital Key 3 / ICCE Bluetooth APIs support for secure car access systems
  • Automotive SPICE (ASPICE) compliance for SDK components, including the Bluetooth LE stack
  • SysConfig system configuration tool
  • SmartRF™ Studio for simple radio configuration

Operating ranges

  • Junction temperature TJ: –40°C to 125°C
  • Wide supply voltage range 1.71V to 3.8V
Package
  • 6mm × 6mm QFN40 with wettable flanks
  • RoHS-compliant package

The SimpleLink™ CC274xR-Q1 and CC274xP-Q1 devices are AEC-Q100 complaint wireless microcontrollers (MCUs) supporting Bluetooth Low Energy 6.0 for automotive applications. These devices are optimized for low-power wireless communication in applications such as car access, including passive entry passive start (PEPS), phone as a key (PaaK), and remote keyless entry (RKE). The key features of this device include:

  • Support for features in Bluetooth 6.0 and earlier versions:
    • LE Coded PHYs (Long Range), LE 2Mbit PHY (high speed), advertising extensions, multiple advertisement sets, CSA#2, as well as backward compatibility with earlier Bluetooth Low Energy specifications
  • Bluetooth Channel Sounding technology support and an Algorithm Processing Unit (APU) to enable high accuracy, low cost, and a secure phase-based ranging mechanism for distance estimation
    • APU enables latency and power-efficient execution of distance-ranging signal processing algorithms, including FFT, super-resolution complex algorithms like MUltiple SIgnal Classification (MUSIC), and neural network algorithms.

  • ArmCustom Data Extension (CDE) instruction support for machine learning acceleration
  • Fully qualified Bluetooth software protocol stack included with the SimpleLink™ Low Power F3 Software Development Kit (SDK)
  • Advanced security features for connected wireless MCUs:
    • An isolated HSM environment with a dedicated controller handling accelerated cryptographic and random number generation operations
    • Secure boot and firmware updates with the root of trust enabled by an immutable system ROM
    • Arm Cortex M33 TrustZone-M based trusted execution environment support
    • Secure key storage support with HSM and TrustZone-M
    • Hardware fault sensors to mitigate low-cost, low-effort, non-invasive physical attack threats like voltage glitch injection
    • Dedicated AES-128 HW accelerator for handling timing-critical link-layer encryption/decryption operations
  • Ultra-low standby current with full 162KB SRAM retention and RTC operation that enables significant battery life extension, especially for applications with longer sleep intervals
  • Extended temperature support with the lowest standby current
  • Integrated BALUN and integrated RF switch to support both transmit and receive operations on the same RF pin, even in the P version; thereby, enabling a reduced bill-of-material (BOM) board layout
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth Low Energy

The CC274xR/P-Q1 devices are part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and a rich toolset. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

The SimpleLink™ CC274xR-Q1 and CC274xP-Q1 devices are AEC-Q100 complaint wireless microcontrollers (MCUs) supporting Bluetooth Low Energy 6.0 for automotive applications. These devices are optimized for low-power wireless communication in applications such as car access, including passive entry passive start (PEPS), phone as a key (PaaK), and remote keyless entry (RKE). The key features of this device include:

  • Support for features in Bluetooth 6.0 and earlier versions:
    • LE Coded PHYs (Long Range), LE 2Mbit PHY (high speed), advertising extensions, multiple advertisement sets, CSA#2, as well as backward compatibility with earlier Bluetooth Low Energy specifications
  • Bluetooth Channel Sounding technology support and an Algorithm Processing Unit (APU) to enable high accuracy, low cost, and a secure phase-based ranging mechanism for distance estimation
    • APU enables latency and power-efficient execution of distance-ranging signal processing algorithms, including FFT, super-resolution complex algorithms like MUltiple SIgnal Classification (MUSIC), and neural network algorithms.

  • ArmCustom Data Extension (CDE) instruction support for machine learning acceleration
  • Fully qualified Bluetooth software protocol stack included with the SimpleLink™ Low Power F3 Software Development Kit (SDK)
  • Advanced security features for connected wireless MCUs:
    • An isolated HSM environment with a dedicated controller handling accelerated cryptographic and random number generation operations
    • Secure boot and firmware updates with the root of trust enabled by an immutable system ROM
    • Arm Cortex M33 TrustZone-M based trusted execution environment support
    • Secure key storage support with HSM and TrustZone-M
    • Hardware fault sensors to mitigate low-cost, low-effort, non-invasive physical attack threats like voltage glitch injection
    • Dedicated AES-128 HW accelerator for handling timing-critical link-layer encryption/decryption operations
  • Ultra-low standby current with full 162KB SRAM retention and RTC operation that enables significant battery life extension, especially for applications with longer sleep intervals
  • Extended temperature support with the lowest standby current
  • Integrated BALUN and integrated RF switch to support both transmit and receive operations on the same RF pin, even in the P version; thereby, enabling a reduced bill-of-material (BOM) board layout
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth Low Energy

The CC274xR/P-Q1 devices are part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and a rich toolset. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Top documentation Type Title Format options Date
* Data sheet CC274xR-Q1, CC274xP-Q1 Automotive SimpleLink™ Bluetooth® Low Energy Wireless MCU datasheet (Rev. D) PDF | HTML 05 Nov 2025
* Errata CC274xx-Q1 SimpleLink ™ Wireless MCU Device Revision E Errata (Rev. B) PDF | HTML 06 Jan 2026
* User guide CC27xx Technical Reference Manual (Rev. A) PDF | HTML 19 May 2025
Application brief CC27xx HSM Timing Benchmarks PDF | HTML 13 Jul 2026
Cybersecurity advisory Denial of Service during Bluetooth LE authentication and connection PDF | HTML 28 May 2026
Cybersecurity advisory Invalid Bluetooth® LE Data Length Extension (DLE) Parameter Leading to DoS PDF | HTML 28 May 2026
Cybersecurity advisory Enabling Tools Client Mode Leads to Possibility of Bypassing Debug Authentication on CC27xx Devices PDF | HTML 12 May 2026
Application note CC27xx Operation and Configuration Without an External 32kHz Crystal PDF | HTML 11 May 2026
Application note CC234x and CC27xx Hardware Configuration and PCB Design Considerations (Rev. A) PDF | HTML 04 Feb 2026
Application note AN103 -- Basic RF Testing of CCxxxx Devices (Rev. A) PDF | HTML 11 Dec 2025
Application note How to Certify Your Bluetooth Product (Rev. N) PDF | HTML 18 Nov 2025
Certificate LP-EM-CC2745R10-Q1 EU Declaration of Conformity (DoC) (Rev. A) 13 May 2025
Technical article 以低功率無線 MCU 解決關鍵無線連線網路安全挑戰 (Rev. A) PDF | HTML 19 Dec 2024
Technical article 저전력 무선 MCU로 주요 무선 연결 사이버 보안 문제 해결 (Rev. A) PDF | HTML 16 Dec 2024
Technical article Solving key wireless connectivity cyber security challenges with low-power wireless MCUs (Rev. A) PDF | HTML 11 Dec 2024
Application note High Accuracy, Low Cost, Secure Ranging with Bluetooth Channel Sounding PDF | HTML 27 Feb 2024
Application note RF PCB Simulation Cookbook 09 Jan 2019
Application note CC-Antenna-DK2 and Antenna Measurements Summary (Rev. A) 02 Oct 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-EM-CC2745R10-Q1 — CC2745R10-Q1 LaunchPad™ development kit for SimpleLink™ 2.4GHz wireless MCU

This LaunchPad™ development kit speeds development on devices with integrated power amplifier and radio support for 2.4GHz operation. The LaunchPad is equipped with an AEC-Q100 complaint wireless microcontroller (MCU) supporting Bluetooth® Low Energy (5.3 and the upcoming versions) for automotive (...)

User guide: PDF | HTML
Not available on TI.com
Debug probe

TMDSEMU110-U — XDS110 JTAG Debug Probe

The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)

User guide: PDF
Not available on TI.com
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Development kit

LP-XDS110 — XDS110 LaunchPad™ development kit debugger

The LP-XDS110 LaunchPad development kit debugger is a tool to program and debug Texas Instruments (TI) microcontroller, microprocessors and DSP XDS-compatible devices. The LP-XDS110 has been designed to connect directly to split Launchpads via the 20-pin edge connector, however they can also be (...)

Not available on TI.com
Development kit

LP-XDS110ET — XDS110ET LaunchPad™ development kit debugger with EnergyTrace™ software

The LP-XDS110ET LaunchPad development kit debugger is a tool to program and debug Texas Instruments (TI) microcontrollers, microprocessors and DSP XDS-compatible devices. The LP-XDS110ET has been designed to connect directly to split Launchpad development kits via the 20-pin edge connector, however (...)

Not available on TI.com
Software development kit (SDK)

SIMPLELINK-LOWPOWER-F3-SDK SimpleLink™ Low Power F3 software development kit (SDK) for the CC23xx and CC27xx devices

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx, CC26xx and CC27xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, (...)

Supported products & hardware

Supported products & hardware

Browse Download options
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware

Supported products & hardware

View on GitHub Download options
IDE, configuration, compiler or debugger

SYSCONFIG Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware

Supported products & hardware

Launch Download options
IDE, configuration, compiler or debugger

TSK-3P-VX-TOOLSET — TASKING VX-toolset for Arm

The VX-toolset for Arm is a certified compiler toolchain for safety-critical embedded software development on select Cortex-M and Cortex-R core devices. With Eclipse IDE integration, advanced multicore support and TASKING BlueBox debugger compatibility, the VX-toolset simplifies development. TÜV (...)
Support software

SMARTRF-STUDIO-8 SmartRF Studio 8 application software for CC23xx and CC27xx devices, and CC140xP transceivers

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

Supported products & hardware

Supported products & hardware

Download options
Calculation tool

BT-POWER-CALC Bluetooth Power Calculator for CC13xx, CC26xx, CC23xx, and CC27xx devices

This tool is used to calculate Bluetooth Low Energy power consumption estimates for various use cases on TI Bluetooth devices. The calculator includes both advertising and peripheral use cases with the ability to configure different use case profile parameters. The calculator outputs an estimate (...)
Supported products & hardware

Supported products & hardware

Download options
Design tool

SIMPLELINK-2-4GHZ-DESIGN-REVIEW Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices

The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. A simple three-step process for requesting a review as well as links to relevant technical documentation and (...)

Supported products & hardware

Supported products & hardware

Gerber file

LAUNCHXL-CC2745R10-Q1 Design Files (Rev. B)

SWRC393B.ZIP (7172 KB)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos