TIDA-010024

TIDA-010024

Design files

Overview

This reference design implements an RF mesh network end node with DTLS security for smart meter Advanced Metering Infrastructure (AMI) networks. The network is an IPv6 over low-power wireless personal area networks (6LoWPAN) solution. The design implements this network in a single CC1312R SimpleLink™ Wireless MCU to enhanceperformance and minimize system cost. The complete 6LoWPAN mesh network runs on top of the TI-15.4 stack based on IEEE 802.15.4e/g protocols and implements an un-slotted channel hopping (USCH) mode to provide protection against network interference. Network capacity is improved and the security is enhanced with the inclusion of larger neighbor and routing tables that optimize packet routing decisions.

Features
  • IPv6 networking over low-power RF in the <1GHz ISM bands
  • Implements mesh network protocols of 6LoWPAN, RPL, IPv6/ICMPv6, UDP and DTLS
  • Implements TI-15.4 stack with IEEE 802.15.4e based frequency hopping and MAC data encryption
  • Software layer architecture identical to Wi-SUN FAN v1.0
  • Adds DTLS security, larger neighbor and routing tables to TIDA-010003 simple 6LoWPAN mesh end node improves network performance reference design
  • Supports low-power mode configuration for the battery-powered end nodes
Download View video with transcript Video
Important note

This reference design contains example software for implementing 6LoWPAN networks based on the Contiki-OS RTOS. This example implementation included the uIP TCP/IP stack, identified to be potentially vulnerable outlined in the following advisory: Amnesia open-source TCP/IP stack vulnerabilities (AMNESIA:33).

We have discontinued this example software and recommend you evaluate our Wi-SUN solution. If you plan to use the previous version of this reference design, please note it is considered OBSOLETE, and there is no plan to update it at this time. It is recommended that TI customers who referenced example software that included Contiki-OS evaluate the recommendations provided by the ICS Advisory and either:

  1. Ensure to take appropriate actions to mitigate these potential vulnerabilities in Contiki-OS, or
  2. Move to Contiki-NG 4.6.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEF7A.PDF (3216 KB)

Reference design overview and verified performance test data

TIDRXD6.PDF (507 KB)

Detailed overview of design layout for component placement

TIDRXD5.PDF (42 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXD8.ZIP (2454 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEY3.ZIP (743 KB)

Design file that contains information on physical board layer of design PCB

TIDRXD7.PDF (5465 KB)

PCB layer plot file used for generating PCB design layout

TIDRXD4.PDF (637 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

ESD protection diodes

TPD6E0046 channel 1.6-pF, 5.5-V, 8-kV ESD protection diode for High Speed Interfaces

Data sheet: PDF | HTML
General-purpose MCUs

TM4C1294NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS7961-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Shunt voltage references

LM4040Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1312RSimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1314R10SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM

Data sheet: PDF | HTML
Voltage translators

SN74AVC4T245Four-bit dual-supply bus transceiver with configurable voltage-level shifting

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

LAUNCHXL-CC1312R1 — SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller (MCU) LaunchPad™ Development Kit

This reference design implements an RF mesh network end node with DTLS security for smart meter Advanced Metering Infrastructure (AMI) networks. The network is an IPv6 over low-power wireless personal area networks (6LoWPAN) solution. The design implements this network in a single CC1312R (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010024 Secured 6LoWPAN mesh end-node with enhanced network capacity reference design TIDA-010032 Universal data concentrator reference design supporting Ethernet, 6LoWPAN RF mesh & more TIDA-010050 Ultra-low power water flow measurement for AMR reference design TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDEP0084 Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-CC1312R1 SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller (MCU) LaunchPad™ Development Kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010024 Secured 6LoWPAN mesh end-node with enhanced network capacity reference design TIDA-010032 Universal data concentrator reference design supporting Ethernet, 6LoWPAN RF mesh & more TIDA-010050 Ultra-low power water flow measurement for AMR reference design TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDEP0084 Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Secured 6LoWPAN mesh end-node with enhanced network capacity reference design (Rev. A) Mar 6, 2019
Cybersecurity advisory Amnesia Open-Source TCP/IP Stack Vulnerabilities (AMNESIA:33) (Rev. A) PDF | HTML Jan 11, 2021
More literature RF mesh networking offers system performance and interoperability Nov 1, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-010003 Simple 6LoWPAN mesh end-node improves network performance reference design TIDA-010032 Universal data concentrator reference design supporting Ethernet, 6LoWPAN RF mesh & more

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-CC13X2-26X2-SDK SimpleLink™ CC13x2 and CC26x2 software development kit (SDK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos