TIDA-010050

Ultra-low power water flow measurement for AMR reference design

TIDA-010050

Design files

Overview

This fully tested reference design demonstrates a low-power solution for electronic measurement of water flow through a mechanical meter and provides a single-chip platform for flow measurement and wireless communications. The design is ideal for water meter automatic meter reading (AMR) modules that add wireless communications to existing mechanical meters. The RF subsystem supports standard protocols such as wireless M-Bus or proprietary protocols in the Sub-1 GHz ISM bands. This reference design offers the ability to accurately read the mechanical rotation from longer distances, and provides greater reliability. The ultra-low power consumption reduces the battery requirement and extends product lifetime.

Features
  • Single-chip integrated solution with flow meter metrology and RF communications subsystem
  • Meets measurement accuracy requirements of ISO4064-1:2014-11 (Class 1)
  • Consumes 1.83 µA while sampling at 16 Hz with 3.3-V power supply
  • Accurate measurement at up to 5.8 mm from rotating disc
  • Complete tested reference design with firmware, design files and test report
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEO3.PDF (5164 KB)

Reference design overview and verified performance test data

TIDRZI3.PDF (114 KB)

Detailed overview of design layout for component placement

TIDRZI2.PDF (205 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZI5.ZIP (521 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFF1.ZIP (534 KB)

Design file that contains information on physical board layer of design PCB

TIDRZI4.PDF (497 KB)

PCB layer plot file used for generating PCB design layout

TIDRZI1.PDF (743 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD23285F5-12-V, P channel NexFET™ power MOSFET, single LGA 0.8 mm x 1.5 mm, 35 mOhm, gate ESD protection

Data sheet: PDF | HTML
NAND gates

SN74AUP2G002-ch, 2-input, 0.8-V to 3.6-V low power NAND gates

Data sheet: PDF
Voltage translating gates

SN74AUP1T00Low Power, 1.8/2.5/3.3-V In, 3.3-V CMOS Out, Single 2-Input Positive-NAND Gate

Data sheet: PDF

Start development

Hardware development

Development kit

LAUNCHXL-CC1312R1 — SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller (MCU) LaunchPad™ Development Kit

This fully tested reference design demonstrates a low-power solution for electronic measurement of water flow through a mechanical meter and provides a single-chip platform for flow measurement and wireless communications. The design is ideal for water meter automatic meter reading (AMR) modules (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010024 Secured 6LoWPAN mesh end-node with enhanced network capacity reference design TIDA-010032 Universal data concentrator reference design supporting Ethernet, 6LoWPAN RF mesh & more TIDA-010050 Ultra-low power water flow measurement for AMR reference design TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDEP0084 Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-CC1312R1 SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller (MCU) LaunchPad™ Development Kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010024 Secured 6LoWPAN mesh end-node with enhanced network capacity reference design TIDA-010032 Universal data concentrator reference design supporting Ethernet, 6LoWPAN RF mesh & more TIDA-010050 Ultra-low power water flow measurement for AMR reference design TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDEP0084 Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems

Software development

Support software

TIDCFF2 — TIDA-010050 Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010050 Ultra-low power water flow measurement for AMR reference design
Download options

TIDCFF2 TIDA-010050 Software

close
Latest version
Version: 01.00.00.00
Release date: Apr 11, 2019
Hardware development
Reference design
TIDA-010050 Ultra-low power water flow measurement for AMR reference design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcff2 or www.ti.com/lit/xx/tidcff2/tidcff2.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCFF2. Please update any bookmarks accordingly.

Design tools & simulation

Simulation model

TIDM059 — TIDA-010050 Simulation

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010050 Ultra-low power water flow measurement for AMR reference design

TIDM059 TIDA-010050 Simulation

close
Latest version
Version: 01.00.00.00
Release date: Apr 12, 2019
Hardware development
Reference design
TIDA-010050 Ultra-low power water flow measurement for AMR reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Ultra-Low Power Water Flow Measurement for AMR Reference Design Apr 12, 2019

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
SENSOR-CONTROLLER-STUDIO Sensor Controller Studio
SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-CC13X2-26X2-SDK SimpleLink™ CC13x2 and CC26x2 software development kit (SDK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos