BQ28Z620EVM-071

BQ28Z620EVM-071

Order now

Overview

This evaluation module (EVM) is a complete evaluation system for the BQ28Z620 and BQ294502 battery management system. The EVM includes one BQ28Z620 and BQ294502 circuit module and a link to Windows® based PC software. The circuit module includes one BQ28Z620 integrated circuit (IC), one BQ294502 IC, and all other onboard components necessary to monitor and predict capacity, perform cell balancing, monitor critical parameters, protect the cells from overcharge, over-discharge, short-circuit, and over-current in one- or two-series cell Li-Ion or Li-Polymer battery packs. The circuit module connects directly across the cells in a battery. With the EV2400 interface board and software, you can read the BQ28Z620 data registers, program the chipset for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the solution under different charge and discharge conditions using I²C communication protocol.

Features
  • 1.2-V input/output
  • Coulomb counter offset reduced by 52%:  4.8-µV (typical)
  • Lower current consumption of 300 µA (typical) than competing multi cell fuel gauges
  • Ultra-low current sense resistor values of 0.5 to 3 mΩ for lower power losses
  • Decreased 2.2-V input supply voltage supports future cell chemistries and very low minimum system voltage
Battery fuel gauges
BQ28Z620 — Battery fuel gauge with integrated protector for 1-series to 2 series packs with 1.2-V I/O
Download View video with transcript Video

Order & start development

Evaluation board

BQ28Z620EVM — BQ28Z620 evaluation module for one- or two-series cell Li-Ion Impedance Track™ battery fuel gauge

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BQ28Z620EVM — BQ28Z620 evaluation module for one- or two-series cell Li-Ion Impedance Track™ battery fuel gauge

close
Version: null
Release date:
Firmware

BQ28Z620-DEVICE-FW — Firmware for BQ28Z620 family of gauges

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ28Z620 — Battery fuel gauge with integrated protector for 1-series to 2 series packs with 1.2-V I/O
Hardware development
Evaluation board
BQ28Z620EVM-071 — BQ28Z620 evaluation module for one- or two-series cell Li-Ion Impedance Track™ battery fuel gauge

BQ28Z620-DEVICE-FW — Firmware for BQ28Z620 family of gauges

close
Version: R1-V1.01
Release date: Aug 9, 2023

BQ28Z620-R1 v1.01 firmware installer

SHA-256 checksum
lock = Requires export approval (1 minute)
Products
Battery fuel gauges
BQ28Z620 — Battery fuel gauge with integrated protector for 1-series to 2 series packs with 1.2-V I/O
Hardware development
Evaluation board
BQ28Z620EVM-071 — BQ28Z620 evaluation module for one- or two-series cell Li-Ion Impedance Track™ battery fuel gauge

Release Information

The Texas Instruments BQ28Z620 device is a highly integrated, accurate, 1-series to 2-series cell gas gauge and protection solution, enabling autonomous charger control and cell balancing.

The BQ28Z620-DEVICE-FW enables autonomous charge control through Master Mode I2C broadcasts of charging current and voltage information, eliminating software overhead that is typically incurred by the system’s host controller.

The BQ28Z620-DEVICE-FW device provides a fully integrated pack-based solution with a flash programmable custom reduced instruction-set CPU (RISC), safety protection, and authentication for 1- to 2-series cell Li-ion and Li-polymer battery packs.

The BQ28Z620-DEVICE-FW communicates via an I2C compatible interface and combines an ultra-low-power, high-speed TI BQBMP processor, high-accuracy analog measurement capabilities, integrated flash memory, an array of peripheral and communication ports, an N-CH FET drive, and a SHA-1 Authentication transform responder into a complete, high-performance battery management solution.

Features

  • Autonomous battery charging control, using a dedicated MASTER mode I2C interface
  • 400-kHz I2C bus communications interface, including a 1.2-V logic level for high-speed programming and data access
  • Cell balancing with an internal bypass to optimize battery health
  • A high-side protection N-CH FET drive enables serial bus communication during fault conditions
  • Programmable protection levels for voltage, current, and temperature
  • Support for simultaneous current and voltage sampling
  • Supports down to 0.5-mΩ current sense resistor while capable of 1-mA current measurement
  • SHA-1 authentication responder for increased battery pack security

 

Software programming tool

BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ20Z40 — SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330 BQ20Z40-R1 — SBS 1.1 compliant Gas Gauge with Impedance Track™ Technology BQ20Z70-V150 — SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology BQ20Z70-V160 — SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology for use with the bq29330 BQ20Z80 — SBS 1.1-compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312 BQ20Z80-V102 — SBS 1.1-compliant gas gauge enabled w/Impedance Track™ technology BQ20Z80-V110 — SBS 1.1-compliant gas gauge enabled w/Impedance Track™ technology with FW v1.10 BQ20Z80A-V110 — SBS 1.1 compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312A BQ27505-J2 — System-side Impedance Track™; fuel gauge with FW v2.15 BQ27505-J3 — System-side Impedance Track™; fuel gauge with FW v2.20 BQ27505-J4 — System-side Impedance Track™; fuel gauge with FW v2.24 BQ27505-J5 — System-side Impedance Track™; fuel gauge with FW v2.29 BQ27520-G4 — System side Impedance Track™ fuel gauge with integrated LDO. BQ27530-G1 — System-side Impedance-Track fuel (gas) gauge with direct battery connection BQ27531-G1 — Battery management unit Impedance Track™ fuel (gas) gauge for bq2419x charger controller BQ27532-G1 — Battery management unit Impedance Track™ fuel gauge for bq2425x charger BQ27545-G1 — Single cell, pack side, Impedance Track™ fuel gauge BQ27546-G1 — Single cell Impedance Track™ pack side fuel gauge with DSBGA package BQ27741-G1 — Pack-side Impedance Track™(tm) fuel (gas) gauge with integrated protector BQ27742-G1 — Single cell Li-ion battery fuel gauge with integrated protection | battery gas gauge BQ27Z558 — Single-cell Impedance Track™ technology gas gauge with 1.2V IO support BQ27Z561 — Impedance Track™ integrated circuit gas gauge solution for 1-series BQ27Z561-R1 — Impedance Track™ battery gas gauge solution for 1-series cell Li-ion battery packs BQ27Z561-R2 — Impedance track battery gas gauge solution for 1-series cell li-ion battery packs BQ27Z746 — Pack-side, single-cell Impedance Track™ technology fuel gauge with integrated protector BQ27Z758 — 1-series Impedance Track™ battery fuel gauge and protection with true 0V charging BQ27Z846 — Battery gauge with protection and ECC authentication for 1-series cell packs BQ27Z855 — Battery gauge with integrated linear charger, protection and authentication for 1-series cell packs BQ28Z610 — Battery fuel gauge with integrated protector for 1-2 series packs BQ28Z610-R1 — Battery fuel gauge with integrated protector for 1-2 series packs BQ28Z620 — Battery fuel gauge with integrated protector for 1-series to 2 series packs with 1.2-V I/O BQ3050 — SBS 1.1-compliant 2-s to 4-s battery gas gauge & protection BQ3055 — 2-series, 3-series, and 4-series Li-ion battery pack manager BQ3060 — SBS 1.1-compliant gas gauge and protector BQ30Z554-R1 — 2 series, 3 series, and 4 series Li-ion battery pack manager BQ34110 — Multi-chemistry high-cell Count battery fuel gauge with integrated rarely discharged module BQ34210-Q1 — Automotive Qualified Single cell system-side CEDV fuel gauge BQ34Z100 — 1-s to 16-s Impedance Track™ fuel gauge | battery gas gauge BQ34Z100-G1 — Multi-chemistry Impedance Track™ standalone fuel gauge | battery gas gauge BQ34Z100-R2 — Multichemistry Impedance Track™ stand-alone fuel gauge BQ34Z110 — Wide range fuel gauge with Impedance Track™; for lead acid batteries | battery gas gauge BQ35100 — Battery fuel gauge for non-rechargeable batteries (lithium primary) and end-of-service monitor BQ4050 — 1-4 series CEDV battery fuel (gas) gauge BQ40Z50 — 1-4 series Li-ion battery pack manager | battery fuel (gas) gauge BQ40Z50-R1 — 1-4 series Li-ion battery pack manager supporting Turbo Mode 1.0 BQ40Z50-R2 — 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0 BQ78350 — Companion CEDV Fuel Gauge Battery Management Controller for bq76940 Monitor Family BQ78350-R1 — CEDV li-ion gas gauge and battery management controller BQ78350-R1A — CEDV li-ion gas gauge and battery management controller
Hardware development
Reference design
TIDA-00029 — System-Side ImpedanceTrack Fuel (Gas) Gauge Direct Battery Connection Reference Design TIDA-00883 — 1 to 4 Series Cell Li-Ion Battery Pack Manager Reference Design TIDA-00982 — Non-Military Drone, Robot, or RC 2S1P Battery Management Solution Reference Design TIDA-010030 — Accurate gauging and 50-μA standby current, 13-S, 48-V li-ion battery pack reference design
Evaluation board
ADVANCED-BQMTESTER — Texas Instruments Advanced bqMTester Multi-Station Test and Program Board BQ27510EVM — System-Side Single-Cell Impedance Track™ Technology Evaluation Module  | Battery Fuel Gauge BQ27520EVM — System-Side Impedance Track™ Battery Fuel Gauge Evaluation Module | Gas Gauge BQ27530EVM — BQ27530EVM System-Side Impedance-Track Fuel (Gas) Gauge Direct Battery Connection Evaluation Module BQ27531EVM — Battery Management Unit Impedance Track Fuel (Gas) Gauge Charger Controller Evaluation Module BQ27532EVM-656 — Battery Charging Solution Evaluation Module BQ27542EVM — Li-ion Battery Fuel Gauge Evaluation Module BQ27546EVM-702 — bq27546 Gas Gauge with Impedance Track™ Technology BQ27741EVM — BQ27741EVM Pack-Side Impedance Track Fuel (Gas) Gauge Integrated Protector Evaluation Module BQ27742EVM — bq27742-G1 Single Cell Li-ion Battery Fuel (Gas) Gauge Programmable Evaluation Module BQ27Z558EVM-084 — BQ27Z558 evaluation module for single-cell Impedance Track™ technology gas gauge BQ27Z561EVM-011 — BQ27Z561 1S-cell programmable battery manager Evaluation module BQ27Z746EVM-047 — BQ27Z746 evaluation module Impedance Track™ technology battery gas gauge with protection solution BQ27Z846EVM — BQ27Z846 evaluation module BQ27Z855EVM — BQ27Z855 evaluation module BQ28Z610EVM-532 — BQ28Z610 1-Cell to 2-Cell Programmable Battery Manager Evaluation Module BQ28Z620EVM-071 — BQ28Z620 evaluation module for one- or two-series cell Li-Ion Impedance Track™ battery fuel gauge BQ3050EVM-001 — bq3050EVM SBS 1.1 Compliant Advanced Gas Gauge EVM BQ34110EVM-796 — bq34110 Multi-Chemistry CEDV Battery Gas Gauge for Rarely Discharged Applications Evaluation Module BQ34210IQ1EVM-826 — bq34210-Q1 Evaluation Module for System Side CEDV Fuel Gauge BQ34Z100EVM — Bq34z100EVM 1s to 16s Impedance Track Fuel Gauge Battery Evaluation Module | Gas Gauge Battery BQ35100EVM-795 — bq35100 Lithium Primary Cell Evaluation Module Using End-of-Service Monitor Gas Gauging BQ4050EVM-561 — 1 Series, 2 Series, 3 Series, and 4 Series Li-Ion Battery Pack Manager Evaluation Module BQ40Z50EVM-561 — BQ40Z50 evaluation board  BQ40Z60EVM-578 — 2 Series, 3 Series, and 4 Series Li-Ion Battery Pack Manager Evaluation Module BQ40Z80EVM-020 — BQ40Z80 2s-7s Battery Gauge Evaluation Module BQMTESTER — BQMTESTER Multi Channel Test and Program Board MKST-3P-ALT-EV2300 — MKS Technology alternative for EV2300 communications transceiver

BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products

close
Version: 1.0.1
Release date: Sep 15, 2023

SDK, API, and Programmer installer

SHA-256 checksum
lock = Requires export approval (1 minute)
Products
Battery fuel gauges
BQ20Z40 — SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330 BQ20Z40-R1 — SBS 1.1 compliant Gas Gauge with Impedance Track™ Technology BQ20Z70-V150 — SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology BQ20Z70-V160 — SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology for use with the bq29330 BQ20Z80 — SBS 1.1-compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312 BQ20Z80-V102 — SBS 1.1-compliant gas gauge enabled w/Impedance Track™ technology BQ20Z80-V110 — SBS 1.1-compliant gas gauge enabled w/Impedance Track™ technology with FW v1.10 BQ20Z80A-V110 — SBS 1.1 compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312A BQ27505-J2 — System-side Impedance Track™; fuel gauge with FW v2.15 BQ27505-J3 — System-side Impedance Track™; fuel gauge with FW v2.20 BQ27505-J4 — System-side Impedance Track™; fuel gauge with FW v2.24 BQ27505-J5 — System-side Impedance Track™; fuel gauge with FW v2.29 BQ27520-G4 — System side Impedance Track™ fuel gauge with integrated LDO. BQ27530-G1 — System-side Impedance-Track fuel (gas) gauge with direct battery connection BQ27531-G1 — Battery management unit Impedance Track™ fuel (gas) gauge for bq2419x charger controller BQ27532-G1 — Battery management unit Impedance Track™ fuel gauge for bq2425x charger BQ27545-G1 — Single cell, pack side, Impedance Track™ fuel gauge BQ27546-G1 — Single cell Impedance Track™ pack side fuel gauge with DSBGA package BQ27741-G1 — Pack-side Impedance Track™(tm) fuel (gas) gauge with integrated protector BQ27742-G1 — Single cell Li-ion battery fuel gauge with integrated protection | battery gas gauge BQ27Z558 — Single-cell Impedance Track™ technology gas gauge with 1.2V IO support BQ27Z561 — Impedance Track™ integrated circuit gas gauge solution for 1-series BQ27Z561-R1 — Impedance Track™ battery gas gauge solution for 1-series cell Li-ion battery packs BQ27Z561-R2 — Impedance track battery gas gauge solution for 1-series cell li-ion battery packs BQ27Z746 — Pack-side, single-cell Impedance Track™ technology fuel gauge with integrated protector BQ27Z758 — 1-series Impedance Track™ battery fuel gauge and protection with true 0V charging BQ27Z846 — Battery gauge with protection and ECC authentication for 1-series cell packs BQ27Z855 — Battery gauge with integrated linear charger, protection and authentication for 1-series cell packs BQ28Z610 — Battery fuel gauge with integrated protector for 1-2 series packs BQ28Z610-R1 — Battery fuel gauge with integrated protector for 1-2 series packs BQ28Z620 — Battery fuel gauge with integrated protector for 1-series to 2 series packs with 1.2-V I/O BQ3050 — SBS 1.1-compliant 2-s to 4-s battery gas gauge & protection BQ3055 — 2-series, 3-series, and 4-series Li-ion battery pack manager BQ3060 — SBS 1.1-compliant gas gauge and protector BQ30Z554-R1 — 2 series, 3 series, and 4 series Li-ion battery pack manager BQ34110 — Multi-chemistry high-cell Count battery fuel gauge with integrated rarely discharged module BQ34210-Q1 — Automotive Qualified Single cell system-side CEDV fuel gauge BQ34Z100 — 1-s to 16-s Impedance Track™ fuel gauge | battery gas gauge BQ34Z100-G1 — Multi-chemistry Impedance Track™ standalone fuel gauge | battery gas gauge BQ34Z100-R2 — Multichemistry Impedance Track™ stand-alone fuel gauge BQ34Z110 — Wide range fuel gauge with Impedance Track™; for lead acid batteries | battery gas gauge BQ35100 — Battery fuel gauge for non-rechargeable batteries (lithium primary) and end-of-service monitor BQ4050 — 1-4 series CEDV battery fuel (gas) gauge BQ40Z50 — 1-4 series Li-ion battery pack manager | battery fuel (gas) gauge BQ40Z50-R1 — 1-4 series Li-ion battery pack manager supporting Turbo Mode 1.0 BQ40Z50-R2 — 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0 BQ78350 — Companion CEDV Fuel Gauge Battery Management Controller for bq76940 Monitor Family BQ78350-R1 — CEDV li-ion gas gauge and battery management controller BQ78350-R1A — CEDV li-ion gas gauge and battery management controller
Hardware development
Reference design
TIDA-00029 — System-Side ImpedanceTrack Fuel (Gas) Gauge Direct Battery Connection Reference Design TIDA-00883 — 1 to 4 Series Cell Li-Ion Battery Pack Manager Reference Design TIDA-00982 — Non-Military Drone, Robot, or RC 2S1P Battery Management Solution Reference Design TIDA-010030 — Accurate gauging and 50-μA standby current, 13-S, 48-V li-ion battery pack reference design
Evaluation board
ADVANCED-BQMTESTER — Texas Instruments Advanced bqMTester Multi-Station Test and Program Board BQ27510EVM — System-Side Single-Cell Impedance Track™ Technology Evaluation Module  | Battery Fuel Gauge BQ27520EVM — System-Side Impedance Track™ Battery Fuel Gauge Evaluation Module | Gas Gauge BQ27530EVM — BQ27530EVM System-Side Impedance-Track Fuel (Gas) Gauge Direct Battery Connection Evaluation Module BQ27531EVM — Battery Management Unit Impedance Track Fuel (Gas) Gauge Charger Controller Evaluation Module BQ27532EVM-656 — Battery Charging Solution Evaluation Module BQ27542EVM — Li-ion Battery Fuel Gauge Evaluation Module BQ27546EVM-702 — bq27546 Gas Gauge with Impedance Track™ Technology BQ27741EVM — BQ27741EVM Pack-Side Impedance Track Fuel (Gas) Gauge Integrated Protector Evaluation Module BQ27742EVM — bq27742-G1 Single Cell Li-ion Battery Fuel (Gas) Gauge Programmable Evaluation Module BQ27Z558EVM-084 — BQ27Z558 evaluation module for single-cell Impedance Track™ technology gas gauge BQ27Z561EVM-011 — BQ27Z561 1S-cell programmable battery manager Evaluation module BQ27Z746EVM-047 — BQ27Z746 evaluation module Impedance Track™ technology battery gas gauge with protection solution BQ27Z846EVM — BQ27Z846 evaluation module BQ27Z855EVM — BQ27Z855 evaluation module BQ28Z610EVM-532 — BQ28Z610 1-Cell to 2-Cell Programmable Battery Manager Evaluation Module BQ28Z620EVM-071 — BQ28Z620 evaluation module for one- or two-series cell Li-Ion Impedance Track™ battery fuel gauge BQ3050EVM-001 — bq3050EVM SBS 1.1 Compliant Advanced Gas Gauge EVM BQ34110EVM-796 — bq34110 Multi-Chemistry CEDV Battery Gas Gauge for Rarely Discharged Applications Evaluation Module BQ34210IQ1EVM-826 — bq34210-Q1 Evaluation Module for System Side CEDV Fuel Gauge BQ34Z100EVM — Bq34z100EVM 1s to 16s Impedance Track Fuel Gauge Battery Evaluation Module | Gas Gauge Battery BQ35100EVM-795 — bq35100 Lithium Primary Cell Evaluation Module Using End-of-Service Monitor Gas Gauging BQ4050EVM-561 — 1 Series, 2 Series, 3 Series, and 4 Series Li-Ion Battery Pack Manager Evaluation Module BQ40Z50EVM-561 — BQ40Z50 evaluation board  BQ40Z60EVM-578 — 2 Series, 3 Series, and 4 Series Li-Ion Battery Pack Manager Evaluation Module BQ40Z80EVM-020 — BQ40Z80 2s-7s Battery Gauge Evaluation Module BQMTESTER — BQMTESTER Multi Channel Test and Program Board MKST-3P-ALT-EV2300 — MKS Technology alternative for EV2300 communications transceiver

Documentation

Quick Tips text document for Command line programmers

Release Information

Description:

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. The executables work with a single station but can be extended to multiple stations by using additional software and GUI from MKS Technology Inc. . Support for multiple stations is not included in this software.

There are multiple executables in the download, usually one per family of products. Older products such as BQ20xxx and BQ30xxx are also supported.  Examples using  the C++ programming language API and Python® programming language are provided for custom development.

Requirements:

  • Hardware: MKST-3P-ALT-EV2300
  • Supported operating systems: Windows (32 and 64 bits)
  • Software: Microsoft Visual Studio 2010 C++ Runtime redistributable

Features:

  • Collection of command line executables for Windows
  • Small executable size with few dependencies
  • Fast programming
  • Supports BQFS/DFFS and SREC file formats
  • Provides C API for custom code development
  • Callable from other programs for automation
  • Portable design simplifies deployment
  • Separately downloadable support software to enable legacy software like BQEVSW and ADVANCED-BQMTESTER to work with MKST-3P-ALT-EV2300

Getting started:

1. Download the software

2. Run the installer

3. The executables, C API and Python API files can be found in the install location

4. Run the command line executable without arguments to get usage help. Refer to Readme.txt in the install folder for more information and how to get help using the command line.

What's new

  • Added support for BQ78350 and BQ34Z100
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide BQ28Z620EVM User's Guide PDF | HTML Sep 20, 2022
Certificate BQ28Z620EVM-071 EU RoHS Declaration of Conformity (DoC) (Rev. A) Mar 16, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos