BQ27Z855

ACTIVE

Product details

There are no parameters available for this product.
  • Fully integrated battery fuel gauge, linear battery charger, protector, and authenticator
  • Battery chemistries supported include Li-ion with LCO, NMC, or LFP cathodes
  • Battery fuel gauging based on patented Dynamic Z-Track technology
    • Automatically adjusts for aging, temperature, and rate-induced effects on the battery
  • Fully featured battery linear charger
    • CC/CV charging up to 2A with JEITA-compliant integrated Advanced Charge Algorithm (ACA)
    • Dynamic Power Path Management
      • MINSYS mode to ensure system voltage does not drop below target threshold while charging with a weak input
      • SUPPLEMENT mode with ultra fast switching time to ensure system does not brown out during loads while charging
    • Ideal diode (ID) mode during discharge to prevent voltage drop to system load
    • PACK+ terminal voltage tolerance of +24V with 1kΩ RPACK value
  • High-accuracy analog front end with two independent ADCs:
    • 18-bit low offset delta-sigma ADC for Coulomb counting with ±100mV input range
    • 16-bit delta-sigma ADC for cell voltage and internal and external temperature sensors
  • Programmable safety and protection:
    • Hardware-level protections
      • Over Voltage Protection (OVP)
      • Under Voltage Protection (UVP)
      • Over Current Charging (OCC)
      • Over Current Discharging (OCD)
      • Short Circuit Discharging (SCD)
    • Firmware-level protections
      • OVP, UVP, OCC, and OCD
      • Under Temperature (UT)
      • Over Temperature (OT)
      • FET Failure (FETF)
      • Charge Timeout (CTO)
  • ECC ECDSA authentication support with secure memory
  • True zero-volt charging to support dead battery charging
  • Integrated RTC with calendar and time of day
  • Ultra-compact, 15-ball DSBGA package (YAH)
  • Fully integrated battery fuel gauge, linear battery charger, protector, and authenticator
  • Battery chemistries supported include Li-ion with LCO, NMC, or LFP cathodes
  • Battery fuel gauging based on patented Dynamic Z-Track technology
    • Automatically adjusts for aging, temperature, and rate-induced effects on the battery
  • Fully featured battery linear charger
    • CC/CV charging up to 2A with JEITA-compliant integrated Advanced Charge Algorithm (ACA)
    • Dynamic Power Path Management
      • MINSYS mode to ensure system voltage does not drop below target threshold while charging with a weak input
      • SUPPLEMENT mode with ultra fast switching time to ensure system does not brown out during loads while charging
    • Ideal diode (ID) mode during discharge to prevent voltage drop to system load
    • PACK+ terminal voltage tolerance of +24V with 1kΩ RPACK value
  • High-accuracy analog front end with two independent ADCs:
    • 18-bit low offset delta-sigma ADC for Coulomb counting with ±100mV input range
    • 16-bit delta-sigma ADC for cell voltage and internal and external temperature sensors
  • Programmable safety and protection:
    • Hardware-level protections
      • Over Voltage Protection (OVP)
      • Under Voltage Protection (UVP)
      • Over Current Charging (OCC)
      • Over Current Discharging (OCD)
      • Short Circuit Discharging (SCD)
    • Firmware-level protections
      • OVP, UVP, OCC, and OCD
      • Under Temperature (UT)
      • Over Temperature (OT)
      • FET Failure (FETF)
      • Charge Timeout (CTO)
  • ECC ECDSA authentication support with secure memory
  • True zero-volt charging to support dead battery charging
  • Integrated RTC with calendar and time of day
  • Ultra-compact, 15-ball DSBGA package (YAH)

The Texas Instruments BQ27Z855 Dynamic Z-Trackgas gauge solution is a fully integrated, accurate 1-series cell gas gauge, JEITA-compliant linear battery charger, protection, and authentication solution.

The BQ27Z855 gas gauge communicates through an I2C compatible interface and combines an ultra-low power ARM M0 RISC processor, high accuracy analog measurement capabilities, integrated flash memory, high-side NMOS FET drivers, and ECC ECDSA authentication to provide a complete, high-performance battery management solution.

The Texas Instruments BQ27Z855 Dynamic Z-Trackgas gauge solution is a fully integrated, accurate 1-series cell gas gauge, JEITA-compliant linear battery charger, protection, and authentication solution.

The BQ27Z855 gas gauge communicates through an I2C compatible interface and combines an ultra-low power ARM M0 RISC processor, high accuracy analog measurement capabilities, integrated flash memory, high-side NMOS FET drivers, and ECC ECDSA authentication to provide a complete, high-performance battery management solution.

There are no details available for this product.
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* User guide BQ27Z855 Technical Reference Manual (Rev. A) PDF | HTML Jul 21, 2026
Application note Dynamic Z-Track™ Technology: An Advanced Battery Gauging Algorithm for Dynamic Load Applications (Rev. A) PDF | HTML Jul 15, 2025
Application note Implementation of Elliptic Curve Cryptography Authentication on TI Battery Fuel Gauges PDF | HTML May 28, 2025
Application note How to Create and Program Authentication Keys into TI Battery Fuel Gauges PDF | HTML Mar 5, 2025
Application note Battery Gauging Algorithm Comparison PDF | HTML Dec 4, 2023

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos