Product details

Cell chemistry Li-Ion/Li-Polymer, LiFePO4, NCM, Si Anode Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 32000 Implementation Pack External capacity indication None Features Dynamic Z-Track™ technology, ECC authentication, Integrated Protector, SHA-256 Authentication Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Li-Ion/Li-Polymer, LiFePO4, NCM, Si Anode Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 32000 Implementation Pack External capacity indication None Features Dynamic Z-Track™ technology, ECC authentication, Integrated Protector, SHA-256 Authentication Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YAH) 15 5.4488 mm² (2.78 mm × 1.96 mm)
  • Fully integrated battery gas gauge, protector, and authenticator
  • Battery chemistries supported include Li-ion with LCO, NMC, or LFP cathodes and with graphite or silicon anodes
  • Battery fuel gauging based on patented Dynamic Z-Track technology
    • Models battery impedance for accurate time-to-empty predictions for static and dynamic loads
    • Automatically adjusts for aging, temperature, and rate-induced effects on the battery
  • High-accuracy analog front end with two independent ADCs:
    • 18-bit low offset, high resolution delta-sigma ADC for coulomb counting with ±100mV input range
    • 16-bit delta-sigma ADC for cell voltage and internal and external temperature sensors
  • High-side or low-side current sensing for system flexibility
  • Programmable safety and protection:
    • Hardware-level OVP, UVP, OCC, OCD, SCD protections
    • Firmware-level OVP, UVP, OCC, OCD, UT, OT, FETF, CTO, PCHGC, and more...

  • Integrated high efficiency high-side NMOS protection FET drivers
  • Up to 1MHz I2C bus communications interface with 1.2V- and 1.8V-level support
  • ECC ECDSA and SHA-256 authentication support with secure memory
  • Wake from push-button or charger detect

  • True zero-volt charging to support dead battery charging

  • Ultra-compact, 15-ball DSBGA package (YAH)
  • Fully integrated battery gas gauge, protector, and authenticator
  • Battery chemistries supported include Li-ion with LCO, NMC, or LFP cathodes and with graphite or silicon anodes
  • Battery fuel gauging based on patented Dynamic Z-Track technology
    • Models battery impedance for accurate time-to-empty predictions for static and dynamic loads
    • Automatically adjusts for aging, temperature, and rate-induced effects on the battery
  • High-accuracy analog front end with two independent ADCs:
    • 18-bit low offset, high resolution delta-sigma ADC for coulomb counting with ±100mV input range
    • 16-bit delta-sigma ADC for cell voltage and internal and external temperature sensors
  • High-side or low-side current sensing for system flexibility
  • Programmable safety and protection:
    • Hardware-level OVP, UVP, OCC, OCD, SCD protections
    • Firmware-level OVP, UVP, OCC, OCD, UT, OT, FETF, CTO, PCHGC, and more...

  • Integrated high efficiency high-side NMOS protection FET drivers
  • Up to 1MHz I2C bus communications interface with 1.2V- and 1.8V-level support
  • ECC ECDSA and SHA-256 authentication support with secure memory
  • Wake from push-button or charger detect

  • True zero-volt charging to support dead battery charging

  • Ultra-compact, 15-ball DSBGA package (YAH)

The Texas Instruments BQ27Z846 Dynamic Z-Trackgas gauge device is a fully integrated and accurate,1-series cell gas gauge, protection, and authentication option.

The BQ27Z846 gas gauge communicates through an I2C compatible interface and combines an ultra-low power RISC processor, high accuracy analog measurement capabilities, integrated flash memory, high-side NMOS FET drivers, and ECC ECDSA and SHA-2 authentication to provide a complete, high-performance battery management option.

The Texas Instruments BQ27Z846 Dynamic Z-Trackgas gauge device is a fully integrated and accurate,1-series cell gas gauge, protection, and authentication option.

The BQ27Z846 gas gauge communicates through an I2C compatible interface and combines an ultra-low power RISC processor, high accuracy analog measurement capabilities, integrated flash memory, high-side NMOS FET drivers, and ECC ECDSA and SHA-2 authentication to provide a complete, high-performance battery management option.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ27Z846EVM — BQ27Z846 evaluation module

The BQ27Z846 evaluation module (EVM) is a system-level board created to enable users to evaluate the functionalities of the BQ27Z846 fuel gauge within a system. The BQ27Z846 EVM is suitable for applications in which the battery pack is 1-S cell, meaning one series cell. The EVM includes a BQ27Z846 (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

BQSTUDIO-TEST — Battery Management Studio (bqStudio) Software – Beta version downloads

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware
Firmware

BQ27Z846-FW — BQ27Z846 device firmware

Supported products & hardware
GUI for evaluation module (EVM)

BQSTUDIO-GUI — Battery Management Studio (bqStudio) Software - Web Based Version

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware
Software programming tool

BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YAH) 15 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos