Product details

Bits (#) 4 Data rate (max) (Mbps) 50 Topology Open drain, Push-Pull Direction control (typ) Auto-direction Vin (min) (V) 1.1 Vin (max) (V) 3.6 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Applications GPIO, I2C, SMbus Features Bidirectional, Edge rate accelerator, Integrated pullup resistors Technology family TXS Supply current (max) (mA) 25 Rating Catalog Operating temperature range (°C) -40 to 125
Bits (#) 4 Data rate (max) (Mbps) 50 Topology Open drain, Push-Pull Direction control (typ) Auto-direction Vin (min) (V) 1.1 Vin (max) (V) 3.6 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Applications GPIO, I2C, SMbus Features Bidirectional, Edge rate accelerator, Integrated pullup resistors Technology family TXS Supply current (max) (mA) 25 Rating Catalog Operating temperature range (°C) -40 to 125
DSBGA (YCJ) 12 1.471168 mm² (1.448 mm × 1.016 mm)
  • No direction-control signal needed
  • Maximum data rates:
    • 50Mbps (push pull)
    • 2Mbps (open drain)
  • Available in the Texas Instruments NanoFree™ package
  • 1.1V to 3.6V on A port and 1.65V to 5.5V on B port
  • No power-supply sequencing required – either VCCA or VCCB can be ramped first
  • VCCA can be >, =, < VCCB
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22:
    • A port:
      • 2000V Human-Body Model (A114-B)
      • 200V Machine Model (A115-A)
      • 1000V Charged-Device Model (C101)
    • B port:
      • 4kV Human-Body Model (A114-B)
      • 200V Machine Model (A115-A)
      • 1000V Charged-Device Model (C101)
  • No direction-control signal needed
  • Maximum data rates:
    • 50Mbps (push pull)
    • 2Mbps (open drain)
  • Available in the Texas Instruments NanoFree™ package
  • 1.1V to 3.6V on A port and 1.65V to 5.5V on B port
  • No power-supply sequencing required – either VCCA or VCCB can be ramped first
  • VCCA can be >, =, < VCCB
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22:
    • A port:
      • 2000V Human-Body Model (A114-B)
      • 200V Machine Model (A115-A)
      • 1000V Charged-Device Model (C101)
    • B port:
      • 4kV Human-Body Model (A114-B)
      • 200V Machine Model (A115-A)
      • 1000V Charged-Device Model (C101)

This 4-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.1V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65V to 5.5V. This allows for low-voltage bidirectional translation between any of the 1.1V, 1.8V, 2.V, 3.3V, and 5V voltage nodes.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXS0204 is designed so that the OE input circuit is supplied by VCCA.

For the high-impedance state during power up or power down, tie OE to GND through a pull-down resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

This 4-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.1V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65V to 5.5V. This allows for low-voltage bidirectional translation between any of the 1.1V, 1.8V, 2.V, 3.3V, and 5V voltage nodes.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXS0204 is designed so that the OE input circuit is supplied by VCCA.

For the high-impedance state during power up or power down, tie OE to GND through a pull-down resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TXS0204 4-Bit Bidirectional Voltage-Level Translator for Open-Drain and Push-Pull Applications datasheet (Rev. B) PDF | HTML Mar 30, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TXS-EVM — Translator family evaluation module for single-, dual-, quad- and octal-channel devices

The TXS-EVM is designed to support single, dual, quad and octal channel TXS devices. The TXS devices belong to the auto bidirectional voltage level translation family with an operating voltage between 1.2V and 5.5 V designed to support various generic voltage level translation applications across (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
DSBGA (YCJ) 12 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos