TXB0108-Q1

ACTIVE

Product details

Bits (#) 8 Data rate (max) (Mbps) 100 Topology Push-Pull Direction control (typ) Auto-direction Vin (min) (V) 1.2 Vin (max) (V) 3.6 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Applications GPIO, I2S, JTAG, PCM, SPI, UART Features Edge rate accelerator, Output enable, Partial power down (Ioff), Vcc isolation Prop delay (ns) 4 Technology family TXB Supply current (max) (mA) 0.011 Rating Automotive Operating temperature range (°C) -40 to 125
Bits (#) 8 Data rate (max) (Mbps) 100 Topology Push-Pull Direction control (typ) Auto-direction Vin (min) (V) 1.2 Vin (max) (V) 3.6 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Applications GPIO, I2S, JTAG, PCM, SPI, UART Features Edge rate accelerator, Output enable, Partial power down (Ioff), Vcc isolation Prop delay (ns) 4 Technology family TXB Supply current (max) (mA) 0.011 Rating Automotive Operating temperature range (°C) -40 to 125
TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • 1.2V to 3.6V on A Port and 1.65 V to 5.5V on B Port (VCCA ≤ VCCB)
  • VCC Isolation Feature – If Either VCC Input Is at GND, All Outputs Are in the High-Impedance State
  • OE Input Circuit Referenced to VCCA
  • Low Power Consumption, 4µA Max ICC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port
      • 2000V Human-Body Model (A114-B)
      • 1000V Charged-Device Model (C101)
    • B Port
      • ±15kV Human-Body Model (A114-B)
      • 1000V Charged-Device Model (C101)
  • 1.2V to 3.6V on A Port and 1.65 V to 5.5V on B Port (VCCA ≤ VCCB)
  • VCC Isolation Feature – If Either VCC Input Is at GND, All Outputs Are in the High-Impedance State
  • OE Input Circuit Referenced to VCCA
  • Low Power Consumption, 4µA Max ICC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port
      • 2000V Human-Body Model (A114-B)
      • 1000V Charged-Device Model (C101)
    • B Port
      • ±15kV Human-Body Model (A114-B)
      • 1000V Charged-Device Model (C101)

This 8-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65V to 5.5V. This allows for universal low-voltage bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, and 5V voltage nodes. VCCA should not exceed VCCB.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXB0108-Q1 is designed so that the OE input circuit is supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power-up or power-down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

This 8-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65V to 5.5V. This allows for universal low-voltage bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, and 5V voltage nodes. VCCA should not exceed VCCB.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXB0108-Q1 is designed so that the OE input circuit is supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power-up or power-down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TXB0108-Q1 8-Bit Bidirectional Voltage-Level Translator with Auto-Direction Sensing and ±15kV ESD Protection datasheet (Rev. A) PDF | HTML Feb 10, 2025
Application note Leveraging Edge Rate Accelerators with Auto-Sensing Level Shifters PDF | HTML Sep 29, 2023
Application note Do’s and Don’ts for TXB and TXS Voltage Level-Shifters with Edge Rate Accelerato PDF | HTML Jun 28, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos