Home Interface USB ICs USB redrivers & multiplexers
NEW

TUSB1064-Q1

ACTIVE

Automotive USB Type-C® 10Gbps DP Alt mode linear redriver crosspoint switch for sink side

Product details

Type Active mux Function Type-C USB speed (Mbps) 5000, 10000 Number of channels 6 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration Cross Point C & D Features Receiver equalizer Rating Automotive Operating temperature range (°C) -40 to 125 Supply current (max) (µA) 200000 ESD HBM (typ) (kV) 5 Bandwidth (MHz) 1600
Type Active mux Function Type-C USB speed (Mbps) 5000, 10000 Number of channels 6 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration Cross Point C & D Features Receiver equalizer Rating Automotive Operating temperature range (°C) -40 to 125 Supply current (max) (µA) 200000 ESD HBM (typ) (kV) 5 Bandwidth (MHz) 1600
VQFN (RGF) 40 35 mm² 7 x 5
  • USB Type-C crosspoint switch supporting
    • USB 3.210Gbps + 2 DP 1.4 lanes
    • 4 DP 1.4 lanes
  • USB 3.2 up to 10Gbps
  • DisplayPort™ 1.4 up to 8.1Gbps (HBR3)
  • VESA DisplayPort™ alt mode UFP_D redriving crosspoint switch supporting C, D, and E pin assignments
  • Ultra-low-power architecture
  • Linear redriver with up to 13.3dB equalization
  • Transparent to DisplayPort™ link training
  • Configuration through GPIO or I2C
  • Hot-plug capable
  • Automotive Grade 2 temperature range: –40°C to 105°C
  • Package: 5mm × 7mm, 0.5mm pitch VQFN
  • USB Type-C crosspoint switch supporting
    • USB 3.210Gbps + 2 DP 1.4 lanes
    • 4 DP 1.4 lanes
  • USB 3.2 up to 10Gbps
  • DisplayPort™ 1.4 up to 8.1Gbps (HBR3)
  • VESA DisplayPort™ alt mode UFP_D redriving crosspoint switch supporting C, D, and E pin assignments
  • Ultra-low-power architecture
  • Linear redriver with up to 13.3dB equalization
  • Transparent to DisplayPort™ link training
  • Configuration through GPIO or I2C
  • Hot-plug capable
  • Automotive Grade 2 temperature range: –40°C to 105°C
  • Package: 5mm × 7mm, 0.5mm pitch VQFN

The TUSB1064-Q1 is a VESA DisplayPort™ Alt Mode over USB-C redriving switch that supports USB 3.2 data rates up to 10Gbps and DisplayPort 1.4 up to 8.1Gbps for upstream facing port (Sink). The device is used for UFP_D pin assignments C, D, and E from the VESA® DisplayPort™ Alt Mode over USB Type-C® Standard.

The TUSB1064-Q1 provides several levels of receive linear equalization to compensate for inter symbol interference (ISI) due to cable and board trace loss. The TUSB1064-Q1 operates on a single 3.3V supply and comes in an automotive grade 2 temperature range.

The TUSB1064-Q1 is a VESA DisplayPort™ Alt Mode over USB-C redriving switch that supports USB 3.2 data rates up to 10Gbps and DisplayPort 1.4 up to 8.1Gbps for upstream facing port (Sink). The device is used for UFP_D pin assignments C, D, and E from the VESA® DisplayPort™ Alt Mode over USB Type-C® Standard.

The TUSB1064-Q1 provides several levels of receive linear equalization to compensate for inter symbol interference (ISI) due to cable and board trace loss. The TUSB1064-Q1 operates on a single 3.3V supply and comes in an automotive grade 2 temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TUSB1064-Q1 USB Type-C® DP Alt Mode 10Gbps Sink-Side Linear Redriver Crosspoint Switch datasheet PDF | HTML 23 Sep 2024
Application note Implementing USB Type-C® Using TI's Portfolio PDF | HTML 16 Sep 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB1064Q1-EVM — TUSB1064-Q1 evaluation module

The TUSB1064-Q1 evaluation module (EVM) can be used with an alternate mode, USB Type-C® source such as the TUSB1146EVM or USB, or the DisplayPort™, Type-C Host system to evaluate the Type-C implementation. The EVM comes with a legacy Type-A USB receptacle to connect to a USB hub or device, and a (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGF) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos