Product details

Number of channels 2 Technology family TPUL Time delay (s) 1us - 860ms Input type Schmitt-Trigger Output type Push-Pull Supply current (µA) 2 IOL (max) (mA) 12 IOH (max) (mA) -12 Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff), Retriggerable Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 2 Technology family TPUL Time delay (s) 1us - 860ms Input type Schmitt-Trigger Output type Push-Pull Supply current (µA) 2 IOL (max) (mA) 12 IOH (max) (mA) -12 Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff), Retriggerable Operating temperature range (°C) -40 to 125 Rating Catalog
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm) SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) WQFN (BQB) 16 8.75 mm² (3.5 mm × 2.5 mm)

  • Demodulate a digital Amplitude Shift Keying (ASK) signal
  • Reset a system for a fixed period of time
  • Generate a positive fixed-width digital pulse
  • Detect a digital signal rising edge
  • Detect a digital signal falling edge
  • Debounce a switch

  • Demodulate a digital Amplitude Shift Keying (ASK) signal
  • Reset a system for a fixed period of time
  • Generate a positive fixed-width digital pulse
  • Detect a digital signal rising edge
  • Detect a digital signal falling edge
  • Debounce a switch

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74LS123 ACTIVE Dual retriggerable monostable multivibrators Voltage range 4.5V to 5.5V, average propagation delay 15ns, average drive strength 8mA

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPUL2G123 Dual RC-Timed Retriggerable Monostable Multivibrators datasheet (Rev. B) PDF | HTML Jan 14, 2026
Product overview Transitioning to TPUL Family Monostable Multivibrators PDF | HTML Mar 27, 2025
Certificate TPUL1x1000-EVM EU Declaration of Conformity (DoC) Mar 11, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPUL1X1000-EVM — TPUL1x1000 evaluation module

This EVM enables users to evaluate TPUL devices without requiring the soldering of the devices to the board. Users can visualize the footprint and size differences for K = 1 and K = 1000 devices. This board comes pre-configured with equal pulse widths for the standard and extended pulse width TPUL (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPUL2G123 IBIS Model

SCAM144.ZIP (50 KB) - IBIS model
Supported products & hardware
Calculation tool

TPUL-KFACTOR-CALC — TPUL Pulse Width and K-Factor Calculator

The calculator utilizes multi-variable linear interpolation across voltage, temperature, and component variations to accelerate configuration of TPUL family monostable multivibrator devices for any application.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian
WQFN (BQB) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos