Home Power management DC/DC power modules Power modules (integrated inductor)
NEW

TPSM81299

ACTIVE

95nA quiescent current, 5.5V boost module with input current limit

Product details

Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 0.5 Vout (max) (V) 5.5 Vout (min) (V) 1.8 Features Bypass Mode Pass-through Mode, Enable, Load Disconnect, UVLO Fixed Operating temperature range (°C) -40 to 125 Switch current limit (typ) (A) 1.9 Type Module Duty cycle (max) (%) 100 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 3000
Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 0.5 Vout (max) (V) 5.5 Vout (min) (V) 1.8 Features Bypass Mode Pass-through Mode, Enable, Load Disconnect, UVLO Fixed Operating temperature range (°C) -40 to 125 Switch current limit (typ) (A) 1.9 Type Module Duty cycle (max) (%) 100 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 3000
QFN-FCMOD (VCM) 7 8.1 mm² (3 mm × 2.7 mm)
  • Input voltage range: 0.5V to 5.5V
  • 0.7V minimum start-up voltage
  • Input operating voltage (PVIN) down to 150mV with signal AVIN > 0.7V
  • Output voltage range: 1.8V to 5.5V for device with input current limit no more than 1.2A
  • Average input current limit: 5mA; 25mA; 50mA; 100mA; 250mA, 500mA, 1.2A, 1.5A (different versions)
  • 95nA typical quiescent current into VOUT
  • 60nA typical shutdown current into AVIN
  • Up to 88% efficiency at PVIN =AVIN=3.6V, VOUT = 5V, and IOUT =10µA
  • Up to 94% efficiency at PVIN=AVIN = 3.6V, VOUT = 5V, and IOUT =200mA
  • Fast transient performance: setting time ~8µs at PVIN=AVIN = 3.6V, VOUT = 5V, IOUT = 0A -> 200mA
  • True disconnection at EN low
  • Automatic PFM/PWM mode transition
  • Auto pass-through at AVIN > VOUT
  • Output SCP and thermal shutdown protections
  • QFN package (3mm x 2.7mm x 1.27mm)
  • Input voltage range: 0.5V to 5.5V
  • 0.7V minimum start-up voltage
  • Input operating voltage (PVIN) down to 150mV with signal AVIN > 0.7V
  • Output voltage range: 1.8V to 5.5V for device with input current limit no more than 1.2A
  • Average input current limit: 5mA; 25mA; 50mA; 100mA; 250mA, 500mA, 1.2A, 1.5A (different versions)
  • 95nA typical quiescent current into VOUT
  • 60nA typical shutdown current into AVIN
  • Up to 88% efficiency at PVIN =AVIN=3.6V, VOUT = 5V, and IOUT =10µA
  • Up to 94% efficiency at PVIN=AVIN = 3.6V, VOUT = 5V, and IOUT =200mA
  • Fast transient performance: setting time ~8µs at PVIN=AVIN = 3.6V, VOUT = 5V, IOUT = 0A -> 200mA
  • True disconnection at EN low
  • Automatic PFM/PWM mode transition
  • Auto pass-through at AVIN > VOUT
  • Output SCP and thermal shutdown protections
  • QFN package (3mm x 2.7mm x 1.27mm)

The TPSM81299 is a synchronous boost module, with inductor and converter both incorporated inside, providing 95nA ultra-low quiescent current and average input current limit. The device provides a power product for portable equipment with alkaline battery and coin cell battery. This device features high efficiency under light-load condition to achieve long operation time and average input current limit avoids battery discharging with high current.

The TPSM81299 has wide input voltage range from 0.5V to 5.5V and output voltage ranges from 1.8V to 5.5V. The device has different versions for average input current limit from 5mA to 1.5A. The TPSM81299 with 1.2A current limit supports up to 600mA output current from 3.6V to 5V conversion and achieve approximately 94% efficiency at 200mA load.

The TPSM81299 has optional fast-load transient performance at output voltage is 4.5V, 5V or 5.5V. In fast-load transient mode, the typical setting time is 8µs when output current transient from 0A to 200mA.

The device supports true shutdown function when it is disabled.

The TPSM81299 offers a very small solution size with 7-pin 3mm x 2.7mm QFN package .

The TPSM81299 is a synchronous boost module, with inductor and converter both incorporated inside, providing 95nA ultra-low quiescent current and average input current limit. The device provides a power product for portable equipment with alkaline battery and coin cell battery. This device features high efficiency under light-load condition to achieve long operation time and average input current limit avoids battery discharging with high current.

The TPSM81299 has wide input voltage range from 0.5V to 5.5V and output voltage ranges from 1.8V to 5.5V. The device has different versions for average input current limit from 5mA to 1.5A. The TPSM81299 with 1.2A current limit supports up to 600mA output current from 3.6V to 5V conversion and achieve approximately 94% efficiency at 200mA load.

The TPSM81299 has optional fast-load transient performance at output voltage is 4.5V, 5V or 5.5V. In fast-load transient mode, the typical setting time is 8µs when output current transient from 0A to 200mA.

The device supports true shutdown function when it is disabled.

The TPSM81299 offers a very small solution size with 7-pin 3mm x 2.7mm QFN package .

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPSM81299 95nA Quiescent Current, 5.5V Boost Module with Input Current Limit and Fast Transient Performance datasheet PDF | HTML Jul 24, 2025
Certificate TPSM81299EVM EU Declaration of Conformity (DoC) Apr 2, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM81299EVM — TPSM81299 evaluation module

The TPSM81299 is a synchronous boost module with 95nA ultra-low quiescent current, input current limits and fast transient response selection. The device provides a power design for portable equipment with an alkaline battery and a coin cell battery. The TPSM81299 has wide input voltage range from (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (VCM) 7 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos