Home Power management Linear & low-dropout (LDO) regulators

TPS7H1121-SEP

ACTIVE

TPS7H1121-SEP

ACTIVE

Product details

Rating Space Vin (max) (V) 14 Vin (min) (V) 2.25 Iout (max) (A) 2 Output options Adjustable Output Vout (max) (V) 13.2 Vout (min) (V) 0.6 Fixed output options (V) 0 Noise (µVrms) 4 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 10 Features Adjustable current limit, Enable, Power good, Soft start Thermal resistance θJA (°C/W) 30.5 Load capacitance (min) (µF) 6.8 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) 43 Radiation, TID (typ) (krad) 50
Rating Space Vin (max) (V) 14 Vin (min) (V) 2.25 Iout (max) (A) 2 Output options Adjustable Output Vout (max) (V) 13.2 Vout (min) (V) 0.6 Fixed output options (V) 0 Noise (µVrms) 4 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 10 Features Adjustable current limit, Enable, Power good, Soft start Thermal resistance θJA (°C/W) 30.5 Load capacitance (min) (µF) 6.8 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) 43 Radiation, TID (typ) (krad) 50
HTSSOP (PWP) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • Total Ionizing Dose radiation characterized:
    • Radiation hardness assurance (RHA) availability of 100krad(Si) or 50krad(Si)

  • Single-Event Effects (SEE) Characterized
    • Single-event latch-up (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune to linear energy transfer (LET) = 75MeV-cm2/mg
    • Single-event functional interrupt (SEFI) characterized to LET = 75MeV-cm2/mg
    • Single-event transient (SET) characterized to LET = 75MeV-cm2/mg
  • Wide VIN range: 2.25V to 14V
  • 2A maximum output current
  • ±1.5% accuracy VIN > 3V over load, and temperature
  • ±1.8% accuracy VIN < 3V over load, and temperature
  • Soft start (SS) control through an external capacitor
  • Open-drain power good (PG) output for power sequencing
  • Programmable current limit through an external resistor (CL)
  • Optional external control loop compensation utilizing the STAB pin
  • Excellent load and line transient response
  • Plastic packages out gas tested per ASTM E595
  • Military (–55°C to 125°C) temperature range
  • Total Ionizing Dose radiation characterized:
    • Radiation hardness assurance (RHA) availability of 100krad(Si) or 50krad(Si)

  • Single-Event Effects (SEE) Characterized
    • Single-event latch-up (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune to linear energy transfer (LET) = 75MeV-cm2/mg
    • Single-event functional interrupt (SEFI) characterized to LET = 75MeV-cm2/mg
    • Single-event transient (SET) characterized to LET = 75MeV-cm2/mg
  • Wide VIN range: 2.25V to 14V
  • 2A maximum output current
  • ±1.5% accuracy VIN > 3V over load, and temperature
  • ±1.8% accuracy VIN < 3V over load, and temperature
  • Soft start (SS) control through an external capacitor
  • Open-drain power good (PG) output for power sequencing
  • Programmable current limit through an external resistor (CL)
  • Optional external control loop compensation utilizing the STAB pin
  • Excellent load and line transient response
  • Plastic packages out gas tested per ASTM E595
  • Military (–55°C to 125°C) temperature range

The TPS7H1121 is a radiation-hardened, low dropout linear regulator (LDO) which operates over a wide input voltage range and is optimized for powering devices in a space environment. The device is capable of sourcing up to 2A over a 2.25V to 14V input.

The device offers excellent stability and features a programmable current limit with a wide adjustment range. To support the complex power requirements of FPGAs, DSPs, and microcontrollers, the TPS7H1121 provides enable on and off functionality, programmable soft start, and a power good open-drain output.

The TPS7H1121 is a radiation-hardened, low dropout linear regulator (LDO) which operates over a wide input voltage range and is optimized for powering devices in a space environment. The device is capable of sourcing up to 2A over a 2.25V to 14V input.

The device offers excellent stability and features a programmable current limit with a wide adjustment range. To support the complex power requirements of FPGAs, DSPs, and microcontrollers, the TPS7H1121 provides enable on and off functionality, programmable soft start, and a power good open-drain output.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS7H1111-SEP ACTIVE Radiation-tolerant, 1.5A, ultra-low-noise ultra-high-PSRR RF LDO regulator This is a lower-noise higher-PSRR -SEP LDO.

Technical documentation

No results found. Please clear your search and try again.
View all 14
Top documentation Type Title Format options Date
* Data sheet TPS7H1121-SP and TPS7H1121-SEP 2.25V to 14V Input, 2A, Radiation Hardened Low Dropout (LDO) Linear Regulator datasheet (Rev. C) PDF | HTML Nov 3, 2025
* Radiation & reliability report TPS7H1121-SP Total Ionizing Dose (TID) Radiation Report (Rev. A) Feb 13, 2026
* Radiation & reliability report TPS7H1121-SEP Neutron Displacement Damage (NDD) Characterization Dec 5, 2025
* Radiation & reliability report TPS7H1121-SEP Production Flow and Reliability Report (Rev. A) PDF | HTML Oct 31, 2025
* Radiation & reliability report TPS7H1121-SEP Total Ionizing Dose (TID) Radiation Report Oct 16, 2025
* Radiation & reliability report TPS7H1121-SEP Single-Event Effects (SEE) PDF | HTML Oct 15, 2025
* VID TPS7H1121-SEP VID TPS7H1121-SEP VID V62/23604 Mar 4, 2026
White paper IC Sourcing for Space: Pros and Cons of Up-screening COTS Versus Space Enhanced Products (SEP) PDF | HTML Jul 28, 2026
Application note Highly Scalable Space Motor Control Platform based on TI’s Space Enhanced Products (-SEP) and Space Products PDF | HTML Jun 8, 2026
Selection guide TI Space Products (Rev. L) Mar 27, 2026
Certificate TPS7H1121EVM EU Declaration of Conformity (DoC) Jun 12, 2025
Technical article How Space Enhanced Products Address Challenges in low Earth orbit Applications (Rev. A) PDF | HTML Dec 18, 2023
Application note Reduce the Risk in Low-Earth Orbit Missions with Space Enhanced Plastic Products (Rev. A) PDF | HTML Sep 15, 2022
E-book Radiation Handbook for Electronics (Rev. A) May 21, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H1121EVM — TPS7H1121-SEP and QMLP evaluation module for 2.25V to 14V input, 2A low-dropout (LDO) regulator

The TPS7H1121EVM demonstrates the operation of a single TPS7H1121-SEP LDO regulator (plastic package). The board provides footprints that can be populated with additional components to allow for testing of customized configurations, as well as test points and SMA connectors for easy performance (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7H1121-SP PSpice Model

SLVME97.ZIP (36 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-010984 — Space-grade, SWaP-optimized, 10A, 150V, BLDC and stepper motor control platform reference design

The TIDA-010984 presents a complete space-grade motor control platform. The design supports single 2- and 3-phase stepper or dual three-phase motor configurations with trapezoidal or field-oriented control (FOC), and scales across radiation hardness levels by pin-compatible components. (...)

Supported products & hardware
Reference design

TIDA-011004 — Space-grade 3U VPX power supply module reference design

This reference design is a space-grade power supply module compliant with the VITA-62 standard for space-rated 3U VPX architectures. The Space VPX standard enables standardization and interoperability by defining a framework for modular and scalable systems that can be used in a variety of (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos