Home Power management Multi-channel ICs (PMICs)
NEW

TPS65214

ACTIVE

Product details

Processor supplier Texas Instruments Processor name AM62L Product type Processor and FPGA Regulated outputs (#) 5 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.4 Iout (max) (A) 2 Configurability Factory programmable, Software configurable Features Dynamic voltage scaling, Eco-mode, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Thermal shutdown, UVLO adjustable Rating Catalog Operating temperature range (°C) -40 to 105 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.23 Shutdown current (ISD) (typ) (µA) 3 Switching frequency (typ) (kHz) 2300 Processor series AM62L LDO Iout (typ) (A) 0.3, 0.5 LDO Vout (typ) (V) 0.85, 1.8, 2.5, 3.3 Step-down DC/DC Vout (typ) (V) 0.75, 1.2, 3.3 Step-down DC/DC Iout (typ) (A) 1, 1, 2
Processor supplier Texas Instruments Processor name AM62L Product type Processor and FPGA Regulated outputs (#) 5 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.4 Iout (max) (A) 2 Configurability Factory programmable, Software configurable Features Dynamic voltage scaling, Eco-mode, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Thermal shutdown, UVLO adjustable Rating Catalog Operating temperature range (°C) -40 to 105 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.23 Shutdown current (ISD) (typ) (µA) 3 Switching frequency (typ) (kHz) 2300 Processor series AM62L LDO Iout (typ) (A) 0.3, 0.5 LDO Vout (typ) (V) 0.85, 1.8, 2.5, 3.3 Step-down DC/DC Vout (typ) (V) 0.75, 1.2, 3.3 Step-down DC/DC Iout (typ) (A) 1, 1, 2
— (—) — See data sheet WQFN-HR (VAF) 24 12.25 mm² (3.5 mm × 3.5 mm)
  • 3 buck converters at up to 2.3MHz switching frequency:
    • 3× VIN: 2.5V - 5.5V; IOUT: 2A; VOUT 0.6V - 3.4V
  • 2 linear regulators:
    • 1× VIN: 1.4V - 5.5V; IOUT: 300mA; VOUT: 0.6V - 3.3V (configurable as load switch)
    • 1× VIN: 1.4V - 5.5V; IOUT: 500mA; VOUT: 0.6V - 3.3V (configurable as load switch)
  • Dynamic voltage scaling on all 3 buck converters
  • Low IQ/PFM, PWM-mode (quasi-fixed frequency)
  • Programmable power sequencing and default voltages
  • I2C interface, supporting standard, fast-mode and fast-mode+
  • 3 multi-function-pins
  • One-time programmable (OTP) non-volatile memory (NVM)
  • 3 buck converters at up to 2.3MHz switching frequency:
    • 3× VIN: 2.5V - 5.5V; IOUT: 2A; VOUT 0.6V - 3.4V
  • 2 linear regulators:
    • 1× VIN: 1.4V - 5.5V; IOUT: 300mA; VOUT: 0.6V - 3.3V (configurable as load switch)
    • 1× VIN: 1.4V - 5.5V; IOUT: 500mA; VOUT: 0.6V - 3.3V (configurable as load switch)
  • Dynamic voltage scaling on all 3 buck converters
  • Low IQ/PFM, PWM-mode (quasi-fixed frequency)
  • Programmable power sequencing and default voltages
  • I2C interface, supporting standard, fast-mode and fast-mode+
  • 3 multi-function-pins
  • One-time programmable (OTP) non-volatile memory (NVM)

The TPS65214 is a power management IC (PMIC) designed to supply a wide range of SoCs in both portable and stationary applications. The device is characterized across an ambient temperature range of -40°C to +105°C, making the PMIC an excellent choice for various industrial applications. The device includes 3 synchronous stepdown DC-DC converters and 2 linear regulators.

The DC-DC converters are capable of 3× 2A. The converters require a small 470nH inductor, 4.7µF input capacitance, and a minimum 10µF output capacitance per rail.

One LDO supports a maximum output current of 300mA and the other a maximum of 500mA. Both LDOs have a regulation output voltage range of 0.6V - 3.3V or can be operated in load-switch mode.

The I2C-interface, IOs, GPIOs and multi-function-pins (MFP) allow a seamless interface to a wide range of SoCs.

The TPS65214 is a power management IC (PMIC) designed to supply a wide range of SoCs in both portable and stationary applications. The device is characterized across an ambient temperature range of -40°C to +105°C, making the PMIC an excellent choice for various industrial applications. The device includes 3 synchronous stepdown DC-DC converters and 2 linear regulators.

The DC-DC converters are capable of 3× 2A. The converters require a small 470nH inductor, 4.7µF input capacitance, and a minimum 10µF output capacitance per rail.

One LDO supports a maximum output current of 300mA and the other a maximum of 500mA. Both LDOs have a regulation output voltage range of 0.6V - 3.3V or can be operated in load-switch mode.

The I2C-interface, IOs, GPIOs and multi-function-pins (MFP) allow a seamless interface to a wide range of SoCs.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet TPS65214 Power Management IC with 3 BUCKs and 2 LDOs for Industrial Applications datasheet (Rev. A) PDF | HTML Dec 5, 2025
* User guide TPS6521406 Technical Reference Manual PDF | HTML Nov 3, 2026
* User guide TPS6521402 Technical Reference Manual PDF | HTML Mar 5, 2026
* User guide TPS6521401 Technical Reference Manual (Rev. A) PDF | HTML Dec 8, 2025
* User guide TPS6521431 Technical Reference Manual PDF | HTML Mar 27, 2025
* User guide TPS6521403 Technical Reference Manual PDF | HTML Mar 3, 2025
User guide TPS6521405 Non-Volatile Memory (NVM) Programming Guide PDF | HTML Jun 8, 2026
Application note AM62Lx Power Supply Implementation (Rev. B) PDF | HTML Oct 10, 2025
Certificate TPS65214EVM EU Declaration of Conformity (DoC) Feb 19, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMDS62LEVM — AM62L evaluation module

The TMDS62LEVM evaluation module (EVM) is designed for low-cost & performance optimized AM62L family of application processors. The AM62L has scalable Arm® Cortex®-A53 core performance and embedded features such as: Multimedia DSI support, integrated ADC on chip, advanced lower power management (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS65214EVM — TPS65214 evaluation module

The TPS65214EVM is designed to provide a quick setup to evaluate the TPS65214 power management IC (PMIC) and gain familiarity with the PMIC at a register level. The evaluation module (EVM) has built-in configurability using headers and jumpers. A USB Type-C® port allows for easy communication with (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS65214EVM-SKT — TPS65214 evaluation model

The TPS65214EVM-SKT is designed to provide a quick setup to evaluate the TPS65214 power management IC (PMIC) and gain familiarity with the PMIC at a register level. The EVM has built-in configurability using headers and jumpers. A USBC® port allows for easy communication with the device through (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

BEAGL-BONE-GRN-ECO — Seeed Studio BeagleBone® Green eco evaluation module

Seeed Studio BeagleBone® Green Eco is a low-cost, industrial-grade open-source hardware development platform that is based on the AM335x Arm® Cortex®-A8 processor. This four-layer design incorporates high-quality components that support wider temperature ranges, enhanced power stability, increased (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

EZURI-3P-CARBONAM62L — Ezurio OSM-SF System-on-Module for AM62L processor family

The CarbonAM62L OSM-SF family is powered by Texas Instruments' AM62L processor family, TPS652194 PMIC, Ezurio's Sona™ TI351 Wi-Fi 6 and Bluetooth wireless modules, LPDDR4 RAM, and eMMC storage.

 

Designed for scalable performance, the CarbonAM62L combines a dual-core Cortex-A53 subsystem with rich (...)

From: Ezurio
Supported products & hardware
GUI for evaluation module (EVM)

TPS65214-GUI — TPS65214 Graphical User Interface

Graphical user interface used to communicate with the TPS65214 PMIC through I2C and evaluate device functionality and performance.
Supported products & hardware
Reference design

TIDA-010973 — 100Mbps industrial ethernet communication module reference design for multiprotocol applications

This reference design accelerates development of multiprotocol 100Mbps industrial Ethernet nodes. The design allows engineers to quickly prototype and deploy EtherCAT®, PROFINET®, EtherNet/IP, and Modbus® Transmission Control Protocol (TCP) on AM261x with Integrated Industrial Communication (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
— (—) —
WQFN-HR (VAF) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos