NEW

TPS62A02A-Q1

ACTIVE

Automotive 2.5V to 5.5V, 2A step-down converter SOT563 package

TPS62A02A-Q1

ACTIVE

Product details

Rating Automotive Topology Buck Iout (max) (A) 2 Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Enable, Forced PWM, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO Fixed Control mode Constant on-time (COT) Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2200 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 28 Duty cycle (max) (%) 100 Type Converter
Rating Automotive Topology Buck Iout (max) (A) 2 Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Enable, Forced PWM, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO Fixed Control mode Constant on-time (COT) Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2200 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 28 Duty cycle (max) (%) 100 Type Converter
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • 2.5V to 5.5V input voltage range
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C TA
  • 0.6V to VIN adjustable output voltage range
  • 42mΩ and 27.5mΩ low RDSON switches
  • < 28µA quiescent current
  • 1.5% feedback accuracy (–40°C to 125°C)
  • 100% mode operation
  • 2.2MHz switching frequency
  • Power save mode or FPWM parts available
  • Power-good output pin
  • Short-circuit protection (HICCUP)
  • Internal soft start-up
  • Active output discharge
  • Thermal shutdown protection
  • Pin-to-pin compatible with the TPS62A01-Q1
  • CIN of 4.7µF, COUT of 22µF and 1µH inductor
  • 2.5V to 5.5V input voltage range
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C TA
  • 0.6V to VIN adjustable output voltage range
  • 42mΩ and 27.5mΩ low RDSON switches
  • < 28µA quiescent current
  • 1.5% feedback accuracy (–40°C to 125°C)
  • 100% mode operation
  • 2.2MHz switching frequency
  • Power save mode or FPWM parts available
  • Power-good output pin
  • Short-circuit protection (HICCUP)
  • Internal soft start-up
  • Active output discharge
  • Thermal shutdown protection
  • Pin-to-pin compatible with the TPS62A01-Q1
  • CIN of 4.7µF, COUT of 22µF and 1µH inductor

The TPS62A02-Q1 and TPS62A02A-Q1 are synchronous, step-down, buck DC-DC converters optimized for high efficiency and compact design size. The devices integrate switches capable of delivering an output current up to 2A. At medium to heavy loads, the devices operate in pulse width modulation (PWM) mode with 2.2MHz switching frequency. At light load, the TPS62A02-Q1 automatically enters a power save mode (PSM) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is minimal as well. The TPS62A02A-Q1 variant of this device operates in forced PWM across the whole load current range and maintains a constant switching frequency.

The TPS62A02x-Q1 devices provide an adjustable output voltage through an external resistor divider. An internal soft-start circuit limits the inrush current during start-up and a power good signal indicates when the output voltage is at target. Overcurrent protection and thermal shutdown protect application and device. The devices are available in an SOT-563 package.

The TPS62A02-Q1 and TPS62A02A-Q1 are synchronous, step-down, buck DC-DC converters optimized for high efficiency and compact design size. The devices integrate switches capable of delivering an output current up to 2A. At medium to heavy loads, the devices operate in pulse width modulation (PWM) mode with 2.2MHz switching frequency. At light load, the TPS62A02-Q1 automatically enters a power save mode (PSM) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is minimal as well. The TPS62A02A-Q1 variant of this device operates in forced PWM across the whole load current range and maintains a constant switching frequency.

The TPS62A02x-Q1 devices provide an adjustable output voltage through an external resistor divider. An internal soft-start circuit limits the inrush current during start-up and a power good signal indicates when the output voltage is at target. Overcurrent protection and thermal shutdown protect application and device. The devices are available in an SOT-563 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS62A02x-Q1, 2A, High-Efficiency, Automotive, Synchronous Buck Converters in an SOT-563 Package datasheet PDF | HTML 28 Apr 2025
Functional safety information TPS62A02-Q1 and TPS62A02A-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 22 Apr 2025
Certificate TPS62A02AQEVM-140 EU Declaration of Conformity (DoC) 22 Apr 2025
EVM User's guide TPS62A02-Q1 and TPS62A02A-Q1 Buck Converter Evaluation Modules PDF | HTML 17 Apr 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62A02AQEVM-140 — TPS62A02A-Q1 evaluation module

The TPS62A02A-Q1 evaluation modue (EVM) evaluates an automotive, synchronous, step-down, buck DC-DC converter designed for high efficiency and compact design size. The TPS62A02A-Q1 delivers an output current up to 2A. This variant operates in forced PWM mode (FPWM) across the whole load current (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos