Home Power management DC/DC switching regulators DC/DC converters
NEW

TPS628522-Q1

ACTIVE

Automotive, 2.7V to 6V, 2A step-down converter in QFN package

TPS628522-Q1

ACTIVE

Product details

Rating Automotive Topology Buck Iout (max) (A) 2 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features 1% accuracy, Enable, Forced PWM, Light load efficiency, Output discharge, Power good, Soft Start Adjustable, Synchronous Rectification, Wettable flanks package EMI features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000021 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck Iout (max) (A) 2 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features 1% accuracy, Enable, Forced PWM, Light load efficiency, Output discharge, Power good, Soft Start Adjustable, Synchronous Rectification, Wettable flanks package EMI features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000021 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
WSON-HR (DLS) 8 3 mm² 2 x 1.5
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C TA
  • Wettable flanks
  • Designed for low EMI requirements
    • Optional pseudo-random spread spectrum reduces peak emissions
  • TJ = –40°C to +150°C
  • Family of 1A, 2A, and 3A (continuous) converters
  • Input voltage range: 2.7V to 6V
  • Quiescent current: 21µA typical
  • Shutdown current: 1.5µA typical
  • Output voltage from 0.6V to 5.5V
  • Output voltage accuracy ±1% (PWM operation)
  • Options of forced PWM or PWM, PFM operation
  • Switching frequency in PWM: 2.25MHz
  • Adjustable soft start-up to 10ms
  • Precise ENABLE input allows:
    • User-defined undervoltage lockout
    • Exact sequencing
  • Active output discharge
  • Foldback overcurrent protection – optional
  • Power-good output with window comparator
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C TA
  • Wettable flanks
  • Designed for low EMI requirements
    • Optional pseudo-random spread spectrum reduces peak emissions
  • TJ = –40°C to +150°C
  • Family of 1A, 2A, and 3A (continuous) converters
  • Input voltage range: 2.7V to 6V
  • Quiescent current: 21µA typical
  • Shutdown current: 1.5µA typical
  • Output voltage from 0.6V to 5.5V
  • Output voltage accuracy ±1% (PWM operation)
  • Options of forced PWM or PWM, PFM operation
  • Switching frequency in PWM: 2.25MHz
  • Adjustable soft start-up to 10ms
  • Precise ENABLE input allows:
    • User-defined undervoltage lockout
    • Exact sequencing
  • Active output discharge
  • Foldback overcurrent protection – optional
  • Power-good output with window comparator

The TPS62852x-Q1 are a family of pin-to-pin, 1A, 2A, and 3A, high efficiency, easy-to-use, synchronous step-down DC/DC converters. These devices are based on a peak current mode control topology and support tight switching frequency variation. These devices are designed for automotive applications such as infotainment and advanced driver assistance systems. Low resistive switches allow up to 3A continuous output current. In the TPS62852x-Q1, the switching frequency is internally fixed at 2.25MHz. The TPS62852x-Q1 automatically selects pulse width modulation (PWM) for higher power demand and pulse frequency mode (PFM) for power saving operation. This selection maintains high efficiency across the whole load range. The device exists also in options with forced PWM in cases where frequency stability requirements dominate. The family provides a 1% output voltage accuracy over the full temperature range in PWM mode, which helps designing power supplies for devices with very tight supply voltage accuracy requirements.

The TPS62852x-Q1 is available in an 8-pin, 2.0mm × 1.5mm, WSON package.

The TPS62852x-Q1 are a family of pin-to-pin, 1A, 2A, and 3A, high efficiency, easy-to-use, synchronous step-down DC/DC converters. These devices are based on a peak current mode control topology and support tight switching frequency variation. These devices are designed for automotive applications such as infotainment and advanced driver assistance systems. Low resistive switches allow up to 3A continuous output current. In the TPS62852x-Q1, the switching frequency is internally fixed at 2.25MHz. The TPS62852x-Q1 automatically selects pulse width modulation (PWM) for higher power demand and pulse frequency mode (PFM) for power saving operation. This selection maintains high efficiency across the whole load range. The device exists also in options with forced PWM in cases where frequency stability requirements dominate. The family provides a 1% output voltage accuracy over the full temperature range in PWM mode, which helps designing power supplies for devices with very tight supply voltage accuracy requirements.

The TPS62852x-Q1 is available in an 8-pin, 2.0mm × 1.5mm, WSON package.

Download View video with transcript Video
Request more information

The full data sheet is available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS62852x-Q1 2.7V to 6V, 1A, 2A, 3A, Automotive, Step-Down Converters in a WSON Package datasheet (Rev. C) PDF | HTML 26 Jun 2026
Functional safety information TPS628523HA-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 23 Jan 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS628523HAQEVM-070 — TPS62852X-Q1 evaluation module

The TPS628523HAQEVM-070 is designed to help users easily evaluate and test the operation and functionality of the TPS628521-Q1, TPS628522-Q1 and TPS628523-Q1 buck converters. This evaluation module (EVM) converts a 2.7V to 6V input voltage to a regulated 1.8V output voltage that delivers up to 3A (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
WSON-HR (DLS) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos