TPS628523HAQEVM-070

TPS62852X-Q1 evaluation module

TPS628523HAQEVM-070

Order now

Overview

The TPS628523HAQEVM-070 is designed to help users easily evaluate and test the operation and functionality of the TPS628521-Q1, TPS628522-Q1 and TPS628523-Q1 buck converters. This evaluation module (EVM) converts a 2.7V to 6V input voltage to a regulated 1.8V output voltage that delivers up to 3A maximum. The IC fitted on the EVM is TPS628523HAWDLSRQ1, which operates in a forced PWM mode (FPWM) across the whole load current range. The TPS628523HAQEVM-070 is available with IC in a 2.0mm × 1.5mm QFN package.

Features
  • Input voltage range 2.7V to 6V
  • 3A output current
  • Feedback accuracy 1% (-40°C to 150°C)
  • FPWM mode
  • 2.0mm × 1.5 mm in QFN package
DC/DC converters
TPS628521-Q1 Automotive 2.7V to 6V, 1A step-down converter in QFN package TPS628522-Q1 Automotive, 2.7V to 6V, 2A step-down converter in QFN package TPS628523-Q1 Automotive 2.7V to 6V, 3A step-down converter in QFN package
Download View video with transcript Video

Order & start development

Evaluation board

TPS628523HAQEVM070 — TPS62852X-Q1 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS628523HAQEVM070 TPS62852X-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS62852X-Q1 Buck Converter Evaluation Module User's Guide PDF | HTML Jan 24, 2025
Certificate TPS628523HAQEVM-070 EU Declaration of Conformity (DoC) Dec 2, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos