TPS61383-Q1
Automotive, 400kHz, 36V, 30A boost converter with buck, LDO charger and battery health detection
TPS61383-Q1
- AEC-Q100 qualified for automotive applications
- Device temperature grade 1: –40°C to 125°C ambient operating temperature range
- Functional Safety-Capable
- I2C programmable buck/LDO charger
- Supports charger input voltage (VOUT pin) up to 20V, 40V absolute maximum to withstand load dump
- Wide battery voltage operating range: 0V to 12V
- Supports multi-chemistry battery charging profile of 1-5 cell NiMH, 1-2 cell Li-Ion, LiFePO4, 1-4 cell super capacitor
- Programmable charging current up to 5A
- Charge 25F super capacitor from 0V to 8.1V within 20s, fast charge for e-latch application
- Programmable NiMH charging timer up to 32h
- NTC input to monitor battery temperature
- Programmable boost converter supporting 12V car battery backup power system
- Programmable output voltage range: 5V to 12V
- Programmable average current limit: 5A to 30A
- backup battery (BUB) voltage in boost mode: 0.5V to 12V
- Minimum 3V for start-up when Vout < 2.8V
- 1V start-up when Vout > 2.8V
- < 20us automatic transition into the boost mode when 12V system voltage drops
- Backup battery state-of-health (SOH) detection
- Adjustable discharge current from 0A to 1.5A
- Multi-signal analog output (AVI pin) of battery voltage, discharge current. and battery temperature
- Lower quiescent current and leakage current
- 21µA quiescent current in standby mode
- < 1µA shutdown current
- < 1µA leakage current for pins connected to the backup battery
- EMI mitigation
- 400kHz fix switching frequency
- Optional programmable spread spectrum
- 3mm × 4mm, 25-pin package with wettable flank
The TPS61383-Q1 is a 400kHz, 40V, 30A automotive bi-directional boost converter, buck charger with battery state of health detection function designed for backup power systems like TBOX or eCall. The converter supports absolute maximum voltage up to 40V on the VOUT pin to withstand load-dump condition and supports direct connection with 12V car battery. The TPS61383-Q1 integrates I2C configurable buck/LDO charger supporting NiMH, Li-Ion, LiFePO4, super capacitor.
TPS61383-Q1 integrates boost function that operates over 0.5V to 12V BUB voltage and 5V – 12V output voltage. The device applies fix frequency peak current control scheme with optional spread spectrum to minimize EMI. The boost function supports 5A – 30A programmable average current limit.
The TPS61383-Q1 integrates battery health detection feature, which discharges the battery with a constant current and detects the voltage drop across the battery internal resistance.
The TPS61383-Q1 is available in a 3mm × 4mm QFN package with wettable flank. Care must be taken when designing the PCB with TPS61383-Q1. See also Layout Example.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPS61383-Q1 Automotive 400kHz, 40V, 30A Boost Converter With Buck/LDO Charger and Battery State of Health Detection datasheet | PDF | HTML | 16 Jun 2026 |
| EVM User's guide | TPS61383-Q1 Evaluation Module | PDF | HTML | 15 Jun 2026 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS61383QEVM-167 — TPS61383-Q1 evaluation module
The TPS61383QEVM-167 operates over a wide backup battery voltage range from 0V to 12V and main battery (VBAT port) voltage range from 0V to 40V to achieve a bi-directional operation. The EVM supports an output up to 7.5A load at 6V BUB and 12V output in boost mode, and supports from 50mA to 5A (...)
TPS61383QEVM-167-DOC-CERT — [TPS61383QEVM-167] EU Declaration of Conformity (DoC)
Supported products & hardware
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| WQFN-FCRLF (RAV) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.