Home Power management DC/DC switching regulators DC/DC converters
NEW

TPS61382A-Q1

ACTIVE

Automotive, 2.2MHz, 36V, 15A boost converter with buck/LDO charger and battery health detection

TPS61382A-Q1

ACTIVE

Product details

Rating Automotive Topology Buck/Boost Vin (max) (V) 12 Vin (min) (V) 0.5 Vout (max) (V) 12 Vout (min) (V) 5 Switch current limit (typ) (A) 15 Features Adjustable current limit, Bidirectional, Enable, I2C interface, Spread Spectrum, Synchronous rectification EMI features Frequency Dithering, Spread Spectrum Control mode Peak current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00002 Duty cycle (max) (%) 90
Rating Automotive Topology Buck/Boost Vin (max) (V) 12 Vin (min) (V) 0.5 Vout (max) (V) 12 Vout (min) (V) 5 Switch current limit (typ) (A) 15 Features Adjustable current limit, Bidirectional, Enable, I2C interface, Spread Spectrum, Synchronous rectification EMI features Frequency Dithering, Spread Spectrum Control mode Peak current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00002 Duty cycle (max) (%) 90
WQFN-FCRLF (RAV) 24 12 mm² 4 x 3
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Functional Safety-Capable
  • I2C programmable buck/LDO charger
    • Supports charger input voltage (VOUT Pin) up to 20V, absolute maximum value of up to 40V to withstand load dump
    • Supports multi-chemistry battery charging profile of from 1 to 5cell NiMH, from 1 to 2cell Li-Ion, LiFePO4
    • Programmable charging current up to 500mA
    • Wide battery voltage operating range from 0V to 12V
    • Programmable charging timer up to 32h
    • NTC thermistor input to monitor battery temperature
  • Programmable boost converter supporting 12V car battery back-up power system
    • Programmable output voltage range: 5V to 12V
    • Programmable boost average input current limit from 5A to 15A
    • Back-up battery (BUB) voltage in boost mode: 0.5V to 12V
      • Minimum 3V for start-up
      • Can start up at 1V when Vout > 5V
    • < 20us automatic transition into the boost mode when 12V system voltage drops
  • Backup battery State-of-Health (SOH) detection
    • Adjustable discharge current from 0A to 1.5A
    • Multi-signal analog output (AVI pin) of battery voltage, discharge current and battery temperature
  • Lower quiescent current and leakage current
    • 20µA quiescent current in standby mode
    • < 1µA shutdown current
    • < 1µA leakage current for pins connected to the back up battery
  • EMI mitigation
    • 2.2MHz fix switching frequency
    • Programmable spread spectrum
  • 3mm × 4mm, 25-pin package with wettable flank
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Functional Safety-Capable
  • I2C programmable buck/LDO charger
    • Supports charger input voltage (VOUT Pin) up to 20V, absolute maximum value of up to 40V to withstand load dump
    • Supports multi-chemistry battery charging profile of from 1 to 5cell NiMH, from 1 to 2cell Li-Ion, LiFePO4
    • Programmable charging current up to 500mA
    • Wide battery voltage operating range from 0V to 12V
    • Programmable charging timer up to 32h
    • NTC thermistor input to monitor battery temperature
  • Programmable boost converter supporting 12V car battery back-up power system
    • Programmable output voltage range: 5V to 12V
    • Programmable boost average input current limit from 5A to 15A
    • Back-up battery (BUB) voltage in boost mode: 0.5V to 12V
      • Minimum 3V for start-up
      • Can start up at 1V when Vout > 5V
    • < 20us automatic transition into the boost mode when 12V system voltage drops
  • Backup battery State-of-Health (SOH) detection
    • Adjustable discharge current from 0A to 1.5A
    • Multi-signal analog output (AVI pin) of battery voltage, discharge current and battery temperature
  • Lower quiescent current and leakage current
    • 20µA quiescent current in standby mode
    • < 1µA shutdown current
    • < 1µA leakage current for pins connected to the back up battery
  • EMI mitigation
    • 2.2MHz fix switching frequency
    • Programmable spread spectrum
  • 3mm × 4mm, 25-pin package with wettable flank

The TPS61382A-Q1 is 2.2MHz, 40V, 15A automotive bi-directional boost converter, buck charger with battery health detection function for back-up power like TBOX. The device supports 40V absolute maximum voltage on VOUT pin to withstand load-dump condition and supports direct connection with 12V car battery.

The TPS61382A-Q1 integrates I2C configurable buck/LDO charger supporting NiMH, Li-Ion, LiFePO4.

TPS61382A-Q1 integrates boost function that operates over 0.5V-12V BUB voltage and 5V-12V output voltage. The device applies fix frequency peak current control scheme with optional spread spectrum to minimize EMI. The boost function supports 5A to 15A programmable average current limit.

The TPS61382A-Q1 integrates battery health detection feature which discharge the battery with a constant current and detects the voltage drop across the battery internal resistance.

The TPS61382A-Q1 is available in a 3mm × 4mm QFN package with wettable flank. Care must be taken when designing the PCB with TPS61382A-Q1. See also Layout Example.

The TPS61382A-Q1 is 2.2MHz, 40V, 15A automotive bi-directional boost converter, buck charger with battery health detection function for back-up power like TBOX. The device supports 40V absolute maximum voltage on VOUT pin to withstand load-dump condition and supports direct connection with 12V car battery.

The TPS61382A-Q1 integrates I2C configurable buck/LDO charger supporting NiMH, Li-Ion, LiFePO4.

TPS61382A-Q1 integrates boost function that operates over 0.5V-12V BUB voltage and 5V-12V output voltage. The device applies fix frequency peak current control scheme with optional spread spectrum to minimize EMI. The boost function supports 5A to 15A programmable average current limit.

The TPS61382A-Q1 integrates battery health detection feature which discharge the battery with a constant current and detects the voltage drop across the battery internal resistance.

The TPS61382A-Q1 is available in a 3mm × 4mm QFN package with wettable flank. Care must be taken when designing the PCB with TPS61382A-Q1. See also Layout Example.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS61382A-Q1 Automotive 2.2MHz, 36V, 15A Boost Converter With Buck/LDO Charger and Battery State of Health Detection datasheet PDF | HTML 22 Apr 2026
Certificate TPS61382AQEVM-158 EU Declaration of Conformity (DoC) 23 Dec 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61382AQEVM-158 — TPS61382A-Q1 evaluation module

The TPS61382AQEVM-158 operates over a back up battery voltage range of 0V to 12V and main battery voltage up to 40V to achieve a bi-directional operation. The EVM supports an output up to 5.5A at 3.6V BUB and 6.2V output in boost mode, and supports 50-500mA charging current in charger mode. The (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RAV) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos