Home Power management DC/DC switching regulators DC/DC converters
NEW

TPS61371

ACTIVE

16V 3.8A synchronous boost with load disconnect

Product details

Rating Catalog Operating temperature range (°C) to
Rating Catalog Operating temperature range (°C) to
WQFN-HR (VAR) 14 6.25 mm² 2.5 x 2.5
  • Input voltage range: 2.7V to 5.5V
  • Output voltage range: up to 16V
    • I2C programmable VOUT through FB Vref
  • On-resistance:
    • Low-side FET - 35mΩ
    • High-side + disconnect FET - 106mΩ
  • Switch peak current limit: 3.8A typical
  • Quiescent current from VIN: 125µA
  • Quiescent current from VOUT: 10µA
  • Shutdown current from VIN: 2.5µA
  • Switching frequency: 1.5MHz
  • Soft-start time: 1.5ms
  • Auto PFM and forced PWM selectable
  • Load disconnect during shutdown
  • Output discharge selectable
  • External loop compensation
  • Output short and overvoltage protection with latch type
  • 2.5mm × 2.5mm × 0.8mm (max) HotRod™ lite WQFN package
  • Input voltage range: 2.7V to 5.5V
  • Output voltage range: up to 16V
    • I2C programmable VOUT through FB Vref
  • On-resistance:
    • Low-side FET - 35mΩ
    • High-side + disconnect FET - 106mΩ
  • Switch peak current limit: 3.8A typical
  • Quiescent current from VIN: 125µA
  • Quiescent current from VOUT: 10µA
  • Shutdown current from VIN: 2.5µA
  • Switching frequency: 1.5MHz
  • Soft-start time: 1.5ms
  • Auto PFM and forced PWM selectable
  • Load disconnect during shutdown
  • Output discharge selectable
  • External loop compensation
  • Output short and overvoltage protection with latch type
  • 2.5mm × 2.5mm × 0.8mm (max) HotRod™ lite WQFN package

The TPS61371 is a fully-integrated synchronous boost converter with the load disconnect built-in. The device supports output voltage up to 16V with a 3.8A current limit. The output voltage can be changed either by the feedback resistors or by the I2C controlled reference voltage VREF. The input voltage ranges from 2.7V to 5.5V supporting applications powered by a single-cell Lithium-ion battery or 5V bus.

The TPS61371 uses the peak current mode with the adaptive off-time control topology. The device works in PWM operation of 1.5MHz at moderate-to-heavy loads. At the light load conditions, the device can be configured in either auto PFM or forced PWM operation. The mode is determined by the connection of the MODE pin and the I2C register. Auto PFM mode has the benefit of high efficiency at light load while forced PWM operation keeps the switching frequency constant across the whole load range. The TPS61371 has a soft start to minimize the inrush current during start-up. The TPS61371 features of the load disconnect during shutdown and provides latch type overvoltage and output short protections. In addition, the device implements thermal shutdown protection.

The TPS61371 is a fully-integrated synchronous boost converter with the load disconnect built-in. The device supports output voltage up to 16V with a 3.8A current limit. The output voltage can be changed either by the feedback resistors or by the I2C controlled reference voltage VREF. The input voltage ranges from 2.7V to 5.5V supporting applications powered by a single-cell Lithium-ion battery or 5V bus.

The TPS61371 uses the peak current mode with the adaptive off-time control topology. The device works in PWM operation of 1.5MHz at moderate-to-heavy loads. At the light load conditions, the device can be configured in either auto PFM or forced PWM operation. The mode is determined by the connection of the MODE pin and the I2C register. Auto PFM mode has the benefit of high efficiency at light load while forced PWM operation keeps the switching frequency constant across the whole load range. The TPS61371 has a soft start to minimize the inrush current during start-up. The TPS61371 features of the load disconnect during shutdown and provides latch type overvoltage and output short protections. In addition, the device implements thermal shutdown protection.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS61371 16V, 3.8A Synchronous Boost With Load Disconnect datasheet PDF | HTML 21 Apr 2026
EVM User's guide TPS61371 Boost Converter With I2C Interface Evaluation Module PDF | HTML 09 Apr 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61371EVM — TPS61371 evaluation module

The TPS61371EVM-155 is designed to demonstrate the features and functionality of the TPS61371 device, which is a high-performance, high-efficiency, synchronous boost converter with I2C interface. The factory default settings of the TPS61371EVM allow the operation with an input voltage range from (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
WQFN-HR (VAR) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos