The TPS61371EVM-155 is designed to demonstrate the features and functionality of the TPS61371 device, which is a high-performance, high-efficiency, synchronous boost converter with I2C interface. The factory default settings of the TPS61371EVM allow the operation with an input voltage range from 2.7V to 5.5V.
Features
- VIN range from 2.7V to 5.5V
- Programmable reference voltage (0.324V to 0.959V) through I2C, default 0.594V
- Output discharge selectable
- Load disconnect during shutdown
- Pin selectable PFM/FPWM mode
- Output short and overvoltage protection with latch type