Home Power management Supervisor & reset ICs Supply-voltage supervisors
NEW

TPS371K-Q1

PREVIEW

Automotive 1500V window supervisor with integrated buffer for DC-link measurements

Product details

Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) Adjustable Features Detection time delay, High voltage input, Reset time delay, Self-Test, Separate VDD & sense, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.04 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0.005 Watchdog timer WDI (s) None Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 125
Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) Adjustable Features Detection time delay, High voltage input, Reset time delay, Self-Test, Separate VDD & sense, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.04 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0.005 Watchdog timer WDI (s) None Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 125
SSOP (DFX) 15 131.84 mm² 12.8 x 10.3
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C
  • Functional Safety-Compliant Targeted (Preview)
    • Development targeted for functional safety applications
    • Documentation to aid ISO 26262 system design
  • Overvoltage and undervoltage fault monitor for 400V & 800V BMS and DC-Link
    • 1% overvoltage and undervoltage outputs
    • Fast detection time (<5µs) to help minimize system fault tolerant time interval
    • 30V to 60V Low UV output
  • Device flexibility to meet design requirements
    • User selectable adjustable overvoltage and undervoltage thresholds
    • User programmable capacitor-based glitch rejection and deassertion delay
  • Integrated buffer for ADC monitoring
    • High accuracy 0.35% (maximum) scaled down voltage of sense pin
    • VSENSE pin can directly drive high-speed ADC inputs
  • Designed for safety applications (Preview)
    • Output latching feature to help bring system to safe state
    • Built-In Self-Test to monitor device functionality and enhance system protection
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C
  • Functional Safety-Compliant Targeted (Preview)
    • Development targeted for functional safety applications
    • Documentation to aid ISO 26262 system design
  • Overvoltage and undervoltage fault monitor for 400V & 800V BMS and DC-Link
    • 1% overvoltage and undervoltage outputs
    • Fast detection time (<5µs) to help minimize system fault tolerant time interval
    • 30V to 60V Low UV output
  • Device flexibility to meet design requirements
    • User selectable adjustable overvoltage and undervoltage thresholds
    • User programmable capacitor-based glitch rejection and deassertion delay
  • Integrated buffer for ADC monitoring
    • High accuracy 0.35% (maximum) scaled down voltage of sense pin
    • VSENSE pin can directly drive high-speed ADC inputs
  • Designed for safety applications (Preview)
    • Output latching feature to help bring system to safe state
    • Built-In Self-Test to monitor device functionality and enhance system protection

TPS371K-Q1 is an automotive supervisor for voltage monitoring with an integrated buffer for 400V and 800V DC-link voltage measurements. The TPS371K-Q1 eliminates large resistor ladders with the integrated high voltage ladder. This device’s SENSE pin can be directly connected to 400V or 800V automotive battery systems and DC-Link for continuous monitoring of overvoltage (OV), undervoltage (UV), and low undervoltage (LUV) conditions. The TPS371K-Q1 offers CTS for programmable glitch rejection for noisy environments.

The TPS371K-Q1 has a integrated high-speed buffer VSENSE for supply voltage measurements. The buffer has a low output impedance which can directly drive ADC inputs. VSENSE is a scaled down voltage of the SENSE pin input.

The combination of voltage supervisor and integrated buffer allows for the smallest signal chain size for direct monitoring of 400V and 800V systems. This combination also allows for redundant digital and analog always on voltage fault monitoring.

The TPS371K-Q1 is available in a 12.8mm × 7.4mm SOIC 15-pin package. TPS371K-Q1 operates over -40°C to +125°C TA.

TPS371K-Q1 is an automotive supervisor for voltage monitoring with an integrated buffer for 400V and 800V DC-link voltage measurements. The TPS371K-Q1 eliminates large resistor ladders with the integrated high voltage ladder. This device’s SENSE pin can be directly connected to 400V or 800V automotive battery systems and DC-Link for continuous monitoring of overvoltage (OV), undervoltage (UV), and low undervoltage (LUV) conditions. The TPS371K-Q1 offers CTS for programmable glitch rejection for noisy environments.

The TPS371K-Q1 has a integrated high-speed buffer VSENSE for supply voltage measurements. The buffer has a low output impedance which can directly drive ADC inputs. VSENSE is a scaled down voltage of the SENSE pin input.

The combination of voltage supervisor and integrated buffer allows for the smallest signal chain size for direct monitoring of 400V and 800V systems. This combination also allows for redundant digital and analog always on voltage fault monitoring.

The TPS371K-Q1 is available in a 12.8mm × 7.4mm SOIC 15-pin package. TPS371K-Q1 operates over -40°C to +125°C TA.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS371K-Q1 Automotive 1500V Window (OV & UV) Supervisor with Integrated Buffer for 400V and 800V DC-Link Voltage Measurements datasheet PDF | HTML 10 Apr 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS371KEVM — TPS371K evaluation module

The TPS371K evaluation module (EVM) is for the TPS371K-Q1 family of voltage supervisors. The purpose of the this EVM is to provide a sample design and test point for all input and output pins of the TPS371K-Q1 device to capture measurements and gain familiarity with the device.

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SSOP (DFX) 15 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos