TPA6203A1

ACTIVE

1.25-W, mono, analog input Class-AB audio amplifier

Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Control interface Hardware Output power (W) 1.25 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 THD + N at 1 kHz (%) 0.06 Load (min) (Ω) 8 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Control interface Hardware Output power (W) 1.25 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 THD + N at 1 kHz (%) 0.06 Load (min) (Ω) 8 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 NFBGA (NMB) 8 4 mm² 2 x 2 VSON (DRB) 8 9 mm² 3 x 3
  • 1.25 W Into 8 Ω From a 5-V Supply at
    THD = 1% (Typical)
  • Low Supply Current: 1.7 mA Typical
  • Shutdown Control < 10 µA
  • Only Five External Components
    • Improved PSRR (90 dB) and Wide Supply Voltage (2.5 V to 5.5 V) for Direct Battery Operation
    • Fully Differential Design Reduces RF
      Rectification
    • Improved CMRR Eliminates Two Input Coupling Capacitors
    • C(BYPASS) Is Optional Due to Fully Differential Design and High PSRR
  • Avaliable in a 2 mm x 2 mm MicroStar
    Junior BGA Package (GQV, ZQV)
  • Available in 3 mm x 3 mm QFN Package (DRB)
  • Available in an 8-Pin PowerPAD MSOP (DGN)
  • APPLICATIONS
    • Designed for Wireless or Cellular Handsets and PDAs
  • 1.25 W Into 8 Ω From a 5-V Supply at
    THD = 1% (Typical)
  • Low Supply Current: 1.7 mA Typical
  • Shutdown Control < 10 µA
  • Only Five External Components
    • Improved PSRR (90 dB) and Wide Supply Voltage (2.5 V to 5.5 V) for Direct Battery Operation
    • Fully Differential Design Reduces RF
      Rectification
    • Improved CMRR Eliminates Two Input Coupling Capacitors
    • C(BYPASS) Is Optional Due to Fully Differential Design and High PSRR
  • Avaliable in a 2 mm x 2 mm MicroStar
    Junior BGA Package (GQV, ZQV)
  • Available in 3 mm x 3 mm QFN Package (DRB)
  • Available in an 8-Pin PowerPAD MSOP (DGN)
  • APPLICATIONS
    • Designed for Wireless or Cellular Handsets and PDAs

The TPA6203A1 is a 1.25-W mono fully differential amplifier designed to drive a speaker with at least 8-Ω impedance while consuming less than 37 mm2 (ZQV package option) total printed-circuit board (PCB) area in most applications. This device operates from 2.5 V to 5.5 V, drawing only 1.7 mA of quiescent supply current. The TPA6203A1 is available in the space-saving 2 mm x 2 mm MicroStar Junior BGA package, and the space saving 3 mm x 3 mm QFN (DRB) package.

Features like 85-dB PSRR from 90 Hz to 5 kHz, improved RF-rectification immunity, and small PCB area makes the TPA6203A1 ideal for wireless handsets. A fast start-up time of 4 µs with minimal pop makes the TPA6203A1 ideal for PDA applications.

The TPA6203A1 is a 1.25-W mono fully differential amplifier designed to drive a speaker with at least 8-Ω impedance while consuming less than 37 mm2 (ZQV package option) total printed-circuit board (PCB) area in most applications. This device operates from 2.5 V to 5.5 V, drawing only 1.7 mA of quiescent supply current. The TPA6203A1 is available in the space-saving 2 mm x 2 mm MicroStar Junior BGA package, and the space saving 3 mm x 3 mm QFN (DRB) package.

Features like 85-dB PSRR from 90 Hz to 5 kHz, improved RF-rectification immunity, and small PCB area makes the TPA6203A1 ideal for wireless handsets. A fast start-up time of 4 µs with minimal pop makes the TPA6203A1 ideal for PDA applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 1.25-W Mono Fully Differential Audio Power Amplifier datasheet (Rev. F) 12 Jun 2008
* User guide LPAA MicroStar BGA Discontinued and Redesigned 08 May 2022
Technical article Overcoming common design challenges in an UV sterilization box system PDF | HTML 27 Jul 2020
User guide TPA6203A1EVM - User Guide (Rev. B) 13 Nov 2009
Application note Single-Ended Input Pop Reduction for TPA6203A1 23 Jul 2009
Application note Calculating Gain for Audio Amplifiers (Rev. A) 01 Sep 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA6203A1EVM — TPA6203A1 Evaluation Module (EVM)

The TPA6203A1 is a 1.25-W mono fully differentialamplifier designed to drive a speaker with at least 8-Ohm impedance while consuming less than 37 mm2 total printed-circuit board (PCB) area in most applications.

This device operates from 2.5 V to 5.5 V, drawing only 1.7 mA of quiescent supply (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
NFBGA (NMB) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos