Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 5, 12, 16, 20, 36, 44, 50 Power supply voltage - dual (V) +/- 25, +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 21 CON (typ) (pF) 9 ON-state leakage current (max) (µA) 0.02 Supply current (typ) (µA) 110 Bandwidth (MHz) 400 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (A) 0.03 Rating Catalog Drain supply voltage (max) (V) 50 Supply voltage (max) (V) 50 Negative rail supply voltage (max) (V) -50
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 5, 12, 16, 20, 36, 44, 50 Power supply voltage - dual (V) +/- 25, +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 21 CON (typ) (pF) 9 ON-state leakage current (max) (µA) 0.02 Supply current (typ) (µA) 110 Bandwidth (MHz) 400 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (A) 0.03 Rating Catalog Drain supply voltage (max) (V) 50 Supply voltage (max) (V) 50 Negative rail supply voltage (max) (V) -50
SOT-23-THN (DYY) 16 8.4 mm² 4.2 x 2 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Dual supply range: ±4.5V to ±25V
  • Single supply range: 4.5V to 50V
  • Asymmetric dual supply support (For example: VDD = 37.5V, VSS = -12.5V)
  • 1.8V logic compatible
  • Low on-resistance: 21Ω (typical)
  • Low on-capacitance: 12pF (typical)
  • Ultra-low on-resistance flatness: 0.005Ω (typical)
  • Low on-leakage current: 0.002nA (typical), 40nA (maximum)
  • Low charge injection: 13pC (typical)
  • –40°C to +125°C operating temperature
  • Rail-to-rail operation
  • Bidirectional operation
  • Break-before-make switching (TMUX5413)
  • Dual supply range: ±4.5V to ±25V
  • Single supply range: 4.5V to 50V
  • Asymmetric dual supply support (For example: VDD = 37.5V, VSS = -12.5V)
  • 1.8V logic compatible
  • Low on-resistance: 21Ω (typical)
  • Low on-capacitance: 12pF (typical)
  • Ultra-low on-resistance flatness: 0.005Ω (typical)
  • Low on-leakage current: 0.002nA (typical), 40nA (maximum)
  • Low charge injection: 13pC (typical)
  • –40°C to +125°C operating temperature
  • Rail-to-rail operation
  • Bidirectional operation
  • Break-before-make switching (TMUX5413)

The TMUX541x is a general purpose complementary metal-oxide semiconductor (CMOS) switch device with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device works with a single supply (4.5V to 50V), dual supplies (±4.5V to ±25V), or asymmetric supplies (such as VDD = 37.5V, VSS = –12.5V). The TMUX541x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

The switches of the TMUX541x are controlled with appropriate logic control inputs on the SELx pins. The TMUX541x exhibits break-before-make switching, allowing the device to be used in cross-point and multiplexing applications.

The TMUX541x is a part of the general purpose switches and multiplexers family of devices emphasizing uses in broad range of applications while reducing BOM cost.

The TMUX541x is a general purpose complementary metal-oxide semiconductor (CMOS) switch device with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device works with a single supply (4.5V to 50V), dual supplies (±4.5V to ±25V), or asymmetric supplies (such as VDD = 37.5V, VSS = –12.5V). The TMUX541x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

The switches of the TMUX541x are controlled with appropriate logic control inputs on the SELx pins. The TMUX541x exhibits break-before-make switching, allowing the device to be used in cross-point and multiplexing applications.

The TMUX541x is a part of the general purpose switches and multiplexers family of devices emphasizing uses in broad range of applications while reducing BOM cost.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TMUX541x 50V, 21Ω, 1:1 (SPST) 4-Channel Switches with 1.8V Logic datasheet (Rev. A) PDF | HTML 29 Sep 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX-24PW-EVM — TMUX generic evaluation module for 16-, 20- and 24-pin PW thin shrink small-outline packages (TSSOP)

The TMUX-24PW-EVM evaluation module allows for the quick prototyping and DC characterization of the TI line of TMUX products that use 16-, 20- or 24-pin TSSOP packages (PW) and is rated for high-voltage operation.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TMUXBQB-DYYEVM — Generic TMUX evaluation module for 16-pin BQB, DYY and PW packages

The TMUXBQB-DYYEVM allows for the quick prototyping and DC characterization of our line of TMUX products that use the 16-pin TSSOP (PW), WQFN (BQB) and SOT-23 THIN (DYY) packages.

User guide: PDF | HTML
Not available on TI.com
Simulation model

TMUX5413 IBIS Model

SCDM343.ZIP (55 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos