Configuration
8:1
Number of channels
1
Power supply voltage - single (V)
5, 12, 16, 20, 24
Power supply voltage - dual (V)
+/-10, +/-12, +/-5
Protocols
Analog
Ron (typ) (Ω)
60
CON (typ) (pF)
11
ON-state leakage current (max) (µA)
1
Supply current (typ) (µA)
20
Bandwidth (MHz)
400
Operating temperature range (°C)
-55 to 125
Features
1.8-V compatible control inputs
Input/output continuous current (max) (A)
0.01
Rating
HiRel Enhanced Product
Drain supply voltage (max) (V)
24
Configuration
8:1
Number of channels
1
Power supply voltage - single (V)
5, 12, 16, 20, 24
Power supply voltage - dual (V)
+/-10, +/-12, +/-5
Protocols
Analog
Ron (typ) (Ω)
60
CON (typ) (pF)
11
ON-state leakage current (max) (µA)
1
Supply current (typ) (µA)
20
Bandwidth (MHz)
400
Operating temperature range (°C)
-55 to 125
Features
1.8-V compatible control inputs
Input/output continuous current (max) (A)
0.01
Rating
HiRel Enhanced Product
Drain supply voltage (max) (V)
24