TMF0064
64K-bit, FRAM memory with 64-bit unique identification and SDQ™ single-wire serial interface
TMF0064
- 64768 Bits of FRAM for storage of user-programmable configuration data partitioned into multiple pages
- Single-wire interface to reduce circuit board routing
- Communicates using single-wire protocol: 15.4Kbps (standard Speed) and 90Kbps (Overdrive Speed)
- Switch-point hysteresis and filtering embedded in the device to improve performance in the presence of noise
- IEC 61000-4-2 level 4 ESD protection (±8kV contact, ±15kV air, typical)
- Factory-programmed unique 64-bit identification number
- Operating temperature range: -10°C to 85°C
- Operating voltage range: 5V ±5% (standard and overdrive speed)
- Operating voltage range: 3.3V ±5% (standard speed only)
-
Available in TO-92 (LP) and VSON (DRS) packages
The TMF0064 is a 64Kbit serial non-volatile memory (NVM) device containing a unique factory-programmed 48-bit identification number and an 8-bit family code. The memory is FRAM-based and has high endurance (106 R/W cycles) in comparison to alternate NVM technologies.
The device communicates over a SDQ™ single-wire interface and supports both 15.4kbps and 90kbps speeds. The SDQ pin acts as both the communication and power pin for the device. The memory is organized as 253 memory pages with 256 bits per page. Data is first written to a 32-byte scratchpad. The data is verified before copying to FRAM memory.
The device operates at two supply voltage ranges, 3.3V ±5% and 5V ±5%, and is specified from -10°C to 85°C. The operating range covers most applications and enables peak design for low-cost development.
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | TMF0064 64Kbit Serial FRAM With SDQ Interface datasheet | PDF | HTML | 26 Sep 2025 |
| Certificate | TMF0064EVM EU Declaration of Conformity (DoC) | 26 Sep 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMF0064EVM — TMF0064 evaluation module
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VSON (DRP) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.