NEW

TMCS1236-Q1

ACTIVE

Product details

Continuous current (max) (A) 80 Rating Automotive Sensitivity (typ) (mV/mT) 25, 33, 50, 75, 100, 150 Input offset current (±) (max) (mA) 40, 42, 45, 60 Input offset current drift (±) (typ) (µA/°C) 133, 150, 160, 200 Features Alert Function, Overcurrent protection Iq (max) (mA) 14 Small-signal bandwidth (kHz) 4000 Sensitivity error (%) 0.75 Sensitivity error drift (±) (max) (ppm/°C) 50 Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8.1 Clearance (min) (mm) 8.1 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 10000
Continuous current (max) (A) 80 Rating Automotive Sensitivity (typ) (mV/mT) 25, 33, 50, 75, 100, 150 Input offset current (±) (max) (mA) 40, 42, 45, 60 Input offset current drift (±) (typ) (µA/°C) 133, 150, 160, 200 Features Alert Function, Overcurrent protection Iq (max) (mA) 14 Small-signal bandwidth (kHz) 4000 Sensitivity error (%) 0.75 Sensitivity error drift (±) (max) (ppm/°C) 50 Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8.1 Clearance (min) (mm) 8.1 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 10000
SOIC (DVG) 10 106.09 mm² (10.3 mm × 10.3 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C, TA
  • Functional Safety-Capable
  • High continuous current capability: 80ARMS
  • Robust isolation with 1.3kVDC reinforced working voltage
  • Fast Response
    • Overcurrent detection response: 75ns
    • -3dB signal bandwidth: 4MHz
    • Response time: 200ns
    • Propagation delay: 100ns
  • High immunity to external magnetic fields
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • High accuracy
    • Offset thermal drift: ±15µV/°C (30.8mV/A variant)
    • Non-linearity: ±0.1%
  • Over Current Threshold Voltage
  • Multiple sensitivity options:
    • Refer to Device Comparison Table
  • Safety related certifications
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C, TA
  • Functional Safety-Capable
  • High continuous current capability: 80ARMS
  • Robust isolation with 1.3kVDC reinforced working voltage
  • Fast Response
    • Overcurrent detection response: 75ns
    • -3dB signal bandwidth: 4MHz
    • Response time: 200ns
    • Propagation delay: 100ns
  • High immunity to external magnetic fields
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • High accuracy
    • Offset thermal drift: ±15µV/°C (30.8mV/A variant)
    • Non-linearity: ±0.1%
  • Over Current Threshold Voltage
  • Multiple sensitivity options:
    • Refer to Device Comparison Table
  • Safety related certifications
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1

The TMCS1236-Q1 is a galvanically isolated Hall-effect current sensor with industry leading isolation, high signal bandwidth and fast detection response time. An output voltage proportional to the input current is provided with excellent linearity, minimal signal tracking delay, and low drift. Precision signal conditioning circuitry with robust full chip regulation is optimized for switching applications.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases linear current ranges while minimizing power loss. Shuntless isolated current measurement eliminates the requirement for the primary side power supply and complex PCB layout for Kelvin connection. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage.

Integrated shielding enables excellent common-mode rejection, EMI rejection, and transient immunity. Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.

The TMCS1236-Q1 is a galvanically isolated Hall-effect current sensor with industry leading isolation, high signal bandwidth and fast detection response time. An output voltage proportional to the input current is provided with excellent linearity, minimal signal tracking delay, and low drift. Precision signal conditioning circuitry with robust full chip regulation is optimized for switching applications.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases linear current ranges while minimizing power loss. Shuntless isolated current measurement eliminates the requirement for the primary side power supply and complex PCB layout for Kelvin connection. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage.

Integrated shielding enables excellent common-mode rejection, EMI rejection, and transient immunity. Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TMCS1236-Q1 AEC-Q100, Precision 1MHz Hall-Effect Current Sensor With Enhanced EMI Rejection, Overcurrent Detec datasheet PDF | HTML Oct 28, 2026
Application note A Comparison of Fused Lead Frame and Non-Fused Lead Frame Variants of Hall Effect Current Sensors (Rev. A) PDF | HTML Mar 26, 2026
Application brief Precision Designs with Non-Ratiometric Magnetic Current Sensors Jul 1, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (DVG) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos