Product details

Continuous current (max) (A) 65 Rating Catalog Input offset current (±) (max) (mA) 12.5 Features Alert Function, Internal Zero Current Reference Voltage Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Small-signal bandwidth (kHz) 250 Sensitivity error (%) 2.0 Sensitivity error drift (±) (max) (ppm/°C) 75 Operating temperature range (°C) -40 to 125 Isolation rating Functional
Continuous current (max) (A) 65 Rating Catalog Input offset current (±) (max) (mA) 12.5 Features Alert Function, Internal Zero Current Reference Voltage Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Small-signal bandwidth (kHz) 250 Sensitivity error (%) 2.0 Sensitivity error drift (±) (max) (ppm/°C) 75 Operating temperature range (°C) -40 to 125 Isolation rating Functional
VQFN-HR (VAP) 12 9 mm² 3 x 3
  • Small 3mm × 3mm low profile QFN package
  • High continuous current capability: 60ARMS
    • Low loss 0.6mΩ conductor
  • ±100V Functional isolation
  • Current sense accuracy
    • Sensitivity error: ±1%, typical
    • Sensitivity error: ±2.85% , TA = 25°C to 125°C
    • Offset error: ±15mV, TA = 25°C to 125°C
    • Offset lifetime drift: ±20mV
  • High immunity to external magnetic fields
  • Built- In Overcurrent Detection
    • Signal bandwidth: 285kHz
    • Output propagation delay: 300ns
    • Overcurrent detection response: 1.3µs
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 26.4mV/A to 200mV/A
  • Small 3mm × 3mm low profile QFN package
  • High continuous current capability: 60ARMS
    • Low loss 0.6mΩ conductor
  • ±100V Functional isolation
  • Current sense accuracy
    • Sensitivity error: ±1%, typical
    • Sensitivity error: ±2.85% , TA = 25°C to 125°C
    • Offset error: ±15mV, TA = 25°C to 125°C
    • Offset lifetime drift: ±20mV
  • High immunity to external magnetic fields
  • Built- In Overcurrent Detection
    • Signal bandwidth: 285kHz
    • Output propagation delay: 300ns
    • Overcurrent detection response: 1.3µs
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 26.4mV/A to 200mV/A

The TMCS1170 is a galvanically isolated Hall-effect current sensor with 100V functional isolation in a small QFN package. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Signal conditioning circuitry with built-in drift compensation is capable of less than 2.85% maximum sensitivity error over temperature with less than 3% lifetime shift with no system level calibration.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated on-chip Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±60A while minimizing power loss and easing thermal dissipation requirements. Integrated shielding enables excellent common-mode rejection and transient immunity.

Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection. The small solution size, current capability, and ambient field rejection make the device an ideal solution for monitoring currents in tight spaces.

The TMCS1170 is a galvanically isolated Hall-effect current sensor with 100V functional isolation in a small QFN package. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Signal conditioning circuitry with built-in drift compensation is capable of less than 2.85% maximum sensitivity error over temperature with less than 3% lifetime shift with no system level calibration.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated on-chip Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±60A while minimizing power loss and easing thermal dissipation requirements. Integrated shielding enables excellent common-mode rejection and transient immunity.

Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection. The small solution size, current capability, and ambient field rejection make the device an ideal solution for monitoring currents in tight spaces.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TMCS1170 285kHz Hall-Effect Current Sensor With Overcurrent Protection in a Small QFN Package datasheet PDF | HTML 12 Jun 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMCS1170EVM — TMCS1170 evaluation module

The TMCS1170EVM evaluation module (EVM) is intended for convenient use of the isolated halleffect precision current sensor, TMCS1170. This EVM allows the user to push the maximum operating current through the hall-input side while measuring the isolated output.
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (VAP) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos