Linear Hall-effect sensors
Enhance your system with linear Hall-effect sensors for position measurements such as tracking linear displacement or angular position of an object
Browse by category
Select by type
Supply voltage
Find low-voltage, high-voltage, continuous-current and low-power options to address your application needs.
Related categories
Benefits of our linear Hall-effect sensors
Find the right product for your design
From simple solutions such as tracking the linear motion of an object to the usage of multiple linear sensors for liquid level sensing, our linear Hall-effect sensors have you covered.
Quality and performance
Our linear Hall-effect sensors offer a multitude of features such as multiple output types and packaging options, high performance and low power to fit your system requirements.
Customer support
We offer resources such as EVMs, software, application notes, reference designs, simulation tools (TIMSS) and online support (E2E) that help you incorporate our sensors into your product.
Our linear Hall-effect sensor advantages
Choose between multiple output types for your system needs:
- Unipolar output enables you to achieve enhanced resolution of the strength or magnitude of the magnetic field.
- Bipolar output allows you to determine the magnitude of the magnetic field if the polarity is unknown.
- Pulse-width modulation eliminates the need for an analog-to-digital converter, increasing immunity to external noise and reducing cost.
Understanding and Applying Hall Effect Sensor Data Sheets (Rev. A)
Linear Hall-Effect Sensor Angle Measurement Theory, Implementation... (Rev. B)
Overview Using Linear Hall Effect Sensors to Measure (Rev. A)
Obtain high-sensitivity accuracy and low noise with our linear Hall-effect sensors, which provide:
- High-sensitivity accuracy across temperature for reliable measurements.
- Optimized signal-chain performance and output that help reduce noise levels.
- Low-sensitivity linearity errors as low as ±0.5%.
Our low-power linear Hall-effect sensors:
- Extend system battery life spans and reduce maintenance costs.
- Include one device (the TMAG5253) with an enable pin that has an ultra-low-power (nanoampere) shutdown mode and external power cycling at specific frequencies.
- Increase overall system efficiency.
Low Power Design Using Hall-Effect Sensors (Rev. A)
Position Sensing in Gaming, AR, and VR Controllers
Gaming Trigger With Hall-Effect Sensors
Reduce your sensor footprint and increase board space with our linear sensor options, which include:
- Extra-small outline no-lead (X2SON), with a 1.54mm² footprint for space-constrained applications.
- Small-outline transistor (SOT)-23 and transistor outline (TO)-92 industry-standard packaging; consider the SOT-23 for designs with small-size and low-cost requirements and the TO-92 for flexibility out of the printed circuit board, in-plane sensing, and through-hole-style manufacturing.
Technical resources
TI Precision Labs - Magnetic Sensors
Linear Hall-Effect Sensor Angle Measurement Theory, Implementation... (Rev. B)
Linear Hall-Effect Sensor Array Design (Rev. B)
Discover featured applications
Optimize sensor size and performance with linear Hall-effect sensors for appliance designs
Our linear Hall-effect sensors help facilitate bump detection, obstacle avoidance, liquid level sensing and variable speed control functions in applications such as vacuum robots, cordless power tools and washing machines.
Benefits:
- High sensitivity enables detection of far magnetic fields.
- Object detection includes both location and force of a collision.
- Motor-speed variability based on magnet distance.
- Extra-small outline no-lead (X2SON) package reduces system size.
- Ultra-low-power shutdown mode extends battery life.
Featured resources
- DRV5055-5057EVM – DRV5055, DRV5056 and DRV5057 linear Hall effect sensor evaluation module
- HALL-ADAPTER-EVM – Hall sensor breakout adapter evaluation module
- DRV5055-ANGLE-EVM – DRV5055 angle evaluation module
- HALL-TRIGGER-EVM User's Guide – EVM User's guide
- Liquid Level Sensing with Hall Sensors – Application note
- TI-MAGNETIC-SENSE-SIMULATOR – Magnetic simulation software that includes mechanical motion and sensor output
Find the best solution for building automation designs with linear Hall-effect sensors that save power and space while improving performance
Our linear Hall-effect position sensors enable tamper detection and absolute position sensing in electronic smart locks, door and window sensors, and wireless security cameras.
Benefits:
- Determine the strength and proximity of external magnetic fields.
- Provide information about the current state of an object.
- Ease implementation with high granularity and resolution.
- Reduce system size with the extra-small outline no-lead (X2SON) package.
- Extend battery life with ultra-low-power shutdown mode.
Featured resources
- DRV5055-5057EVM – DRV5055, DRV5056 and DRV5057 linear Hall effect sensor evaluation module
- HALL-ADAPTER-EVM – Hall sensor breakout adapter evaluation module
- DRV5055-ANGLE-EVM – DRV5055 angle evaluation module
- TI-MAGNETIC-SENSE-SIMULATOR – Magnetic simulation software that includes mechanical motion and sensor output
Achieve voltages as low as 1.65V and as high as 38V and bipolar and unipolar response with ratio metric output
Our one-dimensional linear Hall-effect sensors enable absolute angle sensing with high resolution in industrial and automotive applications, providing position-sensing feedback to the microcontroller so that it can adjust to changing environments.
Benefits:
- Packaging options, including extra-small outline no-lead (X2SON), enable more flexibility in board placement.
- Options that allow you to match sensitivity to magnetic field strength.
- Determine the strength and proximity of external magnetic fields in order to produce sine and cosine signals.
- Enable pin power-down capability.
Featured resources
- TIDA-060040 – Absolute angle encoder reference design with Hall-effect sensors for precise motor position control
- DRV5055-ANGLE-EVM – DRV5055 angle evaluation module
- TI-MAGNETIC-SENSE-SIMULATOR – Magnetic simulation software that includes mechanical motion and sensor output