Product details

Continuous current (max) (A) 110 Rating Catalog Sensitivity (typ) (mV/mT) 12, 15, 25, 40, 60, 100 Input offset current (±) (max) (mA) 45, 50, 52.5, 60, 80 Input offset current drift (±) (typ) (µA/°C) 200, 250, 266.7, 333.3 Features Alert Function, Digital output alerts MCU when current limit is reached, Externally Driven Zero Current Reference Voltage, Overcurrent protection Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Iq (max) (mA) 14 Small-signal bandwidth (kHz) 250 Sensitivity error (%) 0.2 Sensitivity error drift (±) (max) (ppm/°C) 100 Propagation delay time (typ) (ns) 110 Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8.8 Clearance (min) (mm) 8.8 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 17000
Continuous current (max) (A) 110 Rating Catalog Sensitivity (typ) (mV/mT) 12, 15, 25, 40, 60, 100 Input offset current (±) (max) (mA) 45, 50, 52.5, 60, 80 Input offset current drift (±) (typ) (µA/°C) 200, 250, 266.7, 333.3 Features Alert Function, Digital output alerts MCU when current limit is reached, Externally Driven Zero Current Reference Voltage, Overcurrent protection Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Iq (max) (mA) 14 Small-signal bandwidth (kHz) 250 Sensitivity error (%) 0.2 Sensitivity error drift (±) (max) (ppm/°C) 100 Propagation delay time (typ) (ns) 110 Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8.8 Clearance (min) (mm) 8.8 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 17000
SOIC (DVF) 10 138.43 mm² 10.9 x 12.7
  • High continuous current capability: 125ARMS
  • Robust reinforced isolation
  • High accuracy
    • Sensitivity error: ±0.2%
    • Sensitivity thermal drift: ±20ppm/°C
    • Sensitivity lifetime drift: ±0.2%
    • Offset error: ±0.2mV
    • Offset thermal drift: ±4µV/°C
    • Offset lifetime drift: ±0.2mV
    • Non-linearity: ±0.1%
  • High immunity to external magnetic fields
  • Precision zero-current reference output
  • Fast Response
    • Signal bandwidth: 275kHz
    • Response time: 1µs
    • Propagation delay: 110ns
    • Overcurrent detection response: 100ns
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 12mV/A to 100mV/A
  • Safety related certifications (planned)
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1
  • High continuous current capability: 125ARMS
  • Robust reinforced isolation
  • High accuracy
    • Sensitivity error: ±0.2%
    • Sensitivity thermal drift: ±20ppm/°C
    • Sensitivity lifetime drift: ±0.2%
    • Offset error: ±0.2mV
    • Offset thermal drift: ±4µV/°C
    • Offset lifetime drift: ±0.2mV
    • Non-linearity: ±0.1%
  • High immunity to external magnetic fields
  • Precision zero-current reference output
  • Fast Response
    • Signal bandwidth: 275kHz
    • Response time: 1µs
    • Propagation delay: 110ns
    • Overcurrent detection response: 100ns
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 12mV/A to 100mV/A
  • Safety related certifications (planned)
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1

The TMCS1143 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.5% maximum sensitivity error over temperature and lifetime with no system level calibration, or less than 1% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±160A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8.8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage. Integrated shielding enables excellent common-mode rejection and transient immunity.

Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.

The TMCS1143 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.5% maximum sensitivity error over temperature and lifetime with no system level calibration, or less than 1% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±160A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8.8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage. Integrated shielding enables excellent common-mode rejection and transient immunity.

Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TMCS1143 Precision 275kHz Hall-Effect Current Sensor With Reinforced Isolation, Overcurrent Detection and Ambient Field Rejection datasheet PDF | HTML 17 Apr 2025
Application note A Comparison of Fused Lead Frame and Non-Fused Lead Frame Variants of Hall Effect Current Sensors PDF | HTML 11 Sep 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMCS-A-ADAPTER-EVM — TMCS isolated Hall-effect current sensor adapter card for DVG, DVF or DZP packages (IC not included)

The TMCS-A-ADAPTER-EVM is an evaluation module (EVM) intended to facilitate rapid, convenient use of TMCS isolated Hall-effect precision current sense monitors that use the DVG, DVF, or DZP packages. This EVM allows the user push up to 90A current through the Hall-input side while measuring the (...)

User guide: PDF | HTML
Not available on TI.com
Calculation tool

CS-MAGNETIC-ERROR-TOOL-CALC Hall-Effect Current Sensor Comparison and Error Tool

Hall-Effect Current Sensor Comparison and Error Tool
Supported products & hardware

Supported products & hardware

Products
Hall-effect current sensors
  • TMCS1100 ±600V basic isolation, 20Arms 80kHz Hall-effect current sensor with external reference
  • TMCS1101-Q1 AEC-Q100, ±600-V, precision, isolated current sensor with internal reference
  • TMCS1100-Q1 AEC-Q100, ±600-V, precision, isolated current sensor with external reference
  • TMCS1101 ±600V basic isolation, 20Arms 80kHz Hall-effect current sensor with reference
  • TMCS1107 ±420V basic isolation, 20Arms 80kHz Hall-effect current sensor with reference
  • TMCS1107-Q1 AEC-Q100, ±420-V isolated Hall-effect current sensor with internal reference
  • TMCS1108 ±100V basic isolation, 20Arms 80kHz Hall-effect current sensor with reference
  • TMCS1108-Q1 AEC-Q100, ±100-V isolated Hall-effect current sensor with internal reference
  • TMCS1123 ±1300V reinforced isolation, 80ARMS 250kHz Hall-effect current sensor with AFR, reference and ALERT
  • TMCS1123-Q1 AEC-Q100 80ARMS Hall-effect current sensor with AFR and ALERT
  • TMCS1126 80ARMS 500kHz Hall-effect current sensor with AFR, reference and ALERT
  • TMCS1126-Q1 AEC-Q100 qualified 80ARMS 500kHz Hall-effect current sensor with AFR, reference and ALERT
  • TMCS1127 80ARMS 250kHz Hall-effect current sensor with AFR
  • TMCS1127-Q1 AEC-Q100 80ARMS 250kHz Hall-effect current sensor with AFR
  • TMCS1133 80ARMS 1MHz Hall-effect current sensor with AFR and ALERT
  • TMCS1133-Q1 Automotive 1MHz Hall-effect current sensor with AFR and ALERT
  • TMCS1143 125ARMS 250kHz Hall-effect current sensor with AFR, reference, OCP and ALERT
  • TMCS1148 125ARMS 500kHz Hall-effect current sensor with OCP, reference and AFR
Package Pins CAD symbols, footprints & 3D models
SOIC (DVF) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos