Product details

Features Fast turn-on time, High-efficiency, Ultra-low shutdown current Haptic actuator type Piezo Input signal PWM Output voltage (max) (V) 15 Shutdown current (ISD) (µA) 0.01 Boost voltage (max) (V) 15 Vs (max) (V) 5.5 Vs (min) (V) 2.1 Operating temperature range (°C) -40 to 125 Rating Catalog
Features Fast turn-on time, High-efficiency, Ultra-low shutdown current Haptic actuator type Piezo Input signal PWM Output voltage (max) (V) 15 Shutdown current (ISD) (µA) 0.01 Boost voltage (max) (V) 15 Vs (max) (V) 5.5 Vs (min) (V) 2.1 Operating temperature range (°C) -40 to 125 Rating Catalog
WQFN (RFG) 10 4 mm² (2 mm × 2 mm)
  • Supply Voltage Range 2.5V1 to 5.5V
    • Compatible with alkaline, coin, CR, and lithium batteries
  • Integrated programmable boost converter, 11.5V or 15.5V with hardware pin control
  • 1uF Load Piezo Capacitance Support
  • 98% High-Efficiency Boost
  • 20Hz-70kHz DIN Input PWM Frequency Support
  • <1nA Ultra-Low Shutdown Current
  • <200µs Fast Wake-Up from DIN LO to HI
  • DIN Multi-functional Input Pin
    • Input PWM
    • Shutdown and Wake-Up control
    • 100ms shutdown hysteresis from DIN HI to LO
  • Additional Boost Load Supported with 33nF Load
    • Up to 80mA from 11.5V boost
    • Up to 50mA from 15.5V boost
  • External Boost Mode up to 10.2V
  • 2S Lithium Battery Support up to 10V
  • Thermal Shutdown Protection
  • Over-current Protection
  • Over-voltage Protection
  • Under-voltage Lockout Protection
  • Supply Voltage Range 2.5V1 to 5.5V
    • Compatible with alkaline, coin, CR, and lithium batteries
  • Integrated programmable boost converter, 11.5V or 15.5V with hardware pin control
  • 1uF Load Piezo Capacitance Support
  • 98% High-Efficiency Boost
  • 20Hz-70kHz DIN Input PWM Frequency Support
  • <1nA Ultra-Low Shutdown Current
  • <200µs Fast Wake-Up from DIN LO to HI
  • DIN Multi-functional Input Pin
    • Input PWM
    • Shutdown and Wake-Up control
    • 100ms shutdown hysteresis from DIN HI to LO
  • Additional Boost Load Supported with 33nF Load
    • Up to 80mA from 11.5V boost
    • Up to 50mA from 15.5V boost
  • External Boost Mode up to 10.2V
  • 2S Lithium Battery Support up to 10V
  • Thermal Shutdown Protection
  • Over-current Protection
  • Over-voltage Protection
  • Under-voltage Lockout Protection

The TDZ8907 is a low cost, compact, highly efficient, boosted piezoelectric driver optimized for space constrained and power sensitive applications. From a supply voltage down to 2.5V, TDZ8907 integrates a 2-level, programmable boost converter capable of generating 11.5V or 15.5V for volume control with a wide bandwidth differential output stage, making TDZ8907 an excellent choice for compact, battery operated designs such as building automation (fire safety, building security), appliances, smart trackers, and medical backup buzzers. TDZ8907’s simple to use design can easily generate audible alerts, beeps, buzzes, or tones in applications using piezo sounders up to 1uF.

The TDZ8907 supports an external input PWM signal for driving complementary output signals across a piezo element. The boost output can be used to supply 80mA current to external peripherals such as LEDs.

The integrated boost converter is designed for low-EMI and small footprint inductance of 1.0uH using a boost switching frequency of 1.8MHz.

The TDZ8907 is a low cost, compact, highly efficient, boosted piezoelectric driver optimized for space constrained and power sensitive applications. From a supply voltage down to 2.5V, TDZ8907 integrates a 2-level, programmable boost converter capable of generating 11.5V or 15.5V for volume control with a wide bandwidth differential output stage, making TDZ8907 an excellent choice for compact, battery operated designs such as building automation (fire safety, building security), appliances, smart trackers, and medical backup buzzers. TDZ8907’s simple to use design can easily generate audible alerts, beeps, buzzes, or tones in applications using piezo sounders up to 1uF.

The TDZ8907 supports an external input PWM signal for driving complementary output signals across a piezo element. The boost output can be used to supply 80mA current to external peripherals such as LEDs.

The integrated boost converter is designed for low-EMI and small footprint inductance of 1.0uH using a boost switching frequency of 1.8MHz.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TDZ8907 PWM Input Piezo Sounder with Volume Control datasheet PDF | HTML Oct 9, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TDZ8907EVM — TDZ8907 evaluation module

The TDZ8907 evaluation module (EVM) board is designed to evaluate the TDZ8907, a compact, high-efficiency boosted piezoelectric driver optimized for space-constrained and power-sensitive applications. TDZ8907 integrates a low-noise boost converter and driver circuit capable of generating up to 11V (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN (RFG) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos