TDZ8907EVM
TDZ8907 evaluation module
TDZ8907EVM
Overview
The TDZ8907 evaluation module (EVM) board is designed to evaluate the TDZ8907, a compact, high-efficiency boosted piezoelectric driver optimized for space-constrained and power-sensitive applications. TDZ8907 integrates a low-noise boost converter and driver circuit capable of generating up to 11V or 15V peak from a supply voltage down to 2.1V, making the device an excellent choice for battery-operated designs such as building automation (fire safety, building security) and medical backup buzzers. The simple design of the TDZ8907 can easily generate beeps or buzzes in appliance applications.
Features
- Supply Input Voltage Range: 2.1V to 5.5V
- Integrated Boost Converter with up to 30VPP output, supporting 11V, or 15V VOUT
- No software required
- A variable frequency oscillator is available onboard
- Easy switch between 11V and 15V boost output
- 5V/3A USB-C power input
Piezo drivers
Order & start development
TDZ8907EVM ā TDZ8907 evaluation module
TDZ8907EVM — TDZ8907 evaluation module
TDZ8907EVM-DOC-CERT ā TDZ8907EVM EU Declaration of Conformity (DoC)
Supported products & hardware
TDZ8907EVM-DOC-CERT — TDZ8907EVM EU Declaration of Conformity (DoC)
Documentation
TDZ8907EVM EU Declaration of Conformity (DoC)
Release Information
TDZ8907EVM EU Declaration of Conformity (DoC)
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | EVM User's guide | TDZ8907 Evaluation Module | PDF | HTML | Sep 17, 2026 |
Support & training
TI E2E⢠forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.