Product details

Number of channels 3 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Technology family TDEL Input type Schmitt-Trigger Output type Push-Pull Supply current (µA) 3 IOL (max) (mA) 12 IOH (max) (mA) -12 Features Positive input clamp diode Operating temperature range (°C) to Rating Catalog
Number of channels 3 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Technology family TDEL Input type Schmitt-Trigger Output type Push-Pull Supply current (µA) 3 IOL (max) (mA) 12 IOH (max) (mA) -12 Features Positive input clamp diode Operating temperature range (°C) to Rating Catalog
SOT-5X3 (DRL) 8 3.36 mm² 2.1 x 1.6
  • 1% typical, 10% maximum delay variation
  • Pre-configured digital timing - no external timing components required
  • Wide operating range from 1.65V to 5.5V
  • I/O clamp diodes protect from over- and under-voltage transients
  • Schmitt-trigger architecture on all inputs
  • 1% typical, 10% maximum delay variation
  • Pre-configured digital timing - no external timing components required
  • Wide operating range from 1.65V to 5.5V
  • I/O clamp diodes protect from over- and under-voltage transients
  • Schmitt-trigger architecture on all inputs

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TDEL3G511 Triple Rising Edge Delay Elements datasheet PDF | HTML 23 Apr 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos