Configurable & programmable logic ICs

Drive product differentiation and value with customizable and programmable logic solutions

parametric-filterView all products
Our Configurable and programmable logic ICs provide customization options to further differentiate your products. TI Programmable logic devices (PLD), configurable gates, and monostable vibrators (one-shot) can enable additional features that might not have been previously possible without numerous discrete devices. These devices are easy to program and can simplify your designs by reducing the number of components and PCB space needed by over 90%.

Browse by category

TPUL2T122
Pulse & delay generators

2ch retriggerable monostable RC configurable pulse generator, TTL-inputs

Approx. price (USD) 1ku | 0.25

TPLD2001
Programmable logic devices (PLD)

Programmable logic device with 18-GPIO and selectable I²C/SPI

Approx. price (USD) 1ku | 0.59

SN74AHCT3G99
Configurable gates

Ultra-configurable multifunction 3ch gate with 3-state outputs

Approx. price (USD) 1ku | 0.218

TPUL2G122
Pulse & delay generators

2ch Monostable RC Configurable Pulse Generator

Approx. price (USD) 1ku | 0.25

SN74AHC3G99-Q1
Configurable gates

Automotive ultra-configurable 3-channel multifunction gate with 3-state outputs

Approx. price (USD) 1ku | 0.257

TPLD801-Q1
Programmable logic devices (PLD)

Automotive programmable logic device with six general purpose input or outputs (GPIOs)

Approx. price (USD) 1ku | 0.258