NEW

TAS5832

ACTIVE

Product details

There are no parameters available for this product.
— (—) See data sheet
  • Supports multiple output configurations
    • BTL and PBTL mode support
    • 2 × 81W, BTL Mode (4Ω, 28V, THD+N=1%)
    • 2 × 88W, BTL Mode (4Ω, 30V, THD+N=1%)
    • 1 × 162W, PBTL Mode (2Ω, 30V, THD+N=1%)
  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96, 192kHz sample rates
    • I2S, LJ, RJ, 4- 16 channels TDM input
    • SDOUT for audio monitoring, sub-channel, or echo cancellation
    • Supports 3-wire digital audio interface (no MCLK required)
  • High-efficiency Class-D modulation
    • > 90% power efficiency, 70mΩ RDSon
  • Excellent audio performance:
    • THD+N ≤ 0.03% at 1W, 1kHz, PVDD = 12V
    • SNR ≥ 110dB (A-weighted), ICN ≤ 40µVrms
  • Flexible processing features
    • 3-Band advanced DRC + 2 EQs + AGL + 2 EQs
    • 12 BQs per channel, level meter
    • 96kHz, 192kHz processor sampling
    • Mixer, volume, dynamic EQ, output crossbar
    • PVDD sensing and Class-H algorithm audio signal tracking
  • Flexible power supply configurations
    • PVDD: 4.5V to 33V
    • DVDD and I/O: 1.8V or 3.3V
  • Excellent integrated self-protection:
    • Over-current error (OCE)
    • Cycle-by-cycle current limit supports 4 selectable OC levels
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under and over-voltage lock-out (UVLO/OVLO)
    • PVDD voltage drop detection
  • Easy system integration
    • I2C Software Control (TAS5832 supports both Fast and Fast Plus mode) or Hardware Mode
    • Fewer passives required compared to open-loop devices
  • Supports multiple output configurations
    • BTL and PBTL mode support
    • 2 × 81W, BTL Mode (4Ω, 28V, THD+N=1%)
    • 2 × 88W, BTL Mode (4Ω, 30V, THD+N=1%)
    • 1 × 162W, PBTL Mode (2Ω, 30V, THD+N=1%)
  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96, 192kHz sample rates
    • I2S, LJ, RJ, 4- 16 channels TDM input
    • SDOUT for audio monitoring, sub-channel, or echo cancellation
    • Supports 3-wire digital audio interface (no MCLK required)
  • High-efficiency Class-D modulation
    • > 90% power efficiency, 70mΩ RDSon
  • Excellent audio performance:
    • THD+N ≤ 0.03% at 1W, 1kHz, PVDD = 12V
    • SNR ≥ 110dB (A-weighted), ICN ≤ 40µVrms
  • Flexible processing features
    • 3-Band advanced DRC + 2 EQs + AGL + 2 EQs
    • 12 BQs per channel, level meter
    • 96kHz, 192kHz processor sampling
    • Mixer, volume, dynamic EQ, output crossbar
    • PVDD sensing and Class-H algorithm audio signal tracking
  • Flexible power supply configurations
    • PVDD: 4.5V to 33V
    • DVDD and I/O: 1.8V or 3.3V
  • Excellent integrated self-protection:
    • Over-current error (OCE)
    • Cycle-by-cycle current limit supports 4 selectable OC levels
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under and over-voltage lock-out (UVLO/OVLO)
    • PVDD voltage drop detection
  • Easy system integration
    • I2C Software Control (TAS5832 supports both Fast and Fast Plus mode) or Hardware Mode
    • Fewer passives required compared to open-loop devices

The TAS5832 is a stereo high-performance, closed-loop Class-D with integrated audio processor and up to 192kHz audio support.

When setting the device into Hardware control mode, TAS5832 supports selecting switching frequency, analog gain, BTL/PBTL mode and cycle by cycle current limit threshold through pin configuration. This mode is designed to eliminate end system software driver integration efforts.

The TAS5832 is a stereo high-performance, closed-loop Class-D with integrated audio processor and up to 192kHz audio support.

When setting the device into Hardware control mode, TAS5832 supports selecting switching frequency, analog gain, BTL/PBTL mode and cycle by cycle current limit threshold through pin configuration. This mode is designed to eliminate end system software driver integration efforts.

There are no details available for this product.
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TAS5832 88W Stereo, Digital Input, High Efficiency Closed-Loop Class-D Amplifier with Class-H Algorithm datasheet PDF | HTML Sep 2, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS5832EVM — TAS5832 evaluation module

The TAS5832EVM showcases the latest TI digital input Class-D closed loop amplifier. The EVM is a stand-alone EVM that requires no additional circuitry to function. Users can configure the TAS5832EVM for stereo or mono output, and includes an optional boost supply to use the TAS5832 Class-H (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
— (—)

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos