SN74LVC1G98B-Q1

ACTIVE

Product details

Rating Automotive Operating temperature range (°C) to
Rating Automotive Operating temperature range (°C) to
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Operating range from 1.1V to 5.5V
  • Over-voltage tolerant inputs support up to 5.5V independent of VCC
  • Supports partial-power-down with back drive protection (Ioff)
  • High push-pull output drive strength:

    • ±32mA at 5V
    • ±24mA at 3.3V
    • ±8mA at 2.5V
    • ±4mA at 1.8V
  • Maximum propagation delay of 4.3ns at 5V VCC; CL = 15pF
  • Latch-up performance exceeds 100mAper JESD78 and AEC-Q100-004
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Operating range from 1.1V to 5.5V
  • Over-voltage tolerant inputs support up to 5.5V independent of VCC
  • Supports partial-power-down with back drive protection (Ioff)
  • High push-pull output drive strength:

    • ±32mA at 5V
    • ±24mA at 3.3V
    • ±8mA at 2.5V
    • ±4mA at 1.8V
  • Maximum propagation delay of 4.3ns at 5V VCC; CL = 15pF
  • Latch-up performance exceeds 100mAper JESD78 and AEC-Q100-004

The SN74LVC1G98B-Q1 device features configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can select the logic functions MUX, AND, OR, NAND, NOR, inverter, and buffer. All inputs can be connected to VCC or GND. SN74LVC1G98B-Q1 functions as two independent buffers, but because of Schmitt action, the device can have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.

The SN74LVC1G98B-Q1 device features configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can select the logic functions MUX, AND, OR, NAND, NOR, inverter, and buffer. All inputs can be connected to VCC or GND. SN74LVC1G98B-Q1 functions as two independent buffers, but because of Schmitt action, the device can have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74LVC1G98B-Q1 Automotive Configurable Multiple-Function Gate datasheet PDF | HTML Sep 30, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos