NEW

SN74LVC1G08B-Q1

ACTIVE

Automotive, one-channel, 2-input, 1.1V-to-5.5V 32mA drive strength AND gate

SN74LVC1G08B-Q1

ACTIVE

Product details

Technology family LVC Number of channels 1 Inputs per channel 2 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Automotive Operating temperature range (°C) -40 to 125
Technology family LVC Number of channels 1 Inputs per channel 2 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Automotive Operating temperature range (°C) -40 to 125
X2SON (DTX) 5 0.935 mm² (1.1 mm × 0.85 mm)
  • AEC-Q100 qualified for automotive applications:

    • Device temperature grade 1: -40°C to +125°C

  • Operating range from 1.1V to 5.5V
  • 5.5V tolerant input pins
  • Supports standard pinouts
  • Latch-up performance exceeds 100mA per JESD 78
  • AEC-Q100 qualified for automotive applications:

    • Device temperature grade 1: -40°C to +125°C

  • Operating range from 1.1V to 5.5V
  • 5.5V tolerant input pins
  • Supports standard pinouts
  • Latch-up performance exceeds 100mA per JESD 78

The SN74LVC1G08B-Q1 device is a single 2-input positive-AND gate with a Push-Pull output.

The SN74LVC1G08B-Q1 device is a single 2-input positive-AND gate with a Push-Pull output.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74LVC1G08B-Q1 Automotive Single 2–Input Positive-AND Gate datasheet (Rev. B) PDF | HTML Jun 25, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-NL-LOGIC-EVM — Generic logic and translation EVM supporting 5 to 8 pin DPW, DQE, DRY, DSF, DTM, DTQ and DTT pkgs

Generic EVM designed to support any logic or translation device that has a DTT, DRY, DPW, DTM, DQE, DQM, DSF, or DTQ package. Board design allows for flexible evaluation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
X2SON (DTX) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos