SN74CBTLV3125-Q1

ACTIVE

Product details

Protocols Analog, I2C, I2S, JTAG, RGMII, SPI, TDM, UART Configuration 1:1 SPST Number of channels 4 Bandwidth (MHz) 200 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 125 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 7 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 40000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Automotive
Protocols Analog, I2C, I2S, JTAG, RGMII, SPI, TDM, UART Configuration 1:1 SPST Number of channels 4 Bandwidth (MHz) 200 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 125 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 7 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 40000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Automotive
SOT-23-THN (DYY) 14 13.692 mm² (4.2 mm × 3.26 mm)
  • Standard 125-Type Terminal Out
  • 5Ω Switch Connection Between Two Ports
  • Rail-to-Rail Switching on Data I/O Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • Standard 125-Type Terminal Out
  • 5Ω Switch Connection Between Two Ports
  • Rail-to-Rail Switching on Data I/O Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

The SN74CBTLV3125-Q1 quadruple FET bus switch features independent line switches. Each switch is disabled when the associated output-enable ( OE) input is high.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current does not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN74CBTLV3125-Q1 quadruple FET bus switch features independent line switches. Each switch is disabled when the associated output-enable ( OE) input is high.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current does not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74CBTLV3125-Q1 Low-Voltage Quadruple FET Bus Switch datasheet PDF | HTML Sep 9, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos