NEW

SN74AHC540-Q1

ACTIVE

Automotive 8-ch, 2V-to-5.5V inverters with 3-state outputs

SN74AHC540-Q1

ACTIVE

Product details

Technology family AHC Number of channels 8 IOL (max) (mA) 8 IOH (max) (mA) -8 Supply current (max) (µA) 40 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
Technology family AHC Number of channels 8 IOL (max) (mA) 8 IOH (max) (mA) -8 Supply current (max) (µA) 40 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
VQFN (RKS) 20 11.25 mm² (4.5 mm × 2.5 mm) VSSOP (DGS) 20 24.99 mm² (5.1 mm × 4.9 mm) TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Available in wettable flank QFN package
  • Operating range 2V to 5.5V VCC
  • Low delay, 7.3ns max
  • Latch-up performance exceeds 250mAper JESD 17
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Available in wettable flank QFN package
  • Operating range 2V to 5.5V VCC
  • Low delay, 7.3ns max
  • Latch-up performance exceeds 250mAper JESD 17

The SN74AHC540-Q1 contains eight inverters with 3-state outputs. The 540 function has the same functionality as the 240 function and has a flow-through pinout. The active low output enable pins (/OE1 and /OE2) control all eight channels, and are configured so that both must be low for the outputs to be active.

The SN74AHC540-Q1 contains eight inverters with 3-state outputs. The 540 function has the same functionality as the 240 function and has a flow-through pinout. The active low output enable pins (/OE1 and /OE2) control all eight channels, and are configured so that both must be low for the outputs to be active.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74LVC541A-Q1 ACTIVE Automotive 8-ch, 1.65-V to 3.6-V buffers with 3-state outputs Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC540A-Q1 ACTIVE Automotive, 8-ch, 1.65-V to 3.6-V inverters with 3-state outputs Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74LV273A-Q1 ACTIVE Automotive octal D-type flip-flops with clear Voltage range 2V to 5.5V, average propagation delay 9ns, average drive strength 12mA
SN74LVC573A-Q1 ACTIVE Automotive, 1.65-V to 3.6-V, Octal Transparent D-Type Latches With 3-State Outputs Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74AHC540-Q1 Automotive Octal Buffers/Drivers with 3-State Outputs datasheet PDF | HTML Aug 15, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RKS) 20 Ultra Librarian
VSSOP (DGS) 20 Ultra Librarian
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos