SN74AC132-Q1

ACTIVE

SN74AC132-Q1

ACTIVE

Product details

Technology family AC Number of channels 2 Inputs per channel 2 IOL (max) (mA) 24 IOH (max) (mA) -24 Input type Schmitt-Trigger Output type Push-Pull Features Input clamp diode, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Automotive Operating temperature range (°C) -40 to 125
Technology family AC Number of channels 2 Inputs per channel 2 IOL (max) (mA) 24 IOH (max) (mA) -24 Input type Schmitt-Trigger Output type Push-Pull Features Input clamp diode, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Automotive Operating temperature range (°C) -40 to 125
WQFN (BQA) 14 7.5 mm² (3 mm × 2.5 mm) TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Available in wettable flank QFN package
  • Wide operating range of 1.5V to 6V
  • Inputs accept voltages up to 6V
  • Continuous ±24mA output drive at 5V
  • Supports up to ±75mA output drive at 5Vin short bursts
  • Drives 50Ω transmission lines
  • Maximum tpd of 7.7ns at 5V, 50pF load
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Available in wettable flank QFN package
  • Wide operating range of 1.5V to 6V
  • Inputs accept voltages up to 6V
  • Continuous ±24mA output drive at 5V
  • Supports up to ±75mA output drive at 5Vin short bursts
  • Drives 50Ω transmission lines
  • Maximum tpd of 7.7ns at 5V, 50pF load

The SN74AC132-Q1 contains four independent 2- input NAND gates. Each gate performs the Boolean function Y = /A × /B. All inputs have Schmitt-trigger architecture to support slow transitioning or noisy input signals.

The SN74AC132-Q1 contains four independent 2- input NAND gates. Each gate performs the Boolean function Y = /A × /B. All inputs have Schmitt-trigger architecture to support slow transitioning or noisy input signals.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74HCS74-Q1 ACTIVE Automotive Schmitt-trigger input dual D-type positive-edge-triggered flip-flops w/ clear and preset Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HC21-Q1 ACTIVE Automotive, 2-ch, 4-input 2-V to 6-V 5.2-mA drive strength AND gate Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HC74-Q1 ACTIVE Automotive Catalog Dual D-Type Positive-Edge-Triggered Flip-Flops With Clear and Preset Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74AC132-Q1 Automotive Quadruple 2-Input NAND Gates with Schmitt-Trigger Inputs datasheet PDF | HTML Aug 7, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN (BQA) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos