NEW

SN74AC132

ACTIVE

Four-channel 2-input 2V-to-6V NAND gate

Product details

Technology family AC Number of channels 4 Inputs per channel 2 IOL (max) (mA) 24 IOH (max) (mA) -24 Input type Schmitt-Trigger Output type Push-Pull Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 85
Technology family AC Number of channels 4 Inputs per channel 2 IOL (max) (mA) 24 IOH (max) (mA) -24 Input type Schmitt-Trigger Output type Push-Pull Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) WQFN (BQA) 14 7.5 mm² (3 mm × 2.5 mm)
  • Wide operating range of 1.5V to 6V
  • Inputs accept voltages up to 6V
  • Continuous ±24mA output drive at 5V
  • Supports up to ±75mA output drive at 5Vin short bursts
  • Drives 50Ω transmission lines
  • Maximum tpd of 7.7ns at 5V, 50pF load
  • Wide operating range of 1.5V to 6V
  • Inputs accept voltages up to 6V
  • Continuous ±24mA output drive at 5V
  • Supports up to ±75mA output drive at 5Vin short bursts
  • Drives 50Ω transmission lines
  • Maximum tpd of 7.7ns at 5V, 50pF load

The SN74AC132 contains four independent 2-input NAND gates. Each gate performs the Boolean function Y = /A × /B. All inputs have Schmitt-trigger architecture to support slow transitioning or noisy input signals.

The SN74AC132 contains four independent 2-input NAND gates. Each gate performs the Boolean function Y = /A × /B. All inputs have Schmitt-trigger architecture to support slow transitioning or noisy input signals.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74HC132 ACTIVE 4-ch, 4-input, 2V to 6V 5.2mA drive strength NAND gate with Schmitt-Trigger inputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74AHC132 ACTIVE 4-ch 4-input 2-V to 5.5-V NAND gates with Schmitt-Trigger inputs Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74AC132 Quadruple 2-Input NAND Gates with Schmitt-Trigger Inputs datasheet PDF | HTML Aug 7, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian
WQFN (BQA) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos