SN54SC8T139-SEP

ACTIVE

Product details

Technology family SCxT Operating temperature range (°C) -55 to 125 Rating Space
Technology family SCxT Operating temperature range (°C) -55 to 125 Rating Space
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • Vendor item drawing available, VID V62/25623-01XE
  • Radiation - Total Ionizing Dose (TID):
    • TID characterized up to 50krad(Si)
    • TID performance assurance up to 30krad(Si)
    • Radiation Lot Acceptance Testing (RLAT) for every wafer lot up to 30krad(Si)
  • Radiation - Single-Event Effects (SEE):
    • Single Event Latch-Up (SEL) immune up to 50MeV-cm2/mg at 125°C
    • Single Event Transient (SET) characterized up to LET = 50MeV-cm2/mg
  • Wide operating range of 1.2V to 5.5V

  • Single-supply voltage translator:

    • Up translation:

      • 1.2V to 1.8V

      • 1.5V to 2.5V

      • 1.8V to 3.3V

      • 3.3V to 5.0V

    • Down translation:

      • 5.0V, 3.3V, 2.5V to 1.8V
      • 5.0V, 3.3V to 2.5V
      • 5.0V to 3.3V
  • 5.5V tolerant input pins
  • Supports standard pinouts
  • Up to 150Mbps with 5V or 3.3V VCC
  • Latch-up performance exceeds 250mA per JESD 17
  • Space enhanced plastic:
    • Supports defense and aerospace applications
    • Controlled baseline
    • Au bondwire and NiPdAu lead finish
    • Meets NASA ASTM E595 outgassing specification
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Product traceability
  • Vendor item drawing available, VID V62/25623-01XE
  • Radiation - Total Ionizing Dose (TID):
    • TID characterized up to 50krad(Si)
    • TID performance assurance up to 30krad(Si)
    • Radiation Lot Acceptance Testing (RLAT) for every wafer lot up to 30krad(Si)
  • Radiation - Single-Event Effects (SEE):
    • Single Event Latch-Up (SEL) immune up to 50MeV-cm2/mg at 125°C
    • Single Event Transient (SET) characterized up to LET = 50MeV-cm2/mg
  • Wide operating range of 1.2V to 5.5V

  • Single-supply voltage translator:

    • Up translation:

      • 1.2V to 1.8V

      • 1.5V to 2.5V

      • 1.8V to 3.3V

      • 3.3V to 5.0V

    • Down translation:

      • 5.0V, 3.3V, 2.5V to 1.8V
      • 5.0V, 3.3V to 2.5V
      • 5.0V to 3.3V
  • 5.5V tolerant input pins
  • Supports standard pinouts
  • Up to 150Mbps with 5V or 3.3V VCC
  • Latch-up performance exceeds 250mA per JESD 17
  • Space enhanced plastic:
    • Supports defense and aerospace applications
    • Controlled baseline
    • Au bondwire and NiPdAu lead finish
    • Meets NASA ASTM E595 outgassing specification
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Product traceability

The SN54SC8T139-SEP contains two two-to-four decoders with one active low output strobe G. When the outputs of one channel are gated by the strobe input, they are all forced into the high state. When the outputs are not disabled by the strobe input, only the selected output is low while all others are high.

The SN54SC8T139-SEP contains two two-to-four decoders with one active low output strobe G. When the outputs of one channel are gated by the strobe input, they are all forced into the high state. When the outputs are not disabled by the strobe input, only the selected output is low while all others are high.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet SN54SC8T139-SEP Radiation Tolerant, Dual 2 to 4-Bit Decoders/Demultiplexers datasheet PDF | HTML Jan 20, 2025
* Radiation & reliability report SN54SC8T139-SEP Production Flow and Reliability Report PDF | HTML Feb 21, 2025
* Radiation & reliability report SN54SC8T138-SEP Single-Event Effects (SEE) Radiation Report PDF | HTML Feb 20, 2025
* Radiation & reliability report SN54SC8T139-SEP Total Ionizing Dose (TID) Report Feb 18, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos