SN54SC1G08MDBVTSEP

ACTIVE

Radiation-tolerant, 1-channel 2-input AND gate | DBV | 5 | -55 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the SN54SC1G08-SEP

  • VID V62/26601
  • Radiation - total ionizing dose (TID):
    • TID characterized up to 50krad(Si)
    • TID performance assurance up to 30krad(Si)
    • Radiation Lot Acceptance Testing (RLAT) for every wafer lot up to 30krad(Si)
  • Radiation - single-event effects (SEE):
    • Single event latch-up (SEL) immune up to 50MeV-cm2/mg at 125°C
    • Single event transient (SET) characterized up to LET = 50MeV-cm2/mg
  • Wide operating range from 1.2V to 5.5V

  • 5.5V tolerant input pins
  • Supports standard pinouts
  • Up to 150Mbps with 5V or 3.3V VCC
  • Latch-up performance exceeds 100mA per JESD 78
  • Space enhanced plastic:
    • Supports Defense and Aerospace Applications
    • Controlled baseline
    • Au bond-wire and NiPdAu lead finish
    • Meets NASA ASTM E595 out gassing specification
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Product traceability

Description for the SN54SC1G08-SEP

The SN54SC1G08-SEP device is a single 2-input positive-AND gate. This device performs the Boolean function Y = A • B or Y = Ā + B̅ in positive logic.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more