Product details

Number of ADC channels 4 Sampling rate (max) (kHz) 768 Analog inputs 4 Control interface I2C, SPI Digital audio interface I2S, L, TDM THD+N (dB) -95 ADC SNR (typ) (dB) 110 Rating Automotive Operating temperature range (°C) -40 to 125 Analog outputs 0
Number of ADC channels 4 Sampling rate (max) (kHz) 768 Analog inputs 4 Control interface I2C, SPI Digital audio interface I2S, L, TDM THD+N (dB) -95 ADC SNR (typ) (dB) 110 Rating Automotive Operating temperature range (°C) -40 to 125 Analog outputs 0
WQFN (RTV) 32 25 mm² 5 x 5
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • ADC performance:
    • Line differential input dynamic range: 110 dB
    • Microphone differential input dynamic range: 110 dB
    • THD+N: –95 dB
    • Channel summing mode supports high SNR
  • ADC input voltage:
    • Differential, 10-VRMS full-scale inputs
    • Single-ended, 5-VRMS full-scale inputs
  • ADC sample rate (fS) = 8 kHz to 768 kHz
  • Programmable channel settings:
    • Channel gain: 0 dB to 42 dB, 1-dB steps
    • Digital volume control: –100 dB to 27 dB
    • Gain calibration with 0.1-dB resolution
    • Phase calibration with 163-ns resolution
  • Programmable microphone bias (5 V to 9 V):
    • With integrated efficient boost converter, or
    • With external high voltage HVDD supply
  • Programmable microphone input fault diagnostics:
    • Open inputs or shorted inputs
    • Short to ground, MICBIAS or VBAT
    • Microphone bias over current protection
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • I2C or SPI controls
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Master or slave interface
  • Single-supply, 3.3-V operation
  • I/O supply operation: 3.3 V or 1.8 V
  • Power consumption:
    • < 20 mW/channel at 48-kHz
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • ADC performance:
    • Line differential input dynamic range: 110 dB
    • Microphone differential input dynamic range: 110 dB
    • THD+N: –95 dB
    • Channel summing mode supports high SNR
  • ADC input voltage:
    • Differential, 10-VRMS full-scale inputs
    • Single-ended, 5-VRMS full-scale inputs
  • ADC sample rate (fS) = 8 kHz to 768 kHz
  • Programmable channel settings:
    • Channel gain: 0 dB to 42 dB, 1-dB steps
    • Digital volume control: –100 dB to 27 dB
    • Gain calibration with 0.1-dB resolution
    • Phase calibration with 163-ns resolution
  • Programmable microphone bias (5 V to 9 V):
    • With integrated efficient boost converter, or
    • With external high voltage HVDD supply
  • Programmable microphone input fault diagnostics:
    • Open inputs or shorted inputs
    • Short to ground, MICBIAS or VBAT
    • Microphone bias over current protection
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • I2C or SPI controls
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Master or slave interface
  • Single-supply, 3.3-V operation
  • I/O supply operation: 3.3 V or 1.8 V
  • Power consumption:
    • < 20 mW/channel at 48-kHz

The 4-channel PCM6x40-Q1 (PCM6240-Q1, PCM6340-Q1) and 6-channel PCM6x60-Q1 (PCM6260-Q1, PCM6360-Q1) are high-performance, audio analog-to-digital converters (ADCs) that support analog input signals up to 10 VRMS. The PCM6x40-Q1 and PCM6x60-Q1 (PCM6xx0-Q1) support line and microphone inputs, and allows for both single-ended and differential input configurations. These devices offer an integrated high-voltage, programmable microphone bias, and input diagnostic circuitry that allow direct connection to microphone-based automotive systems with full fault diagnostic capability for direct-coupled inputs. The PCM62x0-Q1 integrate an efficient boost converter to generate a high voltage microphone bias using an external, low-voltage, 3.3-V supply, whereas the PCM63x0-Q1 directly uses an external high-voltage supply (HVDD), which is a readily available supply in the system to generate the high-voltage, programmable microphone bias. The PCM6xx0-Q1 integrate the programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The PCM6xx0-Q1 support time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI interface. These integrated high-performance features, along with a single, 3.3-V supply operation, make the PCM6xx0-Q1 family an excellent choice for space-constrained automotive systems.

The 4-channel PCM6x40-Q1 (PCM6240-Q1, PCM6340-Q1) and 6-channel PCM6x60-Q1 (PCM6260-Q1, PCM6360-Q1) are high-performance, audio analog-to-digital converters (ADCs) that support analog input signals up to 10 VRMS. The PCM6x40-Q1 and PCM6x60-Q1 (PCM6xx0-Q1) support line and microphone inputs, and allows for both single-ended and differential input configurations. These devices offer an integrated high-voltage, programmable microphone bias, and input diagnostic circuitry that allow direct connection to microphone-based automotive systems with full fault diagnostic capability for direct-coupled inputs. The PCM62x0-Q1 integrate an efficient boost converter to generate a high voltage microphone bias using an external, low-voltage, 3.3-V supply, whereas the PCM63x0-Q1 directly uses an external high-voltage supply (HVDD), which is a readily available supply in the system to generate the high-voltage, programmable microphone bias. The PCM6xx0-Q1 integrate the programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The PCM6xx0-Q1 support time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI interface. These integrated high-performance features, along with a single, 3.3-V supply operation, make the PCM6xx0-Q1 family an excellent choice for space-constrained automotive systems.

Download View video with transcript Video

Request more information

PurePath™ Console 3, PCM6340-Q1 GUI and other design resources are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
PCM6240-Q1 ACTIVE Automotive, 4-channel audio ADC with integrated programmable mic bias & input diagnostics Integrated boost version, can be left unused
PCM6360-Q1 ACTIVE Automotive 6-ch audio ADC with integrated microphone bias and input diagnostics 6-channel version in the same package with software compatibility

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PCM6360Q1EVM-PDK — PCM6360-Q1 6-ch audio ADC with integrated microphone bias and input diagnostics evaluation module

The PCM6360-Q1 evaluation module (EVM) performance development kit (PDK) allows the user to test the capabilities of the PCM6360-Q1 device, which is a a six-channel, high-performance audio analog-to-digital converter (ADC) that supports analog input signals up to 10 VRMS.

PCM6360-Q1 supports line (...)

User guide: PDF
Not available on TI.com
Application software & framework

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware

Supported products & hardware

Products
Audio CODECs
  • TAC5111 Low-power mono audio codec with 105dB dynamic range ADC and 114dB dynamic range DAC
  • TAC5111-Q1 Automotive low-power mono audio codec with 105dB dynamic range ADC, 114dB dynamic range DAC
  • TAC5112 Low-power stereo audio codec with 105dB dynamic range ADC and 114dB dynamic range DAC
  • TAC5112-Q1 Automotive low-power stereo audio codec with 105dB dynamic range ADC, 114dB dynamic range DAC
  • TAC5211 High-performance mono audio codec with 119dB dynamic range ADC and 120dB dynamic range DAC
  • TAC5212 High-performance stereo audio codec with 119dB dynamic range ADC and 120dB dynamic range DAC
  • TAC5311-Q1 Automotive mono audio codec with 104dB ADC, 114dB DAC, high-voltage input, mic bias & diagnostics
  • TAC5312-Q1 Automotive stereo audio codec with 104dB ADC 114dB DAC, high-voltage input, mic bias & diagnostics
  • TAC5412-Q1 Automotive stereo audio codec with 112dB ADC, 120dB DAC, high-voltage input, mic bias & diagnostics
  • TLV320AIC3268 TLV320AIC3268 Ultra Low Power Stereo Audio Codec
Audio DACs
  • PCM1690 113dB SNR 8-Channel Audio DAC with Differential Outputs
  • PCM5242 4.2-VRMS DirectPath™, 32-bit, 384-kHz, 114-dB Audio Stereo DAC
  • TAD5112 Low-power stereo audio DAC with 110dB dynamic range, and headphone and line driver
  • TAD5112-Q1 Automotive low-power stereo audio DAC with 110dB dynamic range and headphone & line driver
  • TAD5212 High-performance stereo audio DAC with 120dB dynamic range, and headphone and line driver
  • TAD5212-Q1 Automotive high-performance stereo audio DAC with 120dB dynamic range and headphone & line driver
Audio ADCs
  • PCM1841-Q1 Automotive, quad-channel 32-bit 192-kHz audio analog-to-digital converter (ADC)
  • PCM3120-Q1 Automotive, stereo, 106-dB SNR, 768-kHz, low-power software-controlled audio ADC
  • PCM3140-Q1 Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR
  • PCM5120-Q1 Automotive, stereo, 120-dB SNR, 768-kHz, low-power software-controlled audio ADC
  • PCM5140-Q1 Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR
  • PCM6020-Q1 Automotive 2-channel audio ADC with integrated microphone bias, boost and input diagnostics
  • PCM6120-Q1 Automotive, stereo, 123-dB SNR, 768-kHz, low-power software-controlled audio ADC
  • PCM6140-Q1 Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 122-dB SNR
  • PCM6260-Q1 Automotive 6-ch audio ADC with integrated programmable mic bias, boost and input diagnostics
  • PCM6340-Q1 Automotive 4-ch audio ADC with integrated microphone bias and input diagnostics
  • PCMD3140 Four-channel PDM-input to TDM- or I²S-output converter
  • PCMD3140-Q1 Automotive, 127-dB SNR, 768-kHz, four-channel, PDM-input to TDM- or I²S-output converter
  • PCMD3180 Eight-channel pulse-density-modulation input to TDM or I²S output converter
  • PCMD3180-Q1 Automotive, eight-channel pulse-density-modulation input to TDM or I²S output converter
  • TAA3020 Stereo-channel 768kHz audio analog-to-digital converter (ADC) with 104dB SNR
  • TAA3040 Quad-channel 768kHz audio analog-to-digital converter (ADC) with 104dB SNR
  • TAA5212 High-performance stereo audio ADC with 119dB dynamic range and configurable digital filters
  • TAA5412-Q1 Automotive stereo audio ADC with 112dB dynamic range, high-voltage input, mic bias and diagnostics
  • TLV320ADC3120 Stereo-channel, 768-kHz, Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR
  • TLV320ADC3140 Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR
  • TLV320ADC5120 Stereo-channel, 768-kHz, Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR
  • TLV320ADC5140 Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR
  • TLV320ADC6120 Stereo-channel, 768-kHz, Burr-Brown™ audio analog-to-digital converter (ADC) with 123-dB SNR
  • TLV320ADC6140 Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 122-dB SNR
General-purpose audio amplifiers
  • TAS2552 4-W, digital/analog input smart amp with I/V sense for speaker protection & integ. 8.5-V boost
  • TAS2555 5.7-W, digital input smart amp with integrated speaker protection, advanced EQ & 8.5-V Class-H boost
  • TAS2557 5.7-W, digital input smart amp with integrated speaker protection, advanced EQ & 8.5-V Class-H boost
  • TAS2559 5.7-W, digital input smart amp with integrated speaker protection with stereo processing
  • TAS2560 5.6-W digital input smart amp with I/V sense for speaker protection & integrated 8.5-V Class-H boost
  • TAS2563 6.1-W, digital input, smart amp & integrated speaker protection, advanced EQ & 11-V Class-H boost
  • TAS5731 20-W stereo, 41-W mono, 8- to 21.5-V, digital input open loop Class-D audio amplifier w/ 2.1 support
  • TAS5760MD 55-W stereo, 114-W mono, 4.5- to 26.4-V, digital input Class-D audio amplifier w/ integrated HP
Automotive audio amplifiers
  • TAS5760M-Q1 Automotive, 25-W, 2-ch, 4.5- to 26.4-V supply digital input Class-D audio amplifier
  • TAS6422-Q1 Automotive, 75-W, 2-MHz, 2-ch 4.5- to 26.4-V digital input Class-D audio amplifier w/ load dump
  • TAS6424-Q1 Automotive, 75-W, 2-MHz, 4-ch, 4.5- to 26.4-V digital input Class-D audio amplifier
  • TAS6424E-Q1 Automotive, 75-W, 2-MHz, quad-channel, 4.5- to 26.4-V digital input Class-D audio amplifier
  • TAS6424L-Q1 Automotive, 27-W, 2-MHz, 4-ch 4.5- to 18-V digital input Class-D audio amplifier w/ load dump
  • TPA6404-Q1 Automotive, 45-W, 2-MHz, 4-ch 4.5- to 18-V supply analog input Class-D audio amplifier w/ load dump
  • TAS5411-Q1 Automotive, 8W, 4.5 to 18V, analog-input mono Class-D audio amplifier
  • TAS5421-Q1 Automotive, 22W, 4.5 to 18V, analog-input mono Class-D audio amplifier
  • TAS5431-Q1 Automotive, 8W, 4.5 to 18V analog-input mono Class-D audio amplifier
  • TAS5441-Q1 Automotive, 22W, 4.5 to 18V analog-input mono Class-D audio amplifier
  • TAS6421-Q1 Automotive, 75-W, 2-MHz, 1-ch 4.5- to 26.4-V digital input Class-D audio amplifier w/ load dump
  • TAS6422E-Q1 Automotive 75-W, 2-MHz, 2-channel, 4.5-V to 26.4-V digital input Class-D audio amplifier
  • TAS6424M-Q1 Automotive, 45-W, 2-MHz, 4-ch 4.5- to 18-V digital input Class-D audio amplifier w/ load dump
  • TAS6424MS-Q1 Automotive 45-W, 2-MHz, 4-channel, 4.5- to 18-V digital input Class-D audio amplifier
  • TAS6424R-Q1 Automotive, 75-W, 2-MHz, quad-channel, 4.5- to 26.4-V digital input Class-D audio amplifier
  • TAS6511-Q1 Automotive, 45W, 2MHz, 1-channel digital input Class-D audio amplifier with current sense
  • TAS6584-Q1 Automotive 45-V, 10-A digital input, four-channel Class-D audio amplifier with current sense
  • TAS6684-Q1 Automotive, 45V, 13A, digital input, four-channel Class-D audio amplifier with current sense
  • TAS6754-Q1 Automotive, 19V, digital-input four-channel Class-D audio amplifier with 1L modulation
  • TPA6304-Q1 45-W, 2.1-MHz analog input 4-channel automotive Class-D Burr-Brown™ audio amplifier
Speaker, TV & soundbar audio amplifiers
  • TAS2110 6.1W mono digital input Class-D speaker amp with integrated 11V Class-H boost
  • TAS2764 13-W, digital input, 2.3-V to 16-V smart amp I/V sense for speaker protection and multi-level supply
  • TAS2780 25-W, digital input, 4.5-V to 24-V 6-A peak smart amp with I/V sense for speaker protection
  • TAS5729MD 12-W stereo, 24-W mono, 4.5- to 26.4-V supply, digital input open loop Class-D audio amplifier w/ HP
  • TAS5733L 10-W stereo, 20-W mono, 8- to 16.5-V, digital input open loop Class-D audio amplifier w/ EQ & AGL
  • TAS5751M 25-W stereo, 40-W mono, 8- to 26.4-V, digital input open loop Class-D audio amplifier w/ EQ & AGL
  • TAS5754M 40-W stereo, 61-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier
  • TAS5756M 30-W stereo, 40-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier
  • TAS5760L 21-W stereo, 42-W mono, 4.5- to 16.4-V supply, digital input Class-D audio amplifier
  • TAS5760LD 21-W stereo, 42-W mono, 4.5- to 16.4-V, digital input Class-D audio amplifier w/ integrated HP
  • TAS5760M 55-W stereo, 114-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier
  • TAS5780M 20-W stereo, 40-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier
  • TAS5782M 20-W stereo, 40-W mono, 4.5- to 26.4-V, digital input Class-D Smart Audio Amplifier w/ processing
  • TAS5805M 23-W stereo, 45-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier w/ processing
  • TAS5822M 35-W, inductor-less, digital input, stereo, closed-loop Class-D amp with 96-kHz enhanced process
  • TAS5825M 38-W stereo, 65-W mono, 4.5- to 26-V, digital input Class-D Smart Audio Amplifier w/ 192kHz arch
  • TAS5825P 4.5V to 26.4V Class-H control digital-in Class-D audio amp with ultra-low idle & superior efficiency
Specialty audio amplifiers
  • TPA6166A2 43-mW, stereo, analog input headphone amplifier with accessory detection
PC & notebook audio amplifiers
  • TAS2770 20-W, digital input, 4.5- to 18-V smart amp with I/V sense for speaker protection
  • TAS2781 25 W, 4.5-V to 23-V, digital-input integrated-audio-processing speaker-protection class-D amplifier
  • TAS5766M 50-W stereo, 100-W mono, 4.5- to 26.4-V supply, digital input Class-D Smart Audio Amplifier
Mobile phone tablet wearable audio amplifiers
  • TAS2562 6.1-W, digital input smart amp with I/V sense for speaker protection & integrated 11-V Class-H boost
  • TAS2564 7-W, digital input smart amp with I/V sense for speaker protection & integrated 13-V Class-H boost
  • TAS2572 6.6W digital-input smart amplifier with I/V sense and integrated 13V Class-H boost
Piezo drivers
  • DRV5825P 4.5-V to 26.4-V, 7.5-A stereo, 15-A mono, digital input, Piezo driver with smart I/V protection
Hardware development
Evaluation board
  • ADC3120EVM-PDK TLV320ADC3120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 106-dB SNR
  • ADC3120Q1EVM-PDK PCM3120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 106-dB SNR
  • ADC5120EVM-PDK TLV320ADC5120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 120-dB SNR
  • ADC5120Q1EVM-PDK PCM5120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 120-dB SNR
  • ADC6120EVM-PDK TLV320ADC6120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 123-dB SNR
  • ADC6120Q1EVM-PDK PCM6120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 123-dB SNR
  • PCM1809EVM PCM1809 evaluation module
  • PCMD3140Q1EVM-PDK PCMD3140-Q1 evaluation module for four-channel, PDM-input to TDM- or I²S-output converter
  • PP-SALB2-EVM PP-SALB2-EVM Smart amp speaker characterization board evaluation module (Learning Board 2)
  • TAA3040EVM-PDK TAA3040 evaluation module
  • TAA5212EVM-K TAA5212 evaluation module
  • TAC5112EVM-K TAC5112 evaluation module
  • TAC5212EVM-K TAC5212 evaluation module
  • TAD5212EVM-K TAD5212 evaluation module
  • TAS2555YZEVM TAS2555 5.7W Class-D Audio Amplifier Evaluation Module
  • TAS2557EVM TAS2557 5.7-W Class-D Audio Amplifier Evaluation Module with Class-H Boost and Speaker Sense
  • TAS2559EVM TAS2559 5.7-W Class-D Audio Amplifier Evaluation Module
  • TAS2560EVM TAS2560 5.6W Class-D Audio Amplifier Evaluation Module
  • TAS2770EVM TAS2770EVM Mono, Digital Input, Class-D, IV Sense Audio Amplifier Evaluation Module for QFN Package
  • TAS2781EVM TAS2781 evaluation module for mono Class-D audio amplifier with digital input and speaker IV sense
  • TAS3251EVM TAS3251 175W Stereo / 350W Mono Ultra-HD Digital-In Class-D Evaluation Module
  • TAS5721EVM TAS5721 Evaluation Module
  • TAS5733LEVM TAS5733L Digital Input, Open-Loop Class-D Audio Amplifier Evaluation Module
  • TAS5751MEVM TAS5751M Digital Input, Open Loop Class-D Audio Amplifier Evaluation Module
  • TAS5754MDCAEVM TAS5754M 30-W Digital I2S Input, Closed-Loop Audio Class-D Amplifier Evaluation Module
  • TAS5756MDCAEVM TAS5756M 30-W Digital I2S Input, Closed-Loop Audio Class-D Amplifier Evaluation Module
  • TAS5760XXEVM TAS5760M/MD/L/LD Evaluation Module
  • TAS5782MEVM TAS5782M Digital Input Closed-Loop Class-D Audio Amplifier with 96-kHz Processing Evaluation Module
  • TAS5805MEVM TAS5805M Digital Input Stereo Closed-Loop Class-D Audio Amplifier with Enhanced Processing EVM
  • TAS5825MEVM Digital-input closed-loop class-D audio amp with 96kHz/192kHz extended processing evaluation module
  • TAS5411Q1EVM TAS5411-Q1 8-W Automotive Mono Analog Input Class-D Audio Amp Evaluation Module
  • TAS5421EVM TAS5421EVM audio amplifier eval board for eCall, telematics, instrument cluster and infotainment
  • TAS5431Q1EVM TAS5431-Q1 8-W automotive mono analog input class-D audio amp evaluation module
  • TAS5441Q1EVM Audio amplifier evaluation module for eCall, telematics, instrument cluster and infotainment
  • TAS6421Q1EVM TAS6421-Q1 2.1MHz 1Ch digital input Class-D audio amplifier w/I2C diagnostics evaluation module
  • TAS6422EQ1EVM 2-MHz, 2-channel digital input Class-D audio amplifier with I2C diagnostics evaluation module
  • TAS6422Q1EVM TAS6422Q1 2.1MHz 2Ch Digital Input Class-D Audio Amplifier w/I2C Diagnostics Evaluation Module
  • TAS6424EQ1EVM TAS6424E-Q1 evaluation module 75-W, 2-MHz, quad-channel digital input Class-D audio amplifier
  • TAS6424LQ1EVM TAS6424LQ1 2.1MHz 4Ch Digital Input Class-D Audio Amplifier w/I2C Diagnostics Evaluation Module
  • TAS6424MSQ1EVM 2.1-MHz, 4-ch digital input Class-D audio amplifier with I2C diagnostics evaluation module
  • TAS6511Q1EVM TAS6511-Q1 evaluation module
  • TAS6584Q1EVM TAS6584-Q1 evaluation module for 45-V, 10-A digital input, four-channel Class-D audio amp
  • TAS6684Q1EVM TAS6684-Q1 evaluation module
  • TAS6754Q1EVM TAS6754-Q1 evaluation module
  • TPA6304Q1EVM 2.1-MHz analog input 4-channel automotive Class-D audio amplifier evaluation module
  • TPA6404Q1EVM TPA6404-Q1 50-W, 2-MHz Analog Input 4-Channel Automotive Class-D Audio Amplifier Evaluation Module
Development kit
Software codec

PCMXXXX-DRIVERS Linux drivers for TI's PCM6xxx, TLV320ADCxxxx and PCM5xxx device families.

PCMxxxx Linux driver supports TI's PCM6xxx, TLV320ADCxxxx and PCM5xxx device families. This Linux driver implements a flexible and configurable register setting for one or multiple devices in a bin file, will enable fast development for applications.
Supported products & hardware

Supported products & hardware

Products
Audio ADCs
  • PCM6240-Q1 Automotive, 4-channel audio ADC with integrated programmable mic bias & input diagnostics
  • PCM6260-Q1 Automotive 6-ch audio ADC with integrated programmable mic bias, boost and input diagnostics
  • PCM6340-Q1 Automotive 4-ch audio ADC with integrated microphone bias and input diagnostics
  • PCM6360-Q1 Automotive 6-ch audio ADC with integrated microphone bias and input diagnostics
  • TLV320ADC5140 Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR
Audio DACs
  • PCM5141 2V RMS DIRECTPATH 106dB Audio Stereo DAC with PCM interface and fully programmable miniDSP
Browse Download options
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

SBAM436 PCM6xx0-Q1 SIMULATION Models

Supported products & hardware

Supported products & hardware

Products
Audio ADCs
  • PCM6240-Q1 Automotive, 4-channel audio ADC with integrated programmable mic bias & input diagnostics
  • PCM6260-Q1 Automotive 6-ch audio ADC with integrated programmable mic bias, boost and input diagnostics
  • PCM6340-Q1 Automotive 4-ch audio ADC with integrated microphone bias and input diagnostics
  • PCM6360-Q1 Automotive 6-ch audio ADC with integrated microphone bias and input diagnostics
Package Pins CAD symbols, footprints & 3D models
WQFN (RTV) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos