Product details

Frequency (max) (MHz) 15000 Frequency (min) (MHz) 300 Features Enhanced Product, Integrated multiplier and divider modes, JESD204B/C SYSREF support, Phase synchronization, RF clock distribution, Ultra-low additive jitter Current consumption (mA) 405 Integrated VCO No Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product Lock time (µs) (typ) (s) Loop BW dependent
Frequency (max) (MHz) 15000 Frequency (min) (MHz) 300 Features Enhanced Product, Integrated multiplier and divider modes, JESD204B/C SYSREF support, Phase synchronization, RF clock distribution, Ultra-low additive jitter Current consumption (mA) 405 Integrated VCO No Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product Lock time (µs) (typ) (s) Loop BW dependent
HTQFP (PAP) 64 144 mm² (12 mm × 12 mm)
  • VID #V62/24627
  • Clock buffer for 300MHz to 15GHz frequency
  • Ultra-Low Noise
    • Noise floor of –159dBc/Hz at 6GHz output
    • 36-fs additive jitter (100Hz to fCLK) at 6GHz output
    • 5fs additive jitter (100Hz - 100MHz)
  • 4 high-frequency clocks with corresponding SYSREF outputs
    • Shared divide by 1 (Buffer), 2, 3, 4, 5, 6, 7, and 8
    • Shared programmable multiplier x2, x3, and x4
  • Support pin mode options to configure the device without SPI
  • LOGICLK output with corresponding SYSREF output
    • On separate divide bank
    • 1, 2, 4 pre-divider
    • 1 (bypass), 2, …, 1023 post divider
  • 8 programmable output power levels
  • Synchronized SYSREF clock outputs
    • 508 delay step adjustments of less than 2.5ps each at 12.8GHz
    • Generator and repeater modes
    • Windowing feature for SYSREFREQ pins to optimize timing
  • SYNC feature to all divides and multiple devices
  • 2.5V operating voltage
  • –55ºC to 125ºC operating temperature
  • High Reliability
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Extended Product Life Cycle
    • Product Traceability
  • VID #V62/24627
  • Clock buffer for 300MHz to 15GHz frequency
  • Ultra-Low Noise
    • Noise floor of –159dBc/Hz at 6GHz output
    • 36-fs additive jitter (100Hz to fCLK) at 6GHz output
    • 5fs additive jitter (100Hz - 100MHz)
  • 4 high-frequency clocks with corresponding SYSREF outputs
    • Shared divide by 1 (Buffer), 2, 3, 4, 5, 6, 7, and 8
    • Shared programmable multiplier x2, x3, and x4
  • Support pin mode options to configure the device without SPI
  • LOGICLK output with corresponding SYSREF output
    • On separate divide bank
    • 1, 2, 4 pre-divider
    • 1 (bypass), 2, …, 1023 post divider
  • 8 programmable output power levels
  • Synchronized SYSREF clock outputs
    • 508 delay step adjustments of less than 2.5ps each at 12.8GHz
    • Generator and repeater modes
    • Windowing feature for SYSREFREQ pins to optimize timing
  • SYNC feature to all divides and multiple devices
  • 2.5V operating voltage
  • –55ºC to 125ºC operating temperature
  • High Reliability
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Extended Product Life Cycle
    • Product Traceability

The LMX1404-EP is an buffer, divider and multiplier that features high frequency, ultra-low jitter, and SYSREF outputs. This device combined with an ultra-low noise reference clock source is an exemplary design for clocking data converters, especially when sampling above 3GHz. Each of the 4 high frequency clock outputs and additional LOGICLK output is paired with a SYSREF output clock signal. The SYSREF signal for JESD interfaces can either be internally generated or passed in as an input and re-clocked to the device clocks. This device can distribute the multichannel, low skew, ultra-low noise local oscillator signals to multiple mixers by disabling the SYSREF outputs.

The LMX1404-EP is an buffer, divider and multiplier that features high frequency, ultra-low jitter, and SYSREF outputs. This device combined with an ultra-low noise reference clock source is an exemplary design for clocking data converters, especially when sampling above 3GHz. Each of the 4 high frequency clock outputs and additional LOGICLK output is paired with a SYSREF output clock signal. The SYSREF signal for JESD interfaces can either be internally generated or passed in as an input and re-clocked to the device clocks. This device can distribute the multichannel, low skew, ultra-low noise local oscillator signals to multiple mixers by disabling the SYSREF outputs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
LMX2694-EP ACTIVE Enhanced product 15-GHz RF synthesizer with phase synchronization Up to 15GHz synthesizer and JESD support
LMK04368-EP ACTIVE Enhanced product ultra-low-noise 3.2-GHz JESD204C jitter cleaner With JESD204 plus additional jitter cleaner and lower frequency
LMX1204 ACTIVE 12.8-GHz RF buffer, multiplier and divider with JESD204B/C SYSREF support and phase synchronization Lower temperature range and smaller package

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LMX1404-EP Low-Noise, High-Frequency JESD204B/C Buffer, Multiplier and Divider datasheet (Rev. A) PDF | HTML Jun 2, 2025
Application note Practical Clocking Considerations That Give Your Next High-Speed Converter Design an Edge (Rev. A) PDF | HTML Apr 11, 2025
Certificate LMX1404EPEVM EU Declaration of Conformity (DoC) Mar 4, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMX1404EPEVM — LMX1404-EP evaluation module

The LMX1404-EP evaluation module (EVM) is designed to evaluate the performance of the LMX1404-EP, which is a four-output, ultra-low additive jitter radio-frequency (RF) buffer, divider and multiplier. This EVM can buffer RF clocking inputs up to 15GHz, multiply x2, x3 or x4 in the output range of (...)

User guide: PDF | HTML
Supported products & hardware
Support software

TICSPRO-SW — TICS Pro GUI and Live Programming Tool for Clocking Devices

Texas Instruments clocks and synthesizers (TICS) pro software is used to program the evaluation modules (EVMs) for product numbers with these prefixes: CDC, LMK and LMX. These products include phase-locked loops and voltage-controlled oscillators (PLL+VCO), synthesizers and clocking devices.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTQFP (PAP) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos